1

K0553 Magnets shallow pot, NdFeB, Form C

Manufacturer KIPP
Description MAGNET M03 L=11,5 NDFEB, FORM:C, SHALLOW POT MAGNET, D=10 ±0,15
Part Number K0553.23
Product selection
Selector Part Number Description D D3 Approx. weight g Magnetic force N L L1 Customs tariff number
1 K0553.23 MAGNET M03 L=11,5 NDFEB, FORM:C, SHALLOW POT MAGNET, D=10 ±0,15 10 ±0,15 M3 3 25 11,5 4,5 85051100
2 K0553.24 MAGNET M05 L=12,5 NDFEB, FORM:C, SHALLOW POT MAGNET, D=13 ±0,15 13 ±0,15 M5 5 60 12,5 4,5 85051100
3 K0553.25 MAGNET M06 L=12,5 NDFEB, FORM:C, SHALLOW POT MAGNET, D=16 ±0,15 16 ±0,15 M6 8 95 12,5 4,5 85051100
4 K0553.26 MAGNET M06 L=16 NDFEB, FORM:C, SHALLOW POT MAGNET, D=20 ±0,15 20 ±0,15 M6 16 140 16 6 85051100
5 K0553.27 MAGNET M06 L=17 NDFEB, FORM:C, SHALLOW POT MAGNET, D=25 ±0,15 25 ±0,15 M6 25 200 17 7 85051100
6 K0553.28 MAGNET M06 L=17 NDFEB, FORM:C, SHALLOW POT MAGNET, D=32 ±0,20 32 ±0,20 M6 48 350 17 7 85051100
Part Number
Description
D
D3
Approx. weight g
Magnetic force N
L
L1
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS