1

K0169 Machine handles revolving aluminium, DIN 98 Form E

Manufacturer KIPP
Description MACHINE HANDLE REVOLVING M06 ALUMINIUM, FORM:E, COMP:STEEL, L1=49
Part Number K0169.0616055
Product selection
Selector Part Number Description Version D1 D3 D4 D6 Approx. weight kg L1 L2 L3 L4 SW Customs tariff number
1 K0169.0616055 MACHINE HANDLE REVOLVING M06 ALUMINIUM, FORM:E, COMP:STEEL, L1=49 machine handle in aluminium 16 M6 10 14 0,035 49 11 5,5 5 3 84879090
2 K0169.0820067 MACHINE HANDLE REVOLVING M08 ALUMINIUM, FORM:E, COMP:STEEL, L1=61 machine handle in aluminium 20 M8 13 18 0,055 61 13 6 6 4 84879090
3 K0169.1025083 MACHINE HANDLE REVOLVING M10 ALUMINIUM, FORM:E, COMP:STEEL, L1=75 machine handle in aluminium 25 M10 16 21 0,095 75 14 8 6,5 5 84879090
4 K0169.1232105 MACHINE HANDLE REVOLVING M12 ALUMINIUM, FORM:E, COMP:STEEL, L1=95 machine handle in aluminium 32 M12 20 26 0,195 95 21 10,5 8 6 84879090
5 K0169.1636117 MACHINE HANDLE REVOLVING M16 ALUMINIUM, FORM:E, COMP:STEEL, L1=106 machine handle in aluminium 36 M16 22 29 0,280 106 26 11 9 8 84879090
Part Number
Description
Version
D1
D3
D4
D6
Approx. weight kg
L1
L2
L3
L4
SW
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page