1

K0167 Machine handles fixed aluminium, DIN 39 Form E

Manufacturer KIPP
Description MACHINE HANDLE FIXED M06 ALUMINIUM, FORM:E, COMP:STEEL, L1=50
Part Number K0167.0616050
Product selection
Selector Part Number Description Version D1 D3 D4 Approx. weight kg L1 L2 L3 SW Customs tariff number
1 K0167.0616050 MACHINE HANDLE FIXED M06 ALUMINIUM, FORM:E, COMP:STEEL, L1=50 machine handle in aluminium 16 M6 10 0,020 50 11 7 3 84879090
2 K0167.0820064 MACHINE HANDLE FIXED M08 ALUMINIUM, FORM:E, COMP:STEEL, L1=64 machine handle in aluminium 20 M8 13 0,035 64 13 8 4 84879090
3 K0167.1025080 MACHINE HANDLE FIXED M10 ALUMINIUM, FORM:E, COMP:STEEL, L1=80 machine handle in aluminium 25 M10 16 0,075 80 14 10 5 84879090
4 K0167.1232100 MACHINE HANDLE FIXED M12 ALUMINIUM, FORM:E, COMP:STEEL, L1=100 machine handle in aluminium 32 M12 20 0,130 100 21 13 6 84879090
5 K0167.1636112 MACHINE HANDLE FIXED M16 ALUMINIUM, FORM:E, COMP:STEEL, L1=112 machine handle in aluminium 36 M16 22 0,210 112 26 14 8 84879090
Part Number
Description
Version
D1
D3
D4
Approx. weight kg
L1
L2
L3
SW
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS