1

K0612 Shaft collars two-piece

Manufacturer KIPP
Description LOCKING RING TWO-PIECE STEEL, 4X16, B=9
Part Number K0612.00401
Product selection
Selector Part Number Description B C (DIN 912) D1 D2 Approx. weight kg Material R
1 K0612.00401 LOCKING RING TWO-PIECE STEEL, 4X16, B=9 9 M3x8 4 16 0,011 steel 20,7
2 K0612.00501 LOCKING RING TWO-PIECE STEEL, 5X16, B=9 9 M3x8 5 16 0,011 steel 20,7
3 K0612.00601 LOCKING RING TWO-PIECE STEEL, 6X16, B=9 9 M3x8 6 16 0,01 steel 20,7
4 K0612.00801 LOCKING RING TWO-PIECE STEEL, 8,0X18, B=9 9 M3x8 8 18 0,012 steel 22,4
5 K0612.01001 LOCKING RING TWO-PIECE STEEL, 10X24, B=9 9 M3x10 10 24 0,022 steel 26
6 K0612.01201 LOCKING RING TWO-PIECE STEEL, 12X28, B=11 11 M4x12 12 28 0,038 steel 31,8
7 K0612.01501 LOCKING RING TWO-PIECE STEEL, 15X34, B=13 13 M5x16 15 34 0,065 steel 39,4
8 K0612.01601 LOCKING RING TWO-PIECE STEEL, 16X34, B=13 13 M5x16 16 34 0,063 steel 39,4
9 K0612.01801 LOCKING RING TWO-PIECE STEEL, 18X36, B=13 13 M5x16 18 36 0,069 steel 41,1
10 K0612.02001 LOCKING RING TWO-PIECE STEEL, 20X40, B=15 15 M6x18 20 40 0,097 steel 46,4
11 K0612.02201 LOCKING RING TWO-PIECE STEEL, 22X42, B=15 15 M6x18 22 42 0,103 steel 48,1
12 K0612.02501 LOCKING RING TWO-PIECE STEEL, 25X45, B=15 15 M6x18 25 45 0,114 steel 50,8
13 K0612.02801 LOCKING RING TWO-PIECE STEEL, 28X48, B=15 15 M6x18 28 48 0,123 steel 53,5
14 K0612.03001 LOCKING RING TWO-PIECE STEEL, 30X54, B=15 15 M6x18 30 54 0,163 steel 58,4
15 K0612.04001 LOCKING RING TWO-PIECE STEEL, 40X60, B=15 15 M6x18 40 60 0,163 steel 64,8
16 K0612.05001 LOCKING RING TWO-PIECE STEEL, 50X78, B=19 19 M8x25 50 78 0,386 steel 83,9
17 K0612.00402 LOCKING RING TWO-PIECE STAINLESS STEEL, 4X16, B=9 9 M3x8 4 16 0,011 stainless steel 20,7
18 K0612.00502 LOCKING RING TWO-PIECE STAINLESS STEEL, 5X16, B=9 9 M3x8 5 16 0,011 stainless steel 20,7
19 K0612.00602 LOCKING RING TWO-PIECE STAINLESS STEEL, 6X16, B=9 9 M3x8 6 16 0,01 stainless steel 20,7
20 K0612.00802 LOCKING RING TWO-PIECE STAINLESS STEEL, 8,0X18, B=9 9 M3x8 8 18 0,012 stainless steel 22,4
21 K0612.01002 LOCKING RING TWO-PIECE STAINLESS STEEL, 10X24, B=9 9 M3x10 10 24 0,022 stainless steel 26
22 K0612.01202 LOCKING RING TWO-PIECE STAINLESS STEEL, 12X28, B=11 11 M4x12 12 28 0,038 stainless steel 31,8
23 K0612.01502 LOCKING RING TWO-PIECE STAINLESS STEEL, 15X34, B=13 13 M5x16 15 34 0,065 stainless steel 39,4
24 K0612.01602 LOCKING RING TWO-PIECE STAINLESS STEEL, 16X34, B=13 13 M5x16 16 34 0,063 stainless steel 39,4
25 K0612.01802 LOCKING RING TWO-PIECE STAINLESS STEEL, 18X36, B=13 13 M5x16 18 36 0,069 stainless steel 41,1
26 K0612.02002 LOCKING RING TWO-PIECE STAINLESS STEEL, 20X40, B=15 15 M6x18 20 40 0,097 stainless steel 46,4
27 K0612.02202 LOCKING RING TWO-PIECE STAINLESS STEEL, 22X42, B=15 15 M6x18 22 42 0,103 stainless steel 48,1
28 K0612.02502 LOCKING RING TWO-PIECE STAINLESS STEEL, 25X45, B=15 15 M6x18 25 45 0,114 stainless steel 50,8
29 K0612.02802 LOCKING RING TWO-PIECE STAINLESS STEEL, 28X48, B=15 15 M6x18 28 48 0,123 stainless steel 53,5
30 K0612.03002 LOCKING RING TWO-PIECE STAINLESS STEEL, 30X54, B=15 15 M6x18 30 54 0,163 stainless steel 58,4
31 K0612.04002 LOCKING RING TWO-PIECE STAINLESS STEEL, 40X60, B=15 15 M6x18 40 60 0,163 stainless steel 64,8
32 K0612.05002 LOCKING RING TWO-PIECE STAINLESS STEEL, 50X78, B=19 19 M8x25 50 78 0,386 stainless steel 83,9
Part Number
Description
B
C (DIN 912)
D1
D2
Approx. weight kg
Material
R
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS