Selector | Part Number | Description | Receiving hole H11 | Extraction force F in N | B | B1 | D | D1 | H | L | L1 | L2 | Shearing force double shear max.kN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | K0776.06025 | LOCKING PIN WITH FOLDING LATCH STEEL, D1=6, L=25 | 6 | 190 | 16,9 | 2 | 12 | 6 | 3 | 25 | 31 | 45 | 12 |
2 | K0776.06040 | LOCKING PIN WITH FOLDING LATCH STEEL, D1=6, L=40 | 6 | 190 | 16,9 | 2 | 12 | 6 | 3 | 40 | 46 | 60 | 12 |
3 | K0776.06050 | LOCKING PIN WITH FOLDING LATCH STEEL, D1=6, L=50 | 6 | 190 | 16,9 | 2 | 12 | 6 | 3 | 50 | 56 | 70 | 12 |
4 | K0776.08025 | LOCKING PIN WITH FOLDING LATCH STEEL, D1=8, L=25 | 8 | 270 | 16,9 | 2 | 16 | 8 | 4 | 25 | 31 | 46 | 21 |
5 | K0776.08040 | LOCKING PIN WITH FOLDING LATCH STEEL, D1=8, L=40 | 8 | 270 | 16,9 | 2 | 16 | 8 | 4 | 40 | 46 | 61 | 21 |
6 | K0776.08050 | LOCKING PIN WITH FOLDING LATCH STEEL, D1=8, L=50 | 8 | 270 | 16,9 | 2 | 16 | 8 | 4 | 50 | 56 | 71 | 21 |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
-
Electronics
- Discrete components
- Connectivity
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Vacuum equipment accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs