1

K0776 Locking pins with folding latch

Manufacturer KIPP
Description LOCKING PIN WITH FOLDING LATCH STEEL, D1=6, L=25
Part Number K0776.06025
Product selection
Selector Part Number Description Receiving hole H11 Extraction force F in N B B1 D D1 H L L1 L2 Shearing force double shear max.kN
1 K0776.06025 LOCKING PIN WITH FOLDING LATCH STEEL, D1=6, L=25 6 190 16,9 2 12 6 3 25 31 45 12
2 K0776.06040 LOCKING PIN WITH FOLDING LATCH STEEL, D1=6, L=40 6 190 16,9 2 12 6 3 40 46 60 12
3 K0776.06050 LOCKING PIN WITH FOLDING LATCH STEEL, D1=6, L=50 6 190 16,9 2 12 6 3 50 56 70 12
4 K0776.08025 LOCKING PIN WITH FOLDING LATCH STEEL, D1=8, L=25 8 270 16,9 2 16 8 4 25 31 46 21
5 K0776.08040 LOCKING PIN WITH FOLDING LATCH STEEL, D1=8, L=40 8 270 16,9 2 16 8 4 40 46 61 21
6 K0776.08050 LOCKING PIN WITH FOLDING LATCH STEEL, D1=8, L=50 8 270 16,9 2 16 8 4 50 56 71 21
Part Number
Description
Receiving hole H11
Extraction force F in N
B
B1
D
D1
H
L
L1
L2
Shearing force double shear max.kN
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS