1

K0245 Indexing and clamp grips

Manufacturer KIPP
Description LOCKING AND CLAMP GRIP M10x1X13 SIZE:1 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, D1=5
Part Number K0245.1105
Product selection
Selector Part Number Description D D1 D2 D3 D4 Colour Approx. weight kg H H1 H2 L L1 SW Customs tariff number
1 K0245.1105 LOCKING AND CLAMP GRIP M10x1X13 SIZE:1 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, D1=5 50 5 M10x1 22,2 28,2 anthracite grey 0,033 34,8 17,8 11,5 13 5 13 84662098
2 K0245.11055 LOCKING AND CLAMP GRIP M10x1X13 SIZE:1 THERMOPLASTIC, COMP:STEEL, GREY RAL7035, D1=5 50 5 M10x1 22,2 28,2 light grey 0,033 34,8 17,8 11,5 13 5 13 84662098
3 K0245.11056 LOCKING AND CLAMP GRIP M10x1X13 SIZE:1 THERMOPLASTIC, COMP:STEEL, RED RAL2952, D1=5 50 5 M10x1 22,2 28,2 traffic red 0,033 34,8 17,8 11,5 13 5 13 84662098
4 K0245.11057 LOCKING AND CLAMP GRIP M10x1X13 SIZE:1 THERMOPLASTIC, COMP:STEEL, YELLOW RAL1021, D1=5 50 5 M10x1 22,2 28,2 bright yellow 0,033 34,8 17,8 11,5 13 5 13 84662098
5 K0245.1206 LOCKING AND CLAMP GRIP M12x1,5X17 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, D1=6 50 6 M12x1,5 22,2 28,2 anthracite grey 0,040 34,8 17,8 11,5 17 6 14 84662098
6 K0245.12065 LOCKING AND CLAMP GRIP M12x1,5X17 SIZE:2 THERMOPLASTIC, COMP:STEEL, GREY RAL7035, D1=6 50 6 M12x1,5 22,2 28,2 light grey 0,040 34,8 17,8 11,5 17 6 14 84662098
7 K0245.12066 LOCKING AND CLAMP GRIP M12x1,5X17 SIZE:2 THERMOPLASTIC, COMP:STEEL, RED RAL2952, D1=6 50 6 M12x1,5 22,2 28,2 traffic red 0,040 34,8 17,8 11,5 17 6 14 84662098
8 K0245.12067 LOCKING AND CLAMP GRIP M12x1,5X17 SIZE:2 THERMOPLASTIC, COMP:STEEL, YELLOW RAL1021, D1=6 50 6 M12x1,5 22,2 28,2 bright yellow 0,040 34,8 17,8 11,5 17 6 14 84662098
9 K0245.1308 LOCKING AND CLAMP GRIP M16x1,5X22 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, D1=8 63 8 M16x1,5 28 35,5 anthracite grey 0,097 44 22,5 14,5 22 8 19 84662098
10 K0245.13085 LOCKING AND CLAMP GRIP M16x1,5X22 SIZE:3 THERMOPLASTIC, COMP:STEEL, GREY RAL7035, D1=8 63 8 M16x1,5 28 35,5 light grey 0,097 44 22,5 14,5 22 8 19 84662098
11 K0245.13086 LOCKING AND CLAMP GRIP M16x1,5X22 SIZE:3 THERMOPLASTIC, COMP:STEEL, RED RAL2952, D1=8 63 8 M16x1,5 28 35,5 traffic red 0,097 44 22,5 14,5 22 8 19 84662098
12 K0245.13087 LOCKING AND CLAMP GRIP M16x1,5X22 SIZE:3 THERMOPLASTIC, COMP:STEEL, YELLOW RAL1021, D1=8 63 8 M16x1,5 28 35,5 bright yellow 0,097 44 22,5 14,5 22 8 19 84662098
13 K0245.1410 LOCKING AND CLAMP GRIP M20x1,5X24 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, D1=10 63 10 M20x1,5 28 35,5 anthracite grey 0,135 44 22,5 14,5 24 10 22 84662098
14 K0245.14105 LOCKING AND CLAMP GRIP M20x1,5X24 SIZE:4 THERMOPLASTIC, COMP:STEEL, GREY RAL7035, D1=10 63 10 M20x1,5 28 35,5 light grey 0,135 44 22,5 14,5 24 10 22 84662098
15 K0245.14106 LOCKING AND CLAMP GRIP M20x1,5X24 SIZE:4 THERMOPLASTIC, COMP:STEEL, RED RAL2952, D1=10 63 10 M20x1,5 28 35,5 traffic red 0,135 44 22,5 14,5 24 10 22 84662098
16 K0245.14107 LOCKING AND CLAMP GRIP M20x1,5X24 SIZE:4 THERMOPLASTIC, COMP:STEEL, YELLOW RAL1021, D1=10 63 10 M20x1,5 28 35,5 bright yellow 0,135 44 22,5 14,5 24 10 22 84662098
Part Number
Description
D
D1
D2
D3
D4
Colour
Approx. weight kg
H
H1
H2
L
L1
SW
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page