K0350 Locating pins 
with flattened ball end Form C
1

K0350 Locating pins with flattened ball end Form C

Manufacturer KIPP
Description LOCATING PIN WITH BALL-END C=5 TOOL STEEL, FORM:C
Part Number K0350.052
Product selection
CAD Selector Part Number Description A B C D E F G Approx. weight kg H J K Material Customs tariff number
No CAD available 1 K0350.052 LOCATING PIN WITH BALL-END C=5 TOOL STEEL, FORM:C 5 5 5 6 5 2 M2,5 4,5 R 1 1,5
No CAD available 2 K0350.062 LOCATING PIN WITH BALL-END C=6 TOOL STEEL, FORM:C 6 6 6 8 6 2 M3 5 R 1 1,8
3 K0350.082 LOCATING PIN WITH BALL-END C=8 TOOL STEEL, FORM:C 8 8 8 10 8 2 M3 0,005 6,0 R 2 1,9 steel 84662098
4 K0350.102 LOCATING PIN WITH BALL-END C=10 TOOL STEEL, FORM:C 10 10 10 13 10 2,5 M3 0,011 6,0 R 2,5 2,5 steel 84662098
5 K0350.122 LOCATING PIN WITH BALL-END C=12 TOOL STEEL, FORM:C 12 12 12 15 12 3 M4 0,017 8 R 3 2,5 steel 84662098
6 K0350.142 LOCATING PIN WITH BALL-END C=14 TOOL STEEL, FORM:C 14 14 14 17 14 3,5 M4 8 R 3,5 3,9
7 K0350.162 LOCATING PIN WITH BALL-END C=16 TOOL STEEL, FORM:C 16 16 16 20 16 4 M5 0,044 10,0 R 4 4,3 steel 84662098
8 K0350.202 LOCATING PIN WITH BALL-END C=20 TOOL STEEL, FORM:C 20 20 20 25 20 5 M5 0,088 10,0 R 5 5 steel 84662098
9 K0350.252 LOCATING PIN WITH BALL-END C=25 TOOL STEEL, FORM:C 25 25 25 25 25 6 M5 0,149 10,0 R 6 5,6 steel 84662098
10 K0350.302 LOCATING PIN WITH BALL-END C=30 TOOL STEEL, FORM:C 30 30 30 30 30 8 M6 0,270 12 R 8 8,8 steel 84662098
11 K0350.402 LOCATING PIN WITH BALL-END C=40 TOOL STEEL, FORM:C 40 40 40 40 40 10 M6 0,657 12 R 10 12,8 steel 84662098
12 K0350.502 LOCATING PIN WITH BALL-END C=50 TOOL STEEL, FORM:C 50 50 50 50 50 12 M6 1,243 12 R 12 16,7 steel 84662098
13 K0350.5052 LOCATING PIN WITH BALL-END C=5 STAINLESS STEEL, FORM:C 5 5 5 6 5 2 M2,5 4,5 R 1 1,5
14 K0350.5062 LOCATING PIN WITH BALL-END C=6 STAINLESS STEEL, FORM:C 6 6 6 8 6 2 M3 5 R 1 1,8
15 K0350.5082 LOCATING PIN WITH BALL-END C=8 STAINLESS STEEL, FORM:C, FLATTENED 8 8 8 10 8 2 M3 0,005 6,0 R 2 1,9 stainless steel 84662098
16 K0350.5102 LOCATING PIN WITH BALL-END C=10 STAINLESS STEEL, FORM:C 10 10 10 13 10 2,5 M3 0,011 6,0 R 2,5 2,5 stainless steel 84662098
17 K0350.5122 LOCATING PIN WITH BALL-END C=12 STAINLESS STEEL, FORM:C 12 12 12 15 12 3 M4 0,017 8 R 3 2,5 stainless steel 84662098
18 K0350.5142 LOCATING PIN WITH BALL-END C=14 STAINLESS STEEL, FORM:C 14 14 14 17 14 3,5 M4 8 R 3,5 3,9
19 K0350.5162 LOCATING PIN WITH BALL-END C=16 STAINLESS STEEL, FORM:C 16 16 16 20 16 4 M5 0,044 10,0 R 4 4,3 stainless steel 84662098
20 K0350.5202 LOCATING PIN WITH BALL-END C=20 STAINLESS STEEL, FORM:C, FLATTENED 20 20 20 25 20 5 M5 0,088 10,0 R 5 5 stainless steel 84662098
Part Number
Description
A
B
C
D
E
F
G
Approx. weight kg
H
J
K
Material
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page