1

K0293 Locating pins, short, Form C

Manufacturer KIPP
Description LOCATING PIN SHORT VERSION TOOL STEEL, FORM:C, DIN6321, D1=6, D2=4
Part Number K0293.406
Product selection
Selector Part Number Description Version B D1 D2 Approx. weight g L1 L2 L3 L4 T Customs tariff number
1 K0293.406 LOCATING PIN SHORT VERSION TOOL STEEL, FORM:C, DIN6321, D1=6, D2=4 short 1 6 4 2 7 6 1,2 4 0,02 73182900
2 K0293.408 LOCATING PIN SHORT VERSION TOOL STEEL, FORM:C, DIN6321, D1=8, D2=6 short 1,6 8 6 6 10 9 1,6 6 0,02 73182900
3 K0293.410 LOCATING PIN SHORT VERSION TOOL STEEL, FORM:C, DIN6321, D1=10, D2=6 short 2,5 10 6 7 10 9 1,6 6 0,02 73182900
4 K0293.412 LOCATING PIN SHORT VERSION TOOL STEEL, FORM:C, DIN6321, D1=12, D2=6 short 2,5 12 6 8 10 9 1,6 6 0,02 73182900
5 K0293.416 LOCATING PIN SHORT VERSION TOOL STEEL, FORM:C, DIN6321, D1=16, D2=8 short 3,5 16 8 21 13 12 2 8 0,04 73182900
6 K0293.420 LOCATING PIN SHORT VERSION TOOL STEEL, FORM:C, DIN6321, D1=20, D2=12 short 5 20 12 46 15 18 2,5 9 0,04 73182900
7 K0293.425 LOCATING PIN SHORT VERSION TOOL STEEL, FORM:C, DIN6321, D1=25, D2=12 short 5 25 12 66 15 18 2,5 9 0,04 73182900
Part Number
Description
Version
B
D1
D2
Approx. weight g
L1
L2
L3
L4
T
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page