1

K0174 Tension levers 20° DIN 99, Form L

Manufacturer KIPP
Description LEVER STEEL, FORM:L, D4=6
Part Number K0174.106
Product selection
Selector Part Number Description ~A B1 D1 D2 ball D4 Approx. weight kg H L2 Customs tariff number
1 K0174.106 LEVER STEEL, FORM:L, D4=6 4 9,5 8 12 6 0,018 24 48 73182900
2 K0174.108 LEVER STEEL, FORM:L, D4=8 5 12 10 16 8 0,035 30,5 60 73182900
3 K0174.110 LEVER STEEL, FORM:L, D4=10 6 14,5 13 20 10 0,076 38 76 73182900
4 K0174.112 LEVER STEEL, FORM:L, D4=12 7,5 18,5 16 25 12 0,142 47 95 73182900
5 K0174.116 LEVER STEEL, FORM:L, D4=16 10 24 20 32 16 0,285 59,5 119 73182900
6 K0174.120 LEVER STEEL, FORM:L, D4=20 12,5 30 25 40 20 0,577 75,5 152 73182900
Part Number
Description
~A
B1
D1
D2 ball
D4
Approx. weight kg
H
L2
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS