1

K0675 Levelling feet round with hex. collar

Manufacturer KIPP
Description LEVELLING FOOT ROUND M06X20 POLYAMIDE, HEXAGON, COMP:STEEL, D=30
Part Number K0675.3006X020
Product selection
Selector Part Number Description Load rating max. kN (static load only) D D1 Approx. weight kg H L SW Customs tariff number
1 K0675.3006X020 LEVELLING FOOT ROUND M06X20 POLYAMIDE, HEXAGON, COMP:STEEL, D=30 3 30 M6 0,0137 16 20 13 39269097
2 K0675.3006X030 LEVELLING FOOT ROUND M06X30 POLYAMIDE, HEXAGON, COMP:STEEL, D=30 3 30 M6 0,0154 16 30 13 39269097
3 K0675.3008X015 LEVELLING FOOT ROUND M08X15 POLYAMIDE, HEXAGON, COMP:STEEL, D=30 3 30 M8 0,0193 16 15 13 39269097
4 K0675.3008X020 LEVELLING FOOT ROUND M08X20 POLYAMIDE, HEXAGON, COMP:STEEL, D=30 3 30 M8 0,0209 16 20 13 39269097
5 K0675.3008X025 LEVELLING FOOT ROUND M08X25 POLYAMIDE, HEXAGON, COMP:STEEL, D=30 3 30 M8 0,0225 16 25 13 39269097
6 K0675.3008X030 LEVELLING FOOT ROUND M08X30 POLYAMIDE, HEXAGON, COMP:STEEL, D=30 3 30 M8 0,0241 16 30 13 39269097
7 K0675.3008X040 LEVELLING FOOT ROUND M08X40 POLYAMIDE, HEXAGON, COMP:STEEL, D=30 3 30 M8 0,0273 16 40 13 39269097
8 K0675.4708X015 LEVELLING FOOT ROUND M08X15 POLYAMIDE, HEXAGON, COMP:STEEL, D=47 4 47 M8 0,0237 16 15 13 39269097
9 K0675.4708X020 LEVELLING FOOT ROUND M08X20 POLYAMIDE, HEXAGON, COMP:STEEL, D=47 4 47 M8 0,0253 16 20 13 39269097
10 K0675.4708X030 LEVELLING FOOT ROUND M08X30 POLYAMIDE, HEXAGON, COMP:STEEL, D=47 4 47 M8 0,0285 16 30 13 39269097
11 K0675.4708X040 LEVELLING FOOT ROUND M08X40 POLYAMIDE, HEXAGON, COMP:STEEL, D=47 4 47 M8 0,0317 16 40 13 39269097
12 K0675.4710X020 LEVELLING FOOT ROUND M10X20 POLYAMIDE, HEXAGON, COMP:STEEL, D=47 4 47 M10 0,0319 16 20 17 39269097
13 K0675.4710X030 LEVELLING FOOT ROUND M10X30 POLYAMIDE, HEXAGON, COMP:STEEL, D=47 4 47 M10 0,0369 16 30 17 39269097
Part Number
Description
Load rating max. kN (static load only)
D
D1
Approx. weight kg
H
L
SW
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS