1

K0048 Latches adjustable, fastening holes accessible, Form A

Manufacturer KIPP
Description LATCH ADJUSTABLE STEEL, FORM:A, FAST. HOLES COVERED
Part Number K0048.1631391
Product selection
Selector Part Number Description Approx. weight kg Customs tariff number Sortierung Retaining force F1 N
1 K0048.1631391 LATCH ADJUSTABLE STEEL, FORM:A, FAST. HOLES COVERED 0,182 83089000 1 4000
2 K0048.1631392 LATCH ADJUSTABLE STAINLESS STEEL, FORM:A, FAST. HOLES COVERED 0,188 83089000 1 4000
Part Number
Description
Approx. weight kg
Customs tariff number
Sortierung
Retaining force F1 N
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS