1

K0081 Toggle clamps latch horizontal heavy-duty with catch plate

Manufacturer KIPP
Description LATCH-ACTION CLAMP HORIZONTAL STEEL, COMP:PLASTIC
Part Number K0081.1650
Product selection
Selector Part Number Description Approx. weight kg Customs tariff number D H D1 B3 ~B1 B A1 A Hand force N A2 Retaining force F2 N A3 S Opening angle of handle A4 T Pull force F1 N Travel path L min. Travel path L max. Travel path L1 min. Travel path L1 max. Clamping travel L2
1 K0081.1650 LATCH-ACTION CLAMP HORIZONTAL STEEL, COMP:PLASTIC 1,400 82057000 10,3 115 10 28 50 74 24 60 600 37 20000 18 10 120° 65 27 16500 270 320 38 88 60
2 K0081.1900 LATCH-ACTION CLAMP HORIZONTAL STEEL, COMP:PLASTIC 2,600 82057000 12,4 132 12 34 56 84 36 82 600 44 40000 22 12 120° 78 33,5 19000 335 395 52 112 70
Part Number
Description
Approx. weight kg
Customs tariff number
D
H
D1
B3
~B1
B
A1
A
Hand force N
A2
Retaining force F2 N
A3
S
Opening angle of handle
A4
T
Pull force F1 N
Travel path L min.
Travel path L max.
Travel path L1 min.
Travel path L1 max.
Clamping travel L2
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS