1

K0281 Knurled screws with internal thread

Manufacturer KIPP
Description KNURLED SCREW THERMOPLASTIC, FORM:K, COMP:BRASS
Part Number K0281.5705
Product selection
Selector Part Number Description Version D D2 Approx. weight g H T Customs tariff number
1 K0281.5705 KNURLED SCREW THERMOPLASTIC, FORM:K, COMP:BRASS Internal thread M5 57,4 21 17 12,5 73181610
2 K0281.5706 KNURLED SCREW THERMOPLASTIC, FORM:K, COMP:BRASS Internal thread M6 57,4 21 17 12,5 73181610
3 K0281.5708 KNURLED SCREW THERMOPLASTIC, FORM:K, COMP:BRASS Internal thread M8 57,4 21 17 12,5 73181691
4 K0281.5710 KNURLED SCREW THERMOPLASTIC, FORM:K, COMP:BRASS Internal thread M10 57,4 21 17 12,5 73181691
Part Number
Description
Version
D
D2
Approx. weight g
H
T
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS