1

K0247 Knurled knobs with internal thread

Manufacturer KIPP
Description KNURLED KNOB M04 SIZE:1 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021
Part Number K0247.104
Product selection
Selector Part Number Description Version D D1 D2 D3 Colour Approx. weight kg H H1 T Customs tariff number
1 K0247.104 KNURLED KNOB M04 SIZE:1 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 bush steel M4 21 14 19 black grey 0,010 22 8 10 84662098
2 K0247.1045 KNURLED KNOB M04 SIZE:1 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035 bush steel M4 21 14 19 light grey 0,010 22 8 10 84662098
3 K0247.1046 KNURLED KNOB M04 SIZE:1 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 bush steel M4 21 14 19 traffic red 0,010 22 8 10 84662098
4 K0247.1047 KNURLED KNOB M04 SIZE:1 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021 bush steel M4 21 14 19 bright yellow 0,010 22 8 10 84662098
5 K0247.105 KNURLED KNOB M05 SIZE:1 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 bush steel M5 21 14 19 black grey 0,009 22 8 10 84662098
6 K0247.1055 KNURLED KNOB M05 SIZE:1 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035 bush steel M5 21 14 19 light grey 0,009 22 8 10 84662098
7 K0247.1056 KNURLED KNOB M05 SIZE:1 THERMOPLASTIC, COMP:STEEL, RED RAL3020, COMP:RED RAL3020 bush steel M5 21 14 19 traffic red 0,009 22 8 10 84662098
8 K0247.1057 KNURLED KNOB M05 SIZE:1 THERMOPLASTIC, COMP:STEEL, YELLOW RAL1021, COMP:YELLOW RAL1021 bush steel M5 21 14 19 bright yellow 0,009 22 8 10 84662098
9 K0247.106 KNURLED KNOB M06 SIZE:1 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 bush steel M6 21 14 19 black grey 0,009 22 8 10 84662098
10 K0247.1065 KNURLED KNOB M06 SIZE:1 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035 bush steel M6 21 14 19 light grey 0,009 22 8 10 84662098
11 K0247.1066 KNURLED KNOB M06 SIZE:1 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 bush steel M6 21 14 19 traffic red 0,009 22 8 10 84662098
12 K0247.1067 KNURLED KNOB M06 SIZE:1 THERMOPLASTIC, COMP:STEEL, YELLOW RAL1021, COMP:YELLOW RAL1021 bush steel M6 21 14 19 bright yellow 0,009 22 8 10 84662098
13 K0247.208 KNURLED KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 bush steel M8 26 18 23 black grey 0,021 26 9,5 14 84662098
14 K0247.2085 KNURLED KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035 bush steel M8 26 18 23 light grey 0,021 26 9,5 14 84662098
15 K0247.2086 KNURLED KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 bush steel M8 26 18 23 traffic red 0,021 26 9,5 14 84662098
16 K0247.2087 KNURLED KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021 bush steel M8 26 18 23 bright yellow 0,021 26 9,5 14 84662098
17 K0247.308 KNURLED KNOB M08 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 bush steel M8 34 22 31 black grey 0,026 36 13 14 84662098
18 K0247.3085 KNURLED KNOB M08 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035 bush steel M8 34 22 31 light grey 0,026 36 13 14 84662098
19 K0247.3086 KNURLED KNOB M08 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 bush steel M8 34 22 31 traffic red 0,026 36 13 14 84662098
20 K0247.3087 KNURLED KNOB M08 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021 bush steel M8 34 22 31 bright yellow 0,026 36 13 14 84662098
21 K0247.310 KNURLED KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 bush steel M10 34 22 31 black grey 0,024 36 13 14 84662098
22 K0247.3105 KNURLED KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035 bush steel M10 34 22 31 light grey 0,024 36 13 14 84662098
23 K0247.3106 KNURLED KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 bush steel M10 34 22 31 traffic red 0,024 36 13 14 84662098
24 K0247.3107 KNURLED KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021 bush steel M10 34 22 31 bright yellow 0,024 36 13 14 84662098
25 K0247.0104 KNURLED KNOB M04 SIZE:1 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 bush stainless steel M4 21 14 19 black grey 0,010 22 8 10 84662098
26 K0247.01045 KNURLED KNOB M04 SIZE:1 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035 bush stainless steel M4 21 14 19 light grey 0,010 22 8 10 84662098
27 K0247.01046 KNURLED KNOB M04 SIZE:1 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 bush stainless steel M4 21 14 19 traffic red 0,010 22 8 10 84662098
28 K0247.01047 KNURLED KNOB M04 SIZE:1 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021 bush stainless steel M4 21 14 19 bright yellow 0,010 22 8 10 84662098
29 K0247.0105 KNURLED KNOB M05 SIZE:1 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 bush stainless steel M5 21 14 19 black grey 0,009 22 8 10 84662098
30 K0247.01055 KNURLED KNOB M05 SIZE:1 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035 bush stainless steel M5 21 14 19 light grey 0,009 22 8 10 84662098
31 K0247.01056 KNURLED KNOB M05 SIZE:1 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 bush stainless steel M5 21 14 19 traffic red 0,009 22 8 10 84662098
32 K0247.01057 KNURLED KNOB M05 SIZE:1 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021 bush stainless steel M5 21 14 19 bright yellow 0,009 22 8 10 84662098
33 K0247.0106 KNURLED KNOB M06 SIZE:1 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 bush stainless steel M6 21 14 19 black grey 0,009 22 8 10 84662098
34 K0247.01065 KNURLED KNOB M06 SIZE:1 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035 bush stainless steel M6 21 14 19 light grey 0,009 22 8 10 84662098
35 K0247.01066 KNURLED KNOB M06 SIZE:1 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 bush stainless steel M6 21 14 19 traffic red 0,009 22 8 10 84662098
36 K0247.01067 KNURLED KNOB M06 SIZE:1 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021 bush stainless steel M6 21 14 19 bright yellow 0,009 22 8 10 84662098
37 K0247.0208 KNURLED KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 bush stainless steel M8 26 18 23 black grey 0,021 26 9,5 14 84662098
38 K0247.02085 KNURLED KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035 bush stainless steel M8 26 18 23 light grey 0,021 26 9,5 14 84662098
39 K0247.02086 KNURLED KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 bush stainless steel M8 26 18 23 traffic red 0,021 26 9,5 14 84662098
40 K0247.02087 KNURLED KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021 bush stainless steel M8 26 18 23 bright yellow 0,021 26 9,5 14 84662098
41 K0247.0308 KNURLED KNOB M08 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 bush stainless steel M8 34 22 31 black grey 0,026 36 13 14 84662098
42 K0247.03085 KNURLED KNOB M08 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035 bush stainless steel M8 34 22 31 light grey 0,026 36 13 14 84662098
43 K0247.03086 KNURLED KNOB M08 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 bush stainless steel M8 34 22 31 traffic red 0,026 36 13 14 84662098
44 K0247.03087 KNURLED KNOB M08 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021 bush stainless steel M8 34 22 31 bright yellow 0,026 36 13 14 84662098
45 K0247.0310 KNURLED KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 bush stainless steel M10 34 22 31 black grey 0,024 36 13 14 84662098
46 K0247.03105 KNURLED KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035 bush stainless steel M10 34 22 31 light grey 0,024 36 13 14 84662098
47 K0247.03106 KNURLED KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 bush stainless steel M10 34 22 31 traffic red 0,024 36 13 14 84662098
48 K0247.03107 KNURLED KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021 bush stainless steel M10 34 22 31 bright yellow 0,024 36 13 14 84662098
Part Number
Description
Version
D
D1
D2
D3
Colour
Approx. weight kg
H
H1
T
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS