1

K0142 Knurled knobs

Manufacturer KIPP
Description KNURLED KNOB, FORM:A
Part Number K0142.11203
Product selection
Selector Part Number Description D D1 D2 Approx. weight g H H1 Material T Customs tariff number
1 K0142.11203 KNURLED KNOB, FORM:A 12 M3 10 5 13,5 6 brass 6,5 39269097
2 K0142.11204 KNURLED KNOB, FORM:A 12 M4 10 5 13,5 6 brass 10 39269097
3 K0142.11504 KNURLED KNOB, FORM:A 15 M4 12 6 15,5 7 brass 10 39269097
4 K0142.11505 KNURLED KNOB, FORM:A 15 M5 12 6 15,5 7 brass 10 39269097
5 K0142.11506 KNURLED KNOB, FORM:A 15 M6 12 6 15,5 7 brass 9 39269097
Part Number
Description
D
D1
D2
Approx. weight g
H
H1
Material
T
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS