1

K0343 Indexing plungers without collar, Form H

Manufacturer KIPP
Description INDEXING PLUNGER HARDENED M20X1,5 SIZE:4 THERMOPLASTIC, FORM:H, COMP:STEEL, D=12
Part Number K0343.2412
Product selection
Selector Part Number Description Loosening torque, after third unscrewing approx. Nm Order No. screw-in washer D D1 D2 Spring force initial pressure F1 approx. N Spring force final pressure F2 approx. N F x 30° H L L1 L2 SW Customs tariff number Accessories
1 K0343.2412 INDEXING PLUNGER HARDENED M20X1,5 SIZE:4 THERMOPLASTIC, FORM:H, COMP:STEEL, D=12 steel, locking pin hardened 03094-94 12 M20x1,5 33 15 39 2,8 12 78 42 24 30 84662098 03094-94
2 K0343.2516 INDEXING PLUNGER HARDENED M24X2 SIZE:5 THERMOPLASTIC, FORM:H, COMP:STEEL, D=16 steel, locking pin hardened 03094-95 16 M24x2 40 20 46 3,2 16 96 50 30 36 84662098 03094-95
3 K0343.02903 INDEXING PLUNGER HARDENED M06X0,75 SIZE:9 STAINLESS STEEL, FORM:H, D=3 stainless steel, locking pin hardened 03094-99 3 M6x0,75 14 4,5 10 0,8 3,5 31,5 17 11 10 84662098 03094-99
4 K0343.02004 INDEXING PLUNGER HARDENED M08X1 SIZE:0 STAINLESS STEEL, FORM:H, D=4 stainless steel, locking pin hardened 03094-90 4 M8x1 18 6 12 1,3 4 38,5 21 13,5 13 84662098 03094-90
5 K0343.02105 INDEXING PLUNGER HARDENED M10X1 SIZE:1 STAINLESS STEEL, FORM:H, D=5 stainless steel, locking pin hardened 03094-91 5 M10x1 21 5 12 1,3 5 43,5 24 14,5 17 84662098 03094-91
6 K0343.02206 INDEXING PLUNGER HARDENED M12X1,5 SIZE:2 STAINLESS STEEL, FORM:H, D=6 stainless steel, locking pin hardened 03094-92 6 M12x1,5 25 6 14 1,8 6 51,7 28 17,7 19 84662098 03094-92
7 K0343.02308 INDEXING PLUNGER HARDENED M16X1,5 SIZE:3 STAINLESS STEEL, FORM:H, D=8 stainless steel, locking pin hardened 03094-93 8 M16x1,5 33 15 35 2,3 8 68 36 24 24 84662098 03094-93
8 K0343.02410 INDEXING PLUNGER HARDENED M20X1,5 SIZE:4 STAINLESS STEEL, FORM:H, D=10 stainless steel, locking pin hardened 03094-94 10 M20x1,5 33 15 34 2,8 10 74 40 24 30 84662098 03094-94
9 K0343.2903 INDEXING PLUNGER HARDENED M06X0,75 SIZE:9 THERMOPLASTIC, FORM:H, COMP:STEEL, D=3 steel, locking pin hardened 03094-99 3 M6x0,75 14 4,5 10 0,8 3,5 31,5 17 11 10 84662098 03094-99
10 K0343.2004 INDEXING PLUNGER HARDENED M08X1 SIZE:0 STEEL, FORM:H, D=4 steel, locking pin hardened 03094-90 4 M8x1 18 6 12 1,3 4 38,5 21 13,5 13 84662098 03094-90
11 K0343.2105 INDEXING PLUNGER HARDENED M10X1 SIZE:1 THERMOPLASTIC, FORM:H, COMP:STEEL, D=5 steel, locking pin hardened 03094-91 5 M10x1 21 5 12 1,3 5 43,5 24 14,5 17 84662098 03094-91
12 K0343.2206 INDEXING PLUNGER HARDENED M12X1,5 SIZE:2 STEEL, FORM:H, D=6 steel, locking pin hardened 03094-92 6 M12x1,5 25 6 14 1,8 6 51,7 28 17,7 19 84662098 03094-92
13 K0343.2308 INDEXING PLUNGER HARDENED M16X1,5 SIZE:3 THERMOPLASTIC, FORM:H, COMP:STEEL, D=8 steel, locking pin hardened 03094-93 8 M16x1,5 33 15 35 2,3 8 68 36 24 24 84662098 03094-93
14 K0343.2410 INDEXING PLUNGER HARDENED M20X1,5 SIZE:4 THERMOPLASTIC, FORM:H, COMP:STEEL, D=10 steel, locking pin hardened 03094-94 10 M20x1,5 33 15 34 2,8 10 74 40 24 30 84662098 03094-94
15 K0343.02412 INDEXING PLUNGER HARDENED M20X1,5 SIZE:4 STAINLESS STEEL, FORM:H, D=12 stainless steel, locking pin hardened 03094-94 12 M20x1,5 33 15 39 2,8 12 78 42 24 30 84662098 03094-94
16 K0343.02516 INDEXING PLUNGER HARDENED M24X2 SIZE:5 STAINLESS STEEL, FORM:H, D=16 stainless steel, locking pin hardened 03094-95 16 M24x2 40 20 46 3,2 16 96 50 30 36 84662098 03094-95
17 K0343.12903 INDEXING PLUNGER M06X0,75 SIZE:9 STAINLESS STEEL, FORM:H, D=3 stainless steel, locking pin not hardened 03094-99 3 M6x0,75 14 4,5 10 0,8 3,5 31,5 17 11 10 84662098 03094-99
18 K0343.12004 INDEXING PLUNGER M08X1 SIZE:0 STAINLESS STEEL, FORM:H, D=4 stainless steel, locking pin not hardened 03094-90 4 M8x1 18 6 12 1,3 4 38,5 21 13,5 13 84662098 03094-90
19 K0343.12105 INDEXING PLUNGER M10X1 SIZE:1 STAINLESS STEEL, FORM:H, D=5 stainless steel, locking pin not hardened 03094-91 5 M10x1 21 5 12 1,3 5 43,5 24 14,5 17 84662098 03094-91
20 K0343.12206 INDEXING PLUNGER M12X1,5 SIZE:2 STAINLESS STEEL, FORM:H, D=6 stainless steel, locking pin not hardened 03094-92 6 M12x1,5 25 6 14 1,8 6 51,7 28 17,7 19 84662098 03094-92
21 K0343.12308 INDEXING PLUNGER M16X1,5 SIZE:3 STAINLESS STEEL, FORM:H, D=8 stainless steel, locking pin not hardened 03094-93 8 M16x1,5 33 15 35 2,3 8 68 36 24 24 84662098 03094-93
22 K0343.12410 INDEXING PLUNGER M20X1,5 SIZE:4 STAINLESS STEEL, FORM:H, D=10 stainless steel, locking pin not hardened 03094-94 10 M20x1,5 33 15 34 2,8 10 74 40 24 30 84662098 03094-94
23 K0343.12412 INDEXING PLUNGER M20X1,5 SIZE:4 STAINLESS STEEL, FORM:H, D=12 stainless steel, locking pin not hardened 03094-94 12 M20x1,5 33 15 39 2,8 12 78 42 24 30 84662098 03094-94
24 K0343.12516 INDEXING PLUNGER M24X2 SIZE:5 STAINLESS STEEL, FORM:H, D=16 stainless steel, locking pin not hardened 03094-95 16 M24x2 40 20 46 3,2 16 96 50 30 36 84662098 03094-95
Part Number
Description
Loosening torque, after third unscrewing approx. Nm
Order No. screw-in washer
D
D1
D2
Spring force initial pressure F1 approx. N
Spring force final pressure F2 approx. N
F x 30°
H
L
L1
L2
SW
Customs tariff number
Accessories
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS