1

K0632 Indexing plungers, stainless steel, Form C

Manufacturer KIPP
Description INDEXING PLUNGER HARDENED M16X1,5 SIZE:3 STAINLESS STEEL, FORM:C, COMP:STAINLESS STEEL, D=8
Part Number K0632.003308
Product selection
Selector Part Number Description Version_1 D D1 D2 Spring force initial pressure F1 approx. N Spring force final pressure F2 approx. N F x 30° H L1 L2 L3 L4 SW1 Customs tariff number
1 K0632.003308 INDEXING PLUNGER HARDENED M16X1,5 SIZE:3 STAINLESS STEEL, FORM:C, COMP:STAINLESS STEEL, D=8 locking pin, hardened 8 M16x1,5 33 15 35 2,3 8 26 10 23 68 19 84662098
2 K0632.003410 INDEXING PLUNGER HARDENED M20X1,5 SIZE:4 STAINLESS STEEL, FORM:C, COMP:STAINLESS STEEL, D=10 locking pin, hardened 10 M20x1,5 33 15 34 2,8 10 28 12 25 74 22 84662098
3 K0632.003412 INDEXING PLUNGER HARDENED M20X1,5 SIZE:4 STAINLESS STEEL, FORM:C, COMP:STAINLESS STEEL, D=12 locking pin hardened 12 M20x1,5 33 15 39 2,8 12 28 14 25 78 22 84662098
4 K0632.003516 INDEXING PLUNGER HARDENED M24X2 SIZE:5 STAINLESS STEEL, FORM:C, COMP:STAINLESS STEEL, D=16 locking pin hardened 16 M24x2 40 20 46 3,2 16 32 18 28 96 27 84662098
5 K0632.113903 INDEXING PLUNGER M06X0,75 SIZE:9 STAINLESS STEEL, FORM:C, COMP:STAINLESS STEEL, D=3 locking pin not hardened 3 M6x0,75 14 4,5 10 0,8 3,5 12 5 10 31,5 8 84662098
6 K0632.113004 INDEXING PLUNGER M08X1 SIZE:0 STAINLESS STEEL, FORM:C, COMP:STAINLESS STEEL, D=4 locking pin, not hardened 4 M8x1 18 6 12 1 4 15 6 13 38,5 10 84662098
7 K0632.113105 INDEXING PLUNGER M10X1 SIZE:1 STAINLESS STEEL, FORM:C, COMP:STAINLESS STEEL, D=5 locking pin, not hardened 5 M10x1 21 5 12 1,3 5 17 7 15 43,5 13 84662098
8 K0632.113206 INDEXING PLUNGER M12X1,5 SIZE:2 STAINLESS STEEL, FORM:C, COMP:STAINLESS STEEL, D=6 locking pin, not hardened 6 M12x1,5 25 6 14 1,8 6 20 8 17 51,7 14 84662098
9 K0632.113308 INDEXING PLUNGER M16X1,5 SIZE:3 STAINLESS STEEL, FORM:C, COMP:STAINLESS STEEL, D=8 locking pin, not hardened 8 M16x1,5 33 15 35 2,3 8 26 10 23 68 19 84662098
10 K0632.113410 INDEXING PLUNGER M20X1,5 SIZE:4 STAINLESS STEEL, FORM:C, COMP:STAINLESS STEEL, D=10 locking pin, not hardened 10 M20x1,5 33 15 34 2,8 10 28 12 25 74 22 84662098
11 K0632.003903 INDEXING PLUNGER HARDENED M06X0,75 SIZE:9 STAINLESS STEEL, FORM:C, COMP:STAINLESS STEEL, D=3 locking pin hardened 3 M6x0,75 14 4,5 10 0,8 3,5 12 5 10 31,5 8 84662098
12 K0632.003004 INDEXING PLUNGER HARDENED M08X1 SIZE:0 STAINLESS STEEL, FORM:C, COMP:STAINLESS STEEL, D=4 locking pin, hardened 4 M8x1 18 6 12 1 4 15 6 13 38,5 10 84662098
13 K0632.003105 INDEXING PLUNGER HARDENED M10X1 SIZE:1 STAINLESS STEEL, FORM:C, COMP:STAINLESS STEEL, D=5 locking pin, hardened 5 M10x1 21 5 12 1,3 5 17 7 15 43,5 13 84662098
14 K0632.003206 INDEXING PLUNGER HARDENED M12X1,5 SIZE:2 STAINLESS STEEL, FORM:C, COMP:STAINLESS STEEL, D=6 locking pin, hardened 6 M12x1,5 25 6 14 1,8 6 20 8 17 51,7 14 84662098
15 K0632.113412 INDEXING PLUNGER M20X1,5 SIZE:4 STAINLESS STEEL, FORM:C, COMP:STAINLESS STEEL, D=12 locking pin not hardened 12 M20x1,5 33 15 39 2,8 12 28 14 25 78 22 84662098
16 K0632.113516 INDEXING PLUNGER M24X2 SIZE:5 STAINLESS STEEL, FORM:C, COMP:STAINLESS STEEL, D=16 locking pin not hardened 16 M24x2 40 20 46 3,2 16 32 18 28 96 27 84662098
Part Number
Description
Version_1
D
D1
D2
Spring force initial pressure F1 approx. N
Spring force final pressure F2 approx. N
F x 30°
H
L1
L2
L3
L4
SW1
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS