1

K0339 Indexing plungers, Form C

Manufacturer KIPP
Description INDEXING PLUNGER HARDENED M10X1 SIZE:1 THERMOPLASTIC, FORM:C, COMP:STEEL
Part Number K0339.3105
Product selection
Selector Part Number Description Loosening torque, after third unscrewing approx. Nm D D1 D2 Spring force initial pressure F1 approx. N Spring force final pressure F2 approx. N F x 30° H L L1 L2 L3 SW1 Customs tariff number
1 K0339.3105 INDEXING PLUNGER HARDENED M10X1 SIZE:1 THERMOPLASTIC, FORM:C, COMP:STEEL steel, locking pin, hardened 5 M10x1 21 5 12 1,3 5 47 17 7 15 13 84662098
2 K0339.3206 INDEXING PLUNGER HARDENED M12X1,5 SIZE:2 THERMOPLASTIC, FORM:C, COMP:STEEL steel, locking pin, hardened 6 M12x1,5 25 6 14 1,8 6 56 20 8 17 14 84662098
3 K0339.3308 INDEXING PLUNGER HARDENED M16X1,5 SIZE:3 THERMOPLASTIC, FORM:C, COMP:STEEL steel, locking pin, hardened 8 M16x1,5 33 15 35 2,3 8 74 26 10 23 19 84662098
4 K0339.3410 INDEXING PLUNGER HARDENED M20X1,5 SIZE:4 THERMOPLASTIC, FORM:C, COMP:STEEL steel, locking pin, hardened 10 M20x1,5 33 15 34 2,8 10 80 28 12 25 22 84662098
5 K0339.03105 INDEXING PLUNGER HARDENED M10X1 SIZE:1 THERMOPLASTIC, FORM:C, COMP:STAINLESS STEEL stainless steel, locking pin hardened 5 M10x1 21 5 12 1,3 5 47 17 7 15 13 84662098
6 K0339.03206 INDEXING PLUNGER HARDENED M12X1,5 SIZE:2 THERMOPLASTIC, FORM:C, COMP:STAINLESS STEEL stainless steel, locking pin hardened 6 M12x1,5 25 6 14 1,8 6 56 20 8 17 14 84662098
7 K0339.03308 INDEXING PLUNGER HARDENED M16X1,5 SIZE:3 THERMOPLASTIC, FORM:C, COMP:STAINLESS STEEL stainless steel, locking pin hardened 8 M16x1,5 33 15 35 2,3 8 74 26 10 23 19 84662098
8 K0339.03410 INDEXING PLUNGER HARDENED M20X1,5 SIZE:4 THERMOPLASTIC, FORM:C, COMP:STAINLESS STEEL stainless steel, locking pin hardened 10 M20x1,5 33 15 34 2,8 10 80 28 12 25 22 84662098
9 K0339.13105 INDEXING PLUNGER M10X1 SIZE:1 THERMOPLASTIC, FORM:C, COMP:STAINLESS STEEL stainless steel, locking pin not hardened 5 M10x1 21 5 12 1,3 5 47 17 7 15 13 84662098
10 K0339.13206 INDEXING PLUNGER M12X1,5 SIZE:2 THERMOPLASTIC, FORM:C, COMP:STAINLESS STEEL stainless steel, locking pin not hardened 6 M12x1,5 25 6 14 1,8 6 56 20 8 17 14 84662098
11 K0339.13308 INDEXING PLUNGER M16X1,5 SIZE:3 THERMOPLASTIC, FORM:C, COMP:STAINLESS STEEL stainless steel, locking pin not hardened 8 M16x1,5 33 15 35 2,3 8 74 26 10 23 19 84662098
12 K0339.13410 INDEXING PLUNGER M20X1,5 SIZE:4 THERMOPLASTIC, FORM:C, COMP:STAINLESS STEEL stainless steel, locking pin not hardened 10 M20x1,5 33 15 34 2,8 10 80 28 12 25 22 84662098
Part Number
Description
Loosening torque, after third unscrewing approx. Nm
D
D1
D2
Spring force initial pressure F1 approx. N
Spring force final pressure F2 approx. N
F x 30°
H
L
L1
L2
L3
SW1
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page