1

K0339 Indexing plungers, Form B

Manufacturer KIPP
Description INDEXING PLUNGER HARDENED M10X1 SIZE:1 THERMOPLASTIC, FORM:B, COMP:STEEL
Part Number K0339.2105
Product selection
Selector Part Number Description Loosening torque, after third unscrewing approx. Nm D D1 D2 Spring force initial pressure F1 approx. N Spring force final pressure F2 approx. N F x 30° H L L1 L2 L3 SW1 SW2 Customs tariff number
1 K0339.2105 INDEXING PLUNGER HARDENED M10X1 SIZE:1 THERMOPLASTIC, FORM:B, COMP:STEEL steel, locking pin, hardened 5 M10x1 21 5 12 1,3 5 47 17 7 15 13 17 84662098
2 K0339.2206 INDEXING PLUNGER HARDENED M12X1,5 SIZE:2 THERMOPLASTIC, FORM:B, COMP:STEEL steel, locking pin, hardened 6 M12x1,5 25 6 14 1,8 6 56 20 8 17 14 19 84662098
3 K0339.2308 INDEXING PLUNGER HARDENED M16X1,5 SIZE:3 THERMOPLASTIC, FORM:B, COMP:STEEL steel, locking pin, hardened 8 M16x1,5 33 15 35 2,3 8 74 26 10 23 19 24 84662098
4 K0339.2410 INDEXING PLUNGER HARDENED M20X1,5 SIZE:4 THERMOPLASTIC, FORM:B, COMP:STEEL steel, locking pin, hardened 10 M20x1,5 33 15 34 2,8 10 80 28 12 25 22 30 84662098
5 K0339.02105 INDEXING PLUNGER HARDENED M10X1 SIZE:1 THERMOPLASTIC, FORM:B, COMP:STAINLESS STEEL stainless steel, locking pin hardened 5 M10x1 21 5 12 1,3 5 47 17 7 15 13 17 84662098
6 K0339.02206 INDEXING PLUNGER HARDENED M12X1,5 SIZE:2 THERMOPLASTIC, FORM:B, COMP:STAINLESS STEEL stainless steel, locking pin hardened 6 M12x1,5 25 6 14 1,8 6 56 20 8 17 14 19 84662098
7 K0339.02308 INDEXING PLUNGER HARDENED M16X1,5 SIZE:3 THERMOPLASTIC, FORM:B, COMP:STAINLESS STEEL stainless steel, locking pin hardened 8 M16x1,5 33 15 35 2,3 8 74 26 10 23 19 24 84662098
8 K0339.02410 INDEXING PLUNGER HARDENED M20X1,5 SIZE:4 THERMOPLASTIC, FORM:B, COMP:STAINLESS STEEL stainless steel, locking pin hardened 10 M20x1,5 33 15 34 2,8 10 80 28 12 25 22 30 84662098
9 K0339.12105 INDEXING PLUNGER M10X1 SIZE:1 THERMOPLASTIC, FORM:B, COMP:STAINLESS STEEL stainless steel, locking pin not hardened 5 M10x1 21 5 12 1,3 5 47 17 7 15 13 17 84662098
10 K0339.12206 INDEXING PLUNGER M12X1,5 SIZE:2 THERMOPLASTIC, FORM:B, COMP:STAINLESS STEEL stainless steel, locking pin not hardened 6 M12x1,5 25 6 14 1,8 6 56 20 8 17 14 19 84662098
11 K0339.12308 INDEXING PLUNGER M16X1,5 SIZE:3 THERMOPLASTIC, FORM:B, COMP:STAINLESS STEEL stainless steel, locking pin not hardened 8 M16x1,5 33 15 35 2,3 8 74 26 10 23 19 24 84662098
12 K0339.12410 INDEXING PLUNGER M20X1,5 SIZE:4 THERMOPLASTIC, FORM:B, COMP:STAINLESS STEEL stainless steel, locking pin not hardened 10 M20x1,5 33 15 34 2,8 10 80 28 12 25 22 30 84662098
Part Number
Description
Loosening torque, after third unscrewing approx. Nm
D
D1
D2
Spring force initial pressure F1 approx. N
Spring force final pressure F2 approx. N
F x 30°
H
L
L1
L2
L3
SW1
SW2
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS