1

K0341 Indexing plungers, Form E

Manufacturer KIPP
Description INDEXING PLUNGER HARDENED M10X1 SIZE:1 STAINLESS STEEL, FORM:E, D=5
Part Number K0341.01105
Product selection
Selector Part Number Description Loosening torque, after third unscrewing approx. Nm D D1 D2 Spring force initial pressure F1 approx. N Spring force final pressure F2 approx. N F x 30° H L L1 L2 L3 L4 SW1 Customs tariff number
1 K0341.01105 INDEXING PLUNGER HARDENED M10X1 SIZE:1 STAINLESS STEEL, FORM:E, D=5 stainless steel, locking pin hardened 5 M10x1 M4 5 12 1,3 5 37 17 7 8 15 13 84662098
2 K0341.01206 INDEXING PLUNGER HARDENED M12X1,5 SIZE:2 STAINLESS STEEL, FORM:E, D=6 stainless steel, locking pin hardened 6 M12x1,5 M6 6 14 1,8 6 42 20 8 8 17 14 84662098
3 K0341.01308 INDEXING PLUNGER HARDENED M16X1,5 SIZE:2 STAINLESS STEEL, FORM:E, D=8 stainless steel, locking pin hardened 8 M16x1,5 M8 15 35 2,3 8 56 26 10 12 23 19 84662098
4 K0341.01410 INDEXING PLUNGER HARDENED M20X1,5 SIZE:4 STAINLESS STEEL, FORM:E, D=10 stainless steel, locking pin hardened 10 M20x1,5 M8 15 34 2,8 10 62 28 12 12 25 22 84662098
5 K0341.01412 INDEXING PLUNGER HARDENED M20X1,5 SIZE:4 STAINLESS STEEL, FORM:E, D=12 stainless steel, locking pin hardened 12 M20x1,5 M8 15 39 2,8 12 66 28 14 12 25 22 84662098
6 K0341.01516 INDEXING PLUNGER HARDENED M24X2 SIZE:5 STAINLESS STEEL, FORM:E, D=16 stainless steel, locking pin hardened 16 M24x2 M10 20 46 3,2 16 80 32 18 14 28 27 84662098
7 K0341.11903 INDEXING PLUNGER M06X0,75 SIZE:9 STAINLESS STEEL, FORM:E, D=3 stainless steel, locking pin not hardened 3 M6x0,75 M2 4,5 10 0,8 3,5 24 12 5 3,5 10 8 84662098
8 K0341.11004 INDEXING PLUNGER M08X1 SIZE:0 STAINLESS STEEL, FORM:E, D=4 stainless steel, locking pin not hardened 4 M8x1 M3 6 12 1 4 32 15 6 7 13 10 84662098
9 K0341.11105 INDEXING PLUNGER M10X1 SIZE:1 STAINLESS STEEL, FORM:E, D=5 stainless steel, locking pin not hardened 5 M10x1 M4 5 12 1,3 5 37 17 7 8 15 13 84662098
10 K0341.1903 INDEXING PLUNGER HARDENED M06X0,75 SIZE:9 STEEL, FORM:E, D=3 steel, locking pin hardened 3 M6x0,75 M2 4,5 10 0,8 3,5 24 12 5 3,5 10 8 84662098
11 K0341.1004 INDEXING PLUNGER HARDENED M08X1 SIZE:0 STEEL, FORM:E, D=4 steel, locking pin hardened 4 M8x1 M3 6 12 1 4 32 15 6 7 13 10 84662098
12 K0341.1105 INDEXING PLUNGER HARDENED M10X1 SIZE:1 STEEL, FORM:E, D=5 steel, locking pin hardened 5 M10x1 M4 5 12 1,3 5 37 17 7 8 15 13 84662098
13 K0341.1206 INDEXING PLUNGER HARDENED M12X1,5 SIZE:2 STEEL, FORM:E, D=6 steel, locking pin hardened 6 M12x1,5 M6 6 14 1,8 6 42 20 8 8 17 14 84662098
14 K0341.1308 INDEXING PLUNGER HARDENED M16X1,5 SIZE:3 STEEL, FORM:E, D=8 steel, locking pin hardened 8 M16x1,5 M8 15 35 2,3 8 56 26 10 12 23 19 84662098
15 K0341.1410 INDEXING PLUNGER HARDENED M20X1,5 SIZE:4 STEEL, FORM:E, D=10 steel, locking pin hardened 10 M20x1,5 M8 15 34 2,8 10 62 28 12 12 25 22 84662098
16 K0341.1412 INDEXING PLUNGER HARDENED M20X1,5 SIZE:4 STEEL, FORM:E, D=12 steel, locking pin hardened 12 M20x1,5 M8 15 39 2,8 12 66 28 14 12 25 22 84662098
17 K0341.1516 INDEXING PLUNGER HARDENED M24X2 SIZE:5 STEEL, FORM:E, D=16 steel, locking pin hardened 16 M24x2 M10 20 46 3,2 16 80 32 18 14 28 27 84662098
18 K0341.01903 INDEXING PLUNGER HARDENED M06X0,75 SIZE:9 STAINLESS STEEL, FORM:E, D=3 stainless steel, locking pin hardened 3 M6x0,75 M2 4,5 10 0,8 3,5 24 12 5 3,5 10 8 84662098
19 K0341.01004 INDEXING PLUNGER HARDENED M08X1 SIZE:0 STAINLESS STEEL, FORM:E, D=4 stainless steel, locking pin hardened 4 M8x1 M3 6 12 1 4 32 15 6 7 13 10 84662098
20 K0341.11206 INDEXING PLUNGER M12X1,5 SIZE:2 STAINLESS STEEL, FORM:E, D=6 stainless steel, locking pin not hardened 6 M12x1,5 M6 6 14 1,8 6 42 20 8 8 17 14 84662098
21 K0341.11308 INDEXING PLUNGER M16X1,5 SIZE:3 STAINLESS STEEL, FORM:E, D=8 stainless steel, locking pin not hardened 8 M16x1,5 M8 15 35 2,3 8 56 26 10 12 23 19 84662098
22 K0341.11410 INDEXING PLUNGER M20X1,5 SIZE:4 STAINLESS STEEL, FORM:E, D=10 stainless steel, locking pin not hardened 10 M20x1,5 M8 15 34 2,8 10 62 28 12 12 25 22 84662098
23 K0341.11412 INDEXING PLUNGER M20X1,5 SIZE:4 STAINLESS STEEL, FORM:E, D=12 stainless steel, locking pin not hardened 12 M20x1,5 M8 15 39 2,8 12 66 28 14 12 25 22 84662098
24 K0341.11516 INDEXING PLUNGER M24X2 SIZE:5 STAINLESS STEEL, FORM:E, D=16 stainless steel, locking pin not hardened 16 M24x2 M10 20 46 3,2 16 80 32 18 14 28 27 84662098
Part Number
Description
Loosening torque, after third unscrewing approx. Nm
D
D1
D2
Spring force initial pressure F1 approx. N
Spring force final pressure F2 approx. N
F x 30°
H
L
L1
L2
L3
L4
SW1
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page