1

K0631 Indexing plungers, short version, Form C

Manufacturer KIPP
Description INDEXING PLUNGER HARDENED M06X0,75 SIZE:9 THERMOPLASTIC, FORM:C, SHORT VERSION, COMP:STEEL, D=3
Part Number K0631.7903
Product selection
Selector Part Number Description Version_1 D D1 D2 Spring force initial pressure F1 approx. N Spring force final pressure F2 approx. N F x 30° H L L1 L2 SW1 Customs tariff number
1 K0631.7903 INDEXING PLUNGER HARDENED M06X0,75 SIZE:9 THERMOPLASTIC, FORM:C, SHORT VERSION, COMP:STEEL, D=3 steel, locking pin hardened 3 M6x0,75 14 4 10 0,8 3,5 25,5 6 5 8 73181900
2 K0631.7004 INDEXING PLUNGER HARDENED M08X1 SIZE:0 THERMOPLASTIC, FORM:C, SHORT VERSION, COMP:STEEL, D=4 steel, locking pin hardened 4 M8x1 18 4 12 1 4 29,5 6 6 10 84662098
3 K0631.7105 INDEXING PLUNGER HARDENED M10X1 SIZE:1 THERMOPLASTIC, FORM:C, SHORT VERSION, COMP:STEEL, D=5 steel, locking pin hardened 5 M10x1 21 5 12 1,3 5 34,5 8 7 13 84662098
4 K0631.7206 INDEXING PLUNGER HARDENED M12X1,5 SIZE:2 THERMOPLASTIC, FORM:C, SHORT VERSION, COMP:STEEL, D=6 steel, locking pin hardened 6 M12x1,5 25 6 14 1,8 6 41,7 10 8 14 84662098
5 K0631.7308 INDEXING PLUNGER HARDENED M16X1,5 SIZE:3 THERMOPLASTIC, FORM:C, SHORT VERSION, COMP:STEEL, D=8 steel, locking pin hardened 8 M16x1,5 33 14 28 2,3 8 54 12 10 19 84662098
6 K0631.7410 INDEXING PLUNGER HARDENED M20X1,5 SIZE:4 THERMOPLASTIC, FORM:C, SHORT VERSION, COMP:STEEL, D=10 steel, locking pin hardened 10 M20x1,5 33 15 32 2,8 10 61 15 12 22 84662098
7 K0631.17903 INDEXING PLUNGER M06X0,75 SIZE:9 THERMOPLASTIC, FORM:C, SHORT VERSION, COMP:STAINLESS STEEL, D=3 stainless steel, locking pin not hardened 3 M6x0,75 14 4 10 0,8 3,5 25,5 6 5 8 73181900
8 K0631.17004 INDEXING PLUNGER M08X1 SIZE:0 THERMOPLASTIC, FORM:C, SHORT VERSION, COMP:STAINLESS STEEL, D=4 stainless steel, locking pin not hardened 4 M8x1 18 4 12 1 4 29,5 6 6 10 84662098
9 K0631.17105 INDEXING PLUNGER M10X1 SIZE:1 THERMOPLASTIC, FORM:C, SHORT VERSION, COMP:STAINLESS STEEL, D=5 stainless steel, locking pin not hardened 5 M10x1 21 5 12 1,3 5 34,5 8 7 13 84662098
10 K0631.17206 INDEXING PLUNGER M12X1,5 SIZE:2 THERMOPLASTIC, FORM:C, SHORT VERSION, COMP:STAINLESS STEEL, D=6 stainless steel, locking pin not hardened 6 M12x1,5 25 6 14 1,8 6 41,7 10 8 14 84662098
11 K0631.17308 INDEXING PLUNGER M16X1,5 SIZE:3 THERMOPLASTIC, FORM:C, SHORT VERSION, COMP:STAINLESS STEEL, D=8 stainless steel, locking pin not hardened 8 M16x1,5 33 14 28 2,3 8 54 12 10 19 84662098
12 K0631.17410 INDEXING PLUNGER M20X1,5 SIZE:4 THERMOPLASTIC, FORM:C, SHORT VERSION, COMP:STAINLESS STEEL, D=10 stainless steel, locking pin not hardened 10 M20x1,5 33 15 32 2,8 10 61 15 12 22 84662098
Part Number
Description
Version_1
D
D1
D2
Spring force initial pressure F1 approx. N
Spring force final pressure F2 approx. N
F x 30°
H
L
L1
L2
SW1
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS