1

K0632 Indexing plungers, stainless steel, Form B

Manufacturer KIPP
Description INDEXING PLUNGER HARDENED M06X0,75 SIZE:9 STAINLESS STEEL, FORM:B, COMP:STAINLESS STEEL, D=3
Part Number K0632.002903
Product selection
Selector Part Number Description Version_1 D D1 D2 Spring force initial pressure F1 approx. N Spring force final pressure F2 approx. N F x 30° H L L1 L2 L3 SW1 SW2 Customs tariff number
1 K0632.002903 INDEXING PLUNGER HARDENED M06X0,75 SIZE:9 STAINLESS STEEL, FORM:B, COMP:STAINLESS STEEL, D=3 locking pin hardened 3 M6x0,75 14 4,5 10 0,8 3,5 34,5 12 5 10 8 10 84662098
2 K0632.002004 INDEXING PLUNGER HARDENED M08X1 SIZE:0 STAINLESS STEEL, FORM:B, COMP:STAINLESS STEEL, D=4 locking pin, hardened 4 M8x1 18 6 12 1 4 43 15 6 13 10 13 84662098
3 K0632.002105 INDEXING PLUNGER HARDENED M10X1 SIZE:1 STAINLESS STEEL, FORM:B, COMP:STAINLESS STEEL, D=5 locking pin, hardened 5 M10x1 21 5 12 1,3 5 50 17 7 15 13 17 84662098
4 K0632.002206 INDEXING PLUNGER HARDENED M12X1,5 SIZE:2 STAINLESS STEEL, FORM:B, COMP:STAINLESS STEEL, D=6 locking pin, hardened 6 M12x1,5 25 6 14 1,8 6 59 20 8 17 14 19 84662098
5 K0632.002308 INDEXING PLUNGER HARDENED M16X1,5 SIZE:3 STAINLESS STEEL, FORM:B, COMP:STAINLESS STEEL, D=8 locking pin, hardened 8 M16x1,5 33 15 35 2,3 8 77 26 10 23 19 24 84662098
6 K0632.002410 INDEXING PLUNGER HARDENED M20X1,5 SIZE:4 STAINLESS STEEL, FORM:B, COMP:STAINLESS STEEL, D=10 locking pin, hardened 10 M20x1,5 33 15 34 2,8 10 83 28 12 25 22 30 84662098
7 K0632.002412 INDEXING PLUNGER HARDENED M20X1,5 SIZE:4 STAINLESS STEEL, FORM:B, COMP:STAINLESS STEEL, D=12 locking pin hardened 12 M20x1,5 33 15 39 2,8 12 87 28 14 25 22 30 84662098
8 K0632.002516 INDEXING PLUNGER HARDENED M24X2 SIZE:5 STAINLESS STEEL, FORM:B, COMP:STAINLESS STEEL, D=16 locking pin hardened 16 M24x2 40 20 46 3,2 16 106 32 18 28 27 36 84662098
9 K0632.112903 INDEXING PLUNGER M06X0,75 SIZE:9 STAINLESS STEEL, FORM:B, COMP:STAINLESS STEEL, D=3 locking pin not hardened 3 M6x0,75 14 4,5 10 0,8 3,5 34,5 12 5 10 8 10 84662098
10 K0632.112004 INDEXING PLUNGER M08X1 SIZE:0 STAINLESS STEEL, FORM:A, COMP:STAINLESS STEEL, D=4 locking pin, not hardened 4 M8x1 18 6 12 1 4 43 15 6 13 10 13 84662098
11 K0632.112105 INDEXING PLUNGER M10X1 SIZE:1 STAINLESS STEEL, FORM:B, COMP:STAINLESS STEEL, D=5 locking pin, not hardened 5 M10x1 21 5 12 1,3 5 50 17 7 15 13 17 84662098
12 K0632.112206 INDEXING PLUNGER M12X1,5 SIZE:2 STAINLESS STEEL, FORM:B, COMP:STAINLESS STEEL, D=6 locking pin, not hardened 6 M12x1,5 25 6 14 1,8 6 59 20 8 17 14 19 84662098
13 K0632.112308 INDEXING PLUNGER M16X1,5 SIZE:3 STAINLESS STEEL, FORM:B, COMP:STAINLESS STEEL, D=8 locking pin, not hardened 8 M16x1,5 33 15 35 2,3 8 77 26 10 23 19 24 84662098
14 K0632.112410 INDEXING PLUNGER M20X1,5 SIZE:4 STAINLESS STEEL, FORM:B, COMP:STAINLESS STEEL, D=10 locking pin, not hardened 10 M20x1,5 33 15 34 2,8 10 83 28 12 25 22 30 84662098
15 K0632.112412 INDEXING PLUNGER M20X1,5 SIZE:4 STAINLESS STEEL, FORM:B, COMP:STAINLESS STEEL, D=12 locking pin not hardened 12 M20x1,5 33 15 39 2,8 12 87 28 14 25 22 30 84662098
16 K0632.112516 INDEXING PLUNGER M24X2 SIZE:5 STAINLESS STEEL, FORM:B, COMP:STAINLESS STEEL, D=16 locking pin not hardened 16 M24x2 40 20 46 3,2 16 106 32 18 28 27 36 84662098
Part Number
Description
Version_1
D
D1
D2
Spring force initial pressure F1 approx. N
Spring force final pressure F2 approx. N
F x 30°
H
L
L1
L2
L3
SW1
SW2
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS