1

K0012 Hook clamps with protective insert

Manufacturer KIPP
Description HOOK CLAMP WITH PROTECTIVE INSERT CARBON STEEL, FORM:A, W. COUNTERSINK, COMP:POLYACETAL, D1=6,5, D=16
Part Number K0012.206
Product selection
Selector Part Number Description H1 H B D2 D1 D D3 R R1 H2 H3 R2 F max. kN
1 K0012.206 HOOK CLAMP WITH PROTECTIVE INSERT CARBON STEEL, FORM:A, W. COUNTERSINK, COMP:POLYACETAL, D1=6,5, D=16 20 42 11 11 6,5 16 10 9 20 6 10,5 30 4,8
2 K0012.208 HOOK CLAMP WITH PROTECTIVE INSERT CARBON STEEL, FORM:A, W. COUNTERSINK, COMP:POLYACETAL, D1=8,5, D=20 25 52 15 15 8,5 20 12 12 25 8 13,5 50 8,8
3 K0012.210 HOOK CLAMP WITH PROTECTIVE INSERT CARBON STEEL, FORM:A, W. COUNTERSINK, COMP:POLYACETAL, D1=10,5, D=25 32 66 17 18 10,5 25 14 14 32 10 17,5 60 11,6
4 K0012.2106 HOOK CLAMP WITH PROTECTIVE INSERT CARBON STEEL, FORM:B, COMP:POLYACETAL, D1=6,5, D=16 20 41,5 11 6,5 16 10 9 20 10 30 4,8
5 K0012.2108 HOOK CLAMP WITH PROTECTIVE INSERT CARBON STEEL, FORM:B, COMP:POLYACETAL, D1=8,5, D=20 25 51,5 15 8,5 20 12 12 25 13 50 8,8
6 K0012.2110 HOOK CLAMP WITH PROTECTIVE INSERT CARBON STEEL, FORM:B, COMP:POLYACETAL, D1=10,5, D=25 32 65,5 17 10,5 25 14 14 32 17 60 11,6
7 K0012.2112 HOOK CLAMP WITH PROTECTIVE INSERT CARBON STEEL, FORM:B, COMP:POLYACETAL, D1=12,5, D=32 40 82,5 20 12,5 32 17 18 40 21 80 18,8
8 K0012.212 HOOK CLAMP WITH PROTECTIVE INSERT CARBON STEEL, FORM:A, W. COUNTERSINK, COMP:POLYACETAL, D1=12,5, D=32 40 83 20 20 12,5 32 17 18 40 12 21 80 18,8
9 K0012.306 HOOK CLAMP WITH PROTECTIVE INSERT CARBON STEEL, FORM:A, W. COUNTERSINK, COMP:POLYURETHANE, D1=6,5, D=16 20 42 11 11 6,5 16 10 9 20 6 10,5 30 4,8
10 K0012.308 HOOK CLAMP WITH PROTECTIVE INSERT CARBON STEEL, FORM:A, W. COUNTERSINK, COMP:POLYURETHANE, D1=8,5, D=20 25 52 15 15 8,5 20 12 12 25 8 13,5 50 8,8
11 K0012.310 HOOK CLAMP WITH PROTECTIVE INSERT CARBON STEEL, FORM:A, W. COUNTERSINK, COMP:POLYURETHANE, D1=10,5, D=25 32 66 17 18 10,5 25 14 14 32 10 17,5 60 11,6
12 K0012.3106 HOOK CLAMP WITH PROTECTIVE INSERT CARBON STEEL, FORM:B, COMP:POLYURETHANE, D1=6,5, D=16 20 41,5 11 6,5 16 10 9 20 10 30 4,8
13 K0012.3108 HOOK CLAMP WITH PROTECTIVE INSERT CARBON STEEL, FORM:B, COMP:POLYURETHANE, D1=8,5, D=20 25 51,5 15 8,5 20 12 12 25 13 50 8,8
14 K0012.3110 HOOK CLAMP WITH PROTECTIVE INSERT CARBON STEEL, FORM:B, COMP:POLYURETHANE, D1=10,5, D=25 32 65,5 17 10,5 25 14 14 32 17 60 11,6
15 K0012.3112 HOOK CLAMP WITH PROTECTIVE INSERT CARBON STEEL, FORM:B, COMP:POLYURETHANE, D1=12,5, D=32 40 82,5 20 12,5 32 17 18 40 21 80 18,8
16 K0012.312 HOOK CLAMP WITH PROTECTIVE INSERT CARBON STEEL, FORM:A, W. COUNTERSINK, COMP:POLYURETHANE, D1=12,5, D=32 40 83 20 20 12,5 32 17 18 40 12 21 80 18,8
Part Number
Description
H1
H
B
D2
D1
D
D3
R
R1
H2
H3
R2
F max. kN
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS