1

K0014 Hook clamps ground, Form A

Manufacturer KIPP
Description HOOK CLAMP, FORM:A
Part Number K0014.110030
Product selection
Selector Part Number Description H1 H B D1 D Approx. weight kg Accessories Customs tariff number R H2 H3 F max. kN Tightening torque max. Nm Socket head screw DIN 912 H5 max. clamping range H4 Sortierung
1 K0014.110030 HOOK CLAMP, FORM:A 54 75 12 25 20 0,162 04375-10063,04375-10080,04378-12050,04378-12065,04378-12080,04378-12100,04378-12125,04378-12160,04378-12200 84662020 30 30 9 13 37,2 M10x65 12 10 40
2 K0014.110040 HOOK CLAMP, FORM:A 54 75 12 25 20 0,173 04375-10063,04375-10080,04378-12050,04378-12065,04378-12080,04378-12100,04378-12125,04378-12160,04378-12200 84662020 40 30 9 9,8 31,4 M10x65 12 10 50
Part Number
Description
H1
H
B
D1
D
Approx. weight kg
Accessories
Customs tariff number
R
H2
H3
F max. kN
Tightening torque max. Nm
Socket head screw DIN 912
H5 max. clamping range
H4
Sortierung
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS