1

K0439 Hinges plastic, detent

Manufacturer KIPP
Description HINGE W. DETENT THERMOPLASTIC, COMP:STAINLESS STEEL, A3=27, A4=27, A1=17,75, A2=17,75
Part Number K0439.56181800
Product selection
Selector Part Number Description A1 A2 A3 A4 F1 max. kN F2 max. kN Guide tabs for slot Approx. weight kg Load capacity N Customs tariff number
1 K0439.56181800 HINGE W. DETENT THERMOPLASTIC, COMP:STAINLESS STEEL, A3=27, A4=27, A1=17,75, A2=17,75 17,75 17,75 27 27 0,4 0,35 0,073 1200 39269097
2 K0439.56181806 HINGE W. DETENT THERMOPLASTIC, COMP:STAINLESS STEEL, A3=27, A4=27, A1=17,75, A2=17,75 17,75 17,75 27 27 0,4 0,35 6 0,073 1200 39269097
3 K0439.56181808 HINGE W. DETENT THERMOPLASTIC, COMP:STAINLESS STEEL, A3=27, A4=27, A1=17,75, A2=17,75 17,75 17,75 27 27 0,4 0,35 8 0,073 1200 39269097
4 K0439.56232300 HINGE W. DETENT THERMOPLASTIC, COMP:STAINLESS STEEL, A3=36,75, A4=36,75, A1=22,75, A2=22,75 22,75 22,75 36,75 36,75 0,6 0,425 0,093 1200 39269097
5 K0439.56232308 HINGE W. DETENT THERMOPLASTIC, COMP:STAINLESS STEEL, A3=36,75, A4=36,75, A1=22,75, A2=22,75 22,75 22,75 36,75 36,75 0,6 0,425 8 0,093 1200 39269097
6 K0439.56232310 HINGE W. DETENT THERMOPLASTIC, COMP:STAINLESS STEEL, A3=36,75, A4=36,75, A1=22,75, A2=22,75 22,75 22,75 36,75 36,75 0,6 0,425 10 0,093 1200 39269097
Part Number
Description
A1
A2
A3
A4
F1 max. kN
F2 max. kN
Guide tabs for slot
Approx. weight kg
Load capacity N
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS