K1085 Hinges 
stainless steel
1

K1085 Hinges stainless steel

Manufacturer KIPP
Description HINGE STAINLESS STEEL, A3=19,5, A4=19,5, A1=12,5, A2=12,5
Part Number K1085.052013130
Product selection
CAD Selector Part Number Description A A1 A2 A3 A4 Version B1 B2 D1 H H1
No CAD available 1 K1085.052013130 HINGE STAINLESS STEEL, A3=19,5, A4=19,5, A1=12,5, A2=12,5 39 12,5 12,5 19,5 19,5 polished 39 25 5,5 4 9
No CAD available 2 K1085.052013131 HINGE STAINLESS STEEL, A3=19,5, A4=19,5, A1=12,5, A2=12,5 39 12,5 12,5 19,5 19,5 sand-blasted 39 25 5,5 4 9
No CAD available 3 K1085.062515150 HINGE STAINLESS STEEL, A3=25, A4=25, A1=15, A2=15 50 15 15 25 25 polished 50 30 6,5 6 12
No CAD available 4 K1085.062515151 HINGE STAINLESS STEEL, A3=25, A4=25, A1=15, A2=15 50 15 15 25 25 sand-blasted 50 30 6,5 6 12
No CAD available 5 K1085.083018180 HINGE STAINLESS STEEL, A3=30, A4=30, A1=18, A2=18 60 18 18 30 30 polished 60 36 8,5 8 15
No CAD available 6 K1085.083018181 HINGE STAINLESS STEEL, A3=30, A4=30, A1=18, A2=18 60 18 18 30 30 sand-blasted 60 36 8,5 8 15
Part Number
Description
A
A1
A2
A3
A4
Version
B1
B2
D1
H
H1
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS