1

K0434 Hinges plastic, lift-off, left

Manufacturer KIPP
Description HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=26, A4=26, A1=15, A2=15
Part Number K0434.1251515
Product selection
Selector Part Number Description A1 A2 A3 A4 B1 B2 D1 D2 D3 F1 max. kN F2 max. kN Approx. weight kg H Load capacity N Customs tariff number
1 K0434.1251515 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=26, A4=26, A1=15, A2=15 15 15 26 26 48 28 6,6 6 14 0,625 0,425 0,031 9 1200 39269097
2 K0434.1251518 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=26, A4=29,5, A1=15, A2=17,5 15 17,5 26 29,5 48 28 6,6 6 14 0,7 0,5 0,033 9 1200 39269097
3 K0434.1251520 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=26, A4=35,5, A1=15, A2=20 15 20 26 35,5 48 28 6,6 6 14 0,7 0,4 0,035 9 1200 39269097
4 K0434.1251523 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=26, A4=38,5, A1=15, A2=22,5 15 22,5 26 38,5 48 28 6,6 6 14 0,8 0,35 0,037 9 1200 39269097
5 K0434.1251525 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=26, A4=43,5, A1=15, A2=25 15 25 26 43,5 48 28 6,6 6 14 0,8 0,325 0,038 9 1200 39269097
6 K0434.1251528 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=26, A4=48,5, A1=15, A2=27,5 15 27,5 26 48,5 48 28 6,6 6 14 0,8 0,32 0,040 9 1200 39269097
7 K0434.1251533 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=26, A4=57,5, A1=15, A2=32,5 15 32,5 26 57,5 48 28 6,6 6 14 0,8 0,24 0,043 9 1200 39269097
8 K0434.1301815 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=29,5, A4=26, A1=17,5, A2=15 17,5 15 29,5 26 48 28 6,6 6 14 0,75 0,45 0,033 9 1200 39269097
9 K0434.1352033 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=35,5, A4=57,5, A1=20, A2=32,5 20 32,5 35,5 57,5 48 28 6,6 6 14 0,8 0,24 0,047 9 1200 39269097
10 K0434.1402315 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=38,5, A4=26, A1=22,5, A2=15 22,5 15 38,5 26 48 28 6,6 6 14 0,65 0,425 0,037 9 1200 39269097
11 K0434.1402318 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=38,5, A4=29,5, A1=22,5, A2=17,5 22,5 17,5 38,5 29,5 48 28 6,6 6 14 0,75 0,5 0,038 9 1200 39269097
12 K0434.1402320 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=38,5, A4=35,5, A1=22,5, A2=20 22,5 20 38,5 35,5 48 28 6,6 6 14 0,75 0,4 0,040 9 1200 39269097
13 K0434.1402323 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=38,5, A4=38,5, A1=22,5, A2=22,5 22,5 22,5 38,5 38,5 48 28 6,6 6 14 0,8 0,4 0,042 9 1200 39269097
14 K0434.1402325 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=38,5, A4=43,5, A1=22,5, A2=25 22,5 25 38,5 43,5 48 28 6,6 6 14 0,8 0,35 0,043 9 1200 39269097
15 K0434.1402328 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=38,5, A4=48,5, A1=22,5, A2=27,5 22,5 27,5 38,5 48,5 48 28 6,6 6 14 0,8 0,35 0,045 9 1200 39269097
16 K0434.1402333 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=38,5, A4=57,5, A1=22,5, A2=32,5 22,5 32,5 38,5 57,5 48 28 6,6 6 14 0,8 0,24 0,049 9 1200 39269097
17 K0434.1452515 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=43,5, A4=26, A1=25, A2=15 25 15 43,5 26 48 28 6,6 6 14 0,65 0,425 0,038 9 1200 39269097
18 K0434.1452518 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=43,5, A4=29,5, A1=25, A2=17,5 25 17,5 43,5 29,5 48 28 6,6 6 14 0,75 0,5 0,040 9 1200 39269097
19 K0434.1452520 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=43,5, A4=35,5, A1=25, A2=20 25 20 43,5 35,5 48 28 6,6 6 14 0,7 0,4 0,042 9 1200 39269097
20 K0434.1452523 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=43,5, A4=38,5, A1=25, A2=22,5 25 22,5 43,5 38,5 48 28 6,6 6 14 0,8 0,35 0,043 9 1200 39269097
21 K0434.1603320 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=57,5, A4=35,5, A1=32,5, A2=20 32,5 20 57,5 35,5 48 28 6,6 6 14 0,7 0,4 0,047 9 1200 39269097
22 K0434.1603323 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=57,5, A4=38,5, A1=32,5, A2=22,5 32,5 22,5 57,5 38,5 48 28 6,6 6 14 0,8 0,35 0,049 9 1200 39269097
23 K0434.1603325 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=57,5, A4=43,5, A1=32,5, A2=25 32,5 25 57,5 43,5 48 28 6,6 6 14 0,8 0,325 0,050 9 1200 39269097
24 K0434.1603328 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=57,5, A4=48,5, A1=32,5, A2=27,5 32,5 27,5 57,5 48,5 48 28 6,6 6 14 0,9 0,32 0,052 9 1200 39269097
25 K0434.1603333 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=57,5, A4=57,5, A1=32,5, A2=32,5 32,5 32,5 57,5 57,5 48 28 6,6 6 14 0,9 0,24 0,055 9 1200 39269097
26 K0434.1301818 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=29,5, A4=29,5, A1=17,5, A2=17,5 17,5 17,5 29,5 29,5 48 28 6,6 6 14 0,75 0,5 0,034 9 1200 39269097
27 K0434.1301820 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=29,5, A4=35,5, A1=17,5, A2=20 17,5 20 29,5 35,5 48 28 6,6 6 14 0,75 0,4 0,036 9 1200 39269097
28 K0434.1301823 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=29,5, A4=38,5, A1=17,5, A2=22,5 17,5 22,5 29,5 38,5 48 28 6,6 6 14 0,8 0,35 0,038 9 1200 39269097
29 K0434.1301825 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=29,5, A4=43,5, A1=17,5, A2=25 17,5 25 29,5 43,5 48 28 6,6 6 14 0,8 0,35 0,040 9 1200 39269097
30 K0434.1301828 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=29,5, A4=48,5, A1=17,5, A2=27,5 17,5 27,5 29,5 48,5 48 28 6,6 6 14 0,8 0,35 0,041 9 1200 39269097
31 K0434.1301833 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=29,5, A4=57,5, A1=17,5, A2=32,5 17,5 32,5 29,5 57,5 48 28 6,6 6 14 0,8 0,24 0,045 9 1200 39269097
32 K0434.1352015 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=35,5, A4=26, A1=20, A2=15 20 15 35,5 26 48 28 6,6 6 14 0,75 0,4 0,034 9 1200 39269097
33 K0434.1352018 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=35,5, A4=29,5, A1=20, A2=17,5 20 17,5 35,5 29,5 48 28 6,6 6 14 0,75 0,5 0,036 9 1200 39269097
34 K0434.1352020 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=35,5, A4=35,5, A1=20, A2=20 20 20 35,5 35,5 48 28 6,6 6 14 0,75 0,4 0,038 9 1200 39269097
35 K0434.1352023 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=35,5, A4=38,5, A1=20, A2=22,5 20 22,5 35,5 38,5 48 28 6,6 6 14 0,8 0,35 0,040 9 1200 39269097
36 K0434.1352025 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=35,5, A4=43,5, A1=20, A2=25 20 25 35,5 43,5 48 28 6,6 6 14 0,8 0,35 0,042 9 1200 39269097
37 K0434.1352028 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=35,5, A4=48,5, A1=20, A2=27,5 20 27,5 35,5 48,5 48 28 6,6 6 14 0,9 0,35 0,043 9 1200 39269097
38 K0434.1452525 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=43,5, A4=43,5, A1=25, A2=25 25 25 43,5 43,5 48 28 6,6 6 14 0,8 0,325 0,045 9 1200 39269097
39 K0434.1452528 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=43,5, A4=48,5, A1=25, A2=27,5 25 27,5 43,5 48,5 48 28 6,6 6 14 0,8 0,32 0,046 9 1200 39269097
40 K0434.1452533 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=43,5, A4=57,5, A1=25, A2=32,5 25 32,5 43,5 57,5 48 28 6,6 6 14 0,8 0,24 0,050 9 1200 39269097
41 K0434.1502815 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=48,5, A4=26, A1=27,5, A2=15 27,5 15 48,5 26 48 28 6,6 6 14 0,65 0,425 0,040 9 1200 39269097
42 K0434.1502818 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=48,5, A4=29,5, A1=27,5, A2=17,5 27,5 17,5 48,5 29,5 48 28 6,6 6 14 0,75 0,5 0,041 9 1200 39269097
43 K0434.1502820 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=48,5, A4=35,5, A1=27,5, A2=20 27,5 20 48,5 35,5 48 28 6,6 6 14 0,7 0,4 0,043 9 1200 39269097
44 K0434.1502823 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=48,5, A4=38,5, A1=27,5, A2=22,5 27,5 22,5 48,5 38,5 48 28 6,6 6 14 0,8 0,35 0,045 9 1200 39269097
45 K0434.1502825 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=48,5, A4=43,5, A1=27,5, A2=25 27,5 25 48,5 43,5 48 28 6,6 6 14 0,8 0,325 0,046 9 1200 39269097
46 K0434.1502828 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=48,5, A4=48,5, A1=27,5, A2=27,5 27,5 27,5 48,5 48,5 48 28 6,6 6 14 0,8 0,32 0,048 9 1200 39269097
47 K0434.1502833 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=48,5, A4=57,5, A1=27,5, A2=32,5 27,5 32,5 48,5 57,5 48 28 6,6 6 14 0,8 0,24 0,052 9 1200 39269097
48 K0434.1603315 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=57,5, A4=26, A1=32,5, A2=15 32,5 15 57,5 26 48 28 6,6 6 14 0,65 0,425 0,043 9 1200 39269097
49 K0434.1603318 HINGE LIFT-OFF B1=48 THERMOPLASTIC, LEFT, COMP:STAINLESS STEEL, A3=57,5, A4=29,5, A1=32,5, A2=17,5 32,5 17,5 57,5 29,5 48 28 6,6 6 14 0,75 0,5 0,045 9 1200 39269097
Part Number
Description
A1
A2
A3
A4
B1
B2
D1
D2
D3
F1 max. kN
F2 max. kN
Approx. weight kg
H
Load capacity N
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS