1

K0579 Hinges aluminium, lift-off, right

Manufacturer KIPP
Description HINGE LIFT-OFF ALUMINIUM, RIGHT, COMP:STAINLESS STEEL, A3=26, A4=26, A1=15, A2=15
Part Number K0579.2251515
Product selection
Selector Part Number Description A1 A2 A3 A4 F1 max. kN F2 max. kN Approx. weight kg Load capacity N Customs tariff number
1 K0579.2251515 HINGE LIFT-OFF ALUMINIUM, RIGHT, COMP:STAINLESS STEEL, A3=26, A4=26, A1=15, A2=15 15 15 26 26 0,41 0,25 0,056 1500 83021000
2 K0579.2301818 HINGE LIFT-OFF ALUMINIUM, RIGHT, COMP:STAINLESS STEEL, A3=29,5, A4=29,5, A1=17,5, A2=17,5 17,5 17,5 29,5 29,5 0,45 0,28 0,064 1500 83021000
3 K0579.2352020 HINGE LIFT-OFF ALUMINIUM, RIGHT, COMP:STAINLESS STEEL, A3=36, A4=36, A1=20, A2=20 20 20 36 36 0,5 0,25 0,072 1500 83021000
4 K0579.2402323 HINGE LIFT-OFF ALUMINIUM, RIGHT, COMP:STAINLESS STEEL, A3=38,5, A4=38,5, A1=22,5, A2=22,5 22,5 22,5 38,5 38,5 0,55 0,2 0,068 1500 83021000
5 K0579.2452525 HINGE LIFT-OFF ALUMINIUM, RIGHT, COMP:STAINLESS STEEL, A3=43,5, A4=43,5, A1=25, A2=25 25 25 43,5 43,5 0,55 0,2 0,07 1500 83021000
6 K0579.2502828 HINGE LIFT-OFF ALUMINIUM, RIGHT, COMP:STAINLESS STEEL, A3=48,5, A4=48,5, A1=27,5, A2=27,5 27,5 27,5 48,5 48,5 0,55 0,175 0,078 1500 83021000
7 K0579.2603333 HINGE LIFT-OFF ALUMINIUM, RIGHT, COMP:STAINLESS STEEL, A3=57,5, A4=57,5, A1=32,5, A2=32,5 32,5 32,5 57,5 57,5 0,575 0,15 0,088 1500 83021000
Part Number
Description
A1
A2
A3
A4
F1 max. kN
F2 max. kN
Approx. weight kg
Load capacity N
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS