1

K0454 Drain plugs Form C

Manufacturer KIPP
Description HEXAGON HEAD SCREW PLUG G1/4 THERMOPLASTIC, FORM:C, D=19,5
Part Number K0454.319014
Product selection
Selector Part Number Description Tightening torque max. Nm D D1 Approx. weight kg L L1 Sortierung SW Customs tariff number
1 K0454.319014 HEXAGON HEAD SCREW PLUG G1/4 THERMOPLASTIC, FORM:C, D=19,5 5 19,5 G 1/4 0,002 7 9 1 17 84129040
2 K0454.322038 HEXAGON HEAD SCREW PLUG G3/8 THERMOPLASTIC, FORM:C, D=22 8 22 G 3/8 0,004 7,5 10 2 18 84129040
3 K0454.328012 HEXAGON HEAD SCREW PLUG G1/2 THERMOPLASTIC, FORM:C, D=28 9 28 G 1/2 0,006 7,5 11 3 24 84129040
4 K0454.334034 HEXAGON HEAD SCREW PLUG G3/4 THERMOPLASTIC, FORM:C, D=34 11 34 G 3/4 0,008 9 11 4 30 84129040
5 K0454.342100 HEXAGON HEAD SCREW PLUG G1 THERMOPLASTIC, FORM:C, D=42 42 G 1 0,018 10,5 12 5 35 84129040
6 K0454.3524015 HEXAGON HEAD SCREW PLUG M40X1,5 THERMOPLASTIC, FORM:C, D=52 52 M40x1,5 0,024 10 13 14 42 84129040
7 K0454.351114 HEXAGON HEAD SCREW PLUG G1_1/4 THERMOPLASTIC, FORM:C, D=51 51 G 1 1/4 0,026 12 13,5 6 42 84129040
8 K0454.358112 HEXAGON HEAD SCREW PLUG G1_1/2 THERMOPLASTIC, FORM:C, D=58 58 G 1 1/2 0,030 10 14,5 7 50 84129040
9 K0454.374200 HEXAGON HEAD SCREW PLUG G2 THERMOPLASTIC, FORM:C, D=74 74 G 2 0,054 13,5 16 8 64 84129040
10 K0454.3191415 HEXAGON HEAD SCREW PLUG M14X1,5 THERMOPLASTIC, FORM:C, D=19,5 5 19,5 M14x1,5 0,002 7 9 9 17 84129040
11 K0454.3211615 HEXAGON HEAD SCREW PLUG M16X1,5 THERMOPLASTIC, FORM:C, D=21 6 21 M16x1,5 0,004 7,5 10 10 18 84129040
12 K0454.3261815 HEXAGON HEAD SCREW PLUG M18X1,5 THERMOPLASTIC, FORM:C, D=26 7 26 M18x1,5 0,004 7,5 10 11 21 84129040
13 K0454.3282015 HEXAGON HEAD SCREW PLUG M20X1,5 THERMOPLASTIC, FORM:C, D=28 8 28 M20x1,5 0,006 8 10 12 24 84129040
14 K0454.3282215 HEXAGON HEAD SCREW PLUG M22X1,5 THERMOPLASTIC, FORM:C, D=28 10 28 M22x1,5 0,006 8 11 13 24 84129040
Part Number
Description
Tightening torque max. Nm
D
D1
Approx. weight kg
L
L1
Sortierung
SW
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS