1

K0160 Handwheels DIN 950, aluminium, with fixed grip

Manufacturer KIPP
Description HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=16, D1=140
Part Number K0160.2140X16
Product selection
Selector Part Number Description Number of spokes Version B3 series 1 B3 series 2 D1 D2 series 1 D2 series 2 D3 fixed machine handle DIN 39 Form E Approx. weight kg L1 L3 T series 1 T series 2 Customs tariff number
1 K0160.2140X16 HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=16, D1=140 3 hub without slot 5 140 16 36 ø20 x M8 x 64 0,440 19 39 18,3 84879090
2 K0160.2160X14 HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=14, D1=160 3 hub without slot 5 160 14 36 ø25 x M10 x 80 0,610 20 40 16,3 84879090
3 K0160.2160X16 HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=16, D1=160 3 hub without slot 5 160 16 36 ø25 x M10 x 80 0,610 20 40 18,3 84879090
4 K0160.2180X16 HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=16, D1=180 3 hub without slot 5 180 16 37 ø25 x M10 x 80 0,755 22 43 18,3 84879090
5 K0160.2180X18 HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=18, D1=180 3 hub without slot 6 180 18 37 ø25 x M10 x 80 0,755 22 43 20,8 84879090
6 K0160.2200X18 HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=18, D1=200 3 hub without slot 6 200 18 43 ø25 x M10 x 80 0,980 24 45 20,8 84879090
7 K0160.2200X22 HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=22, D1=200 3 hub without slot 6 200 22 43 ø25 x M10 x 80 0,980 24 45 24,8 84879090
8 K0160.2250X22 HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=22, D1=250 5 hub without slot 6 250 22 49 ø32 x M12 x 100 1,705 28 50 24,8 84879090
9 K0160.2250X26 HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=26, D1=250 5 hub without slot 8 250 26 49 ø32 x M12 x 100 1,705 28 50 29,3 84879090
10 K0160.3100X12 HANDWHEEL WITH SLOT ALUMINIUM, COMP:ALUMINIUM, D2=12, D1=100 3 hub with slot 4 100 12 29 ø16 x M6 x 50 0,240 17 33 13,8 84879090
11 K0160.3125X12 HANDWHEEL WITH SLOT ALUMINIUM, COMP:ALUMINIUM, D2=12, D1=125 3 hub with slot 4 125 12 31 ø20 x M8 x 64 0,340 18 36 13,8 84879090
12 K0160.3125X14 HANDWHEEL WITH SLOT ALUMINIUM, COMP:ALUMINIUM, D2=14, D1=125 3 hub with slot 5 125 14 31 ø20 x M8 x 64 0,340 18 36 16,3 84879090
13 K0160.3140X14 HANDWHEEL WITH SLOT ALUMINIUM, COMP:ALUMINIUM, D2=14, D1=140 3 hub with slot 5 140 14 36 ø20 x M8 x 64 0,440 19 39 16,3 84879090
14 K0160.3140X16 HANDWHEEL WITH SLOT ALUMINIUM, COMP:ALUMINIUM, D2=16, D1=140 3 hub with slot 5 140 16 36 ø20 x M8 x 64 0,440 19 39 18,3 84879090
15 K0160.3160X14 HANDWHEEL WITH SLOT ALUMINIUM, COMP:ALUMINIUM, D2=14, D1=160 3 hub with slot 5 160 14 36 ø25 x M10 x 80 0,610 20 40 16,3 84879090
16 K0160.3160X16 HANDWHEEL WITH SLOT ALUMINIUM, COMP:ALUMINIUM, D2=16, D1=160 3 hub with slot 5 160 16 36 ø25 x M10 x 80 0,610 20 40 18,3 84879090
17 K0160.3180X16 HANDWHEEL WITH SLOT ALUMINIUM, COMP:ALUMINIUM, D2=16, D1=180 3 hub with slot 5 180 16 37 ø25 x M10 x 80 0,755 22 43 18,3 84879090
18 K0160.3180X18 HANDWHEEL WITH SLOT ALUMINIUM, COMP:ALUMINIUM, D2=18, D1=180 3 hub with slot 6 180 18 37 ø25 x M10 x 80 0,755 22 43 20,8 84879090
19 K0160.2080X10 HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=10, D1=80 3 hub without slot 3 80 10 25 ø16 x M6 x 50 0,145 16 29 11,4 84879090
20 K0160.2080X12 HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=12, D1=80 3 hub without slot 4 80 12 25 ø16 x M6 x 50 0,145 16 29 13,8 84879090
21 K0160.2100X10 HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=10, D1=100 3 hub without slot 3 100 10 29 ø16 x M6 x 50 0,240 17 33 11,4 84879090
22 K0160.2100X12 HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=12, D1=100 3 hub without slot 4 100 12 29 ø16 x M6 x 50 0,240 17 33 13,8 84879090
23 K0160.2125X12 HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=12, D1=125 3 hub without slot 4 125 12 31 ø20 x M8 x 64 0,340 18 36 13,8 84879090
24 K0160.2125X14 HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=14, D1=125 3 hub without slot 5 125 14 31 ø20 x M8 x 64 0,340 18 36 16,3 84879090
25 K0160.2140X14 HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=14, D1=140 3 hub without slot 5 140 14 36 ø20 x M8 x 64 0,440 19 39 16,3 84879090
26 K0160.2315X26 HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=26, D1=315 5 hub without slot 8 315 26 54 ø32 x M12 x 100 2,625 33 56 29,3 84879090
27 K0160.2315X30 HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=30, D1=315 5 hub without slot 8 315 30 54 ø32 x M12 x 100 2,625 33 56 33,3 84879090
28 K0160.2400X30 HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=30, D1=400 5 hub without slot 8 400 30 65 ø36 x M16 x 112 4,310 38 63 33,3 84879090
29 K0160.2400X34 HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=34, D1=400 5 hub without slot 10 400 34 65 ø36 x M16 x 112 4,310 38 63 37,3 84879090
30 K0160.2500X34 HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=34, D1=500 5 hub without slot 10 500 34 79 ø36 x M16 x 112 6,340 45 72 37,3 84879090
31 K0160.2500X40 HANDWHEEL WITHOUT SLOT ALUMINIUM, COMP:ALUMINIUM, D2=40, D1=500 5 hub without slot 12 500 40 79 ø36 x M16 x 112 6,340 45 72 43,3 84879090
32 K0160.3080X10 HANDWHEEL WITH SLOT ALUMINIUM, COMP:ALUMINIUM, D2=10, D1=80 3 hub with slot 3 80 10 25 ø16 x M6 x 50 0,145 16 29 11,4 84879090
33 K0160.3080X12 HANDWHEEL WITH SLOT ALUMINIUM, COMP:ALUMINIUM, D2=12, D1=80 3 hub with slot 4 80 12 25 ø16 x M6 x 50 0,145 16 29 13,8 84879090
34 K0160.3100X10 HANDWHEEL WITH SLOT ALUMINIUM, COMP:ALUMINIUM, D2=10, D1=100 3 hub with slot 3 100 10 29 ø16 x M6 x 50 0,240 17 33 11,4 84879090
35 K0160.3200X18 HANDWHEEL WITH SLOT ALUMINIUM, COMP:ALUMINIUM, D2=18, D1=200 3 hub with slot 6 200 18 43 ø25 x M10 x 80 0,980 24 45 20,8 84879090
36 K0160.3200X22 HANDWHEEL WITH SLOT ALUMINIUM, COMP:ALUMINIUM, D2=22, D1=200 3 hub with slot 6 200 22 43 ø25 x M10 x 80 0,980 24 45 24,8 84879090
37 K0160.3250X22 HANDWHEEL WITH SLOT ALUMINIUM, COMP:ALUMINIUM, D2=22, D1=250 5 hub with slot 6 250 22 49 ø32 x M12 x 100 1,705 28 50 24,8 84879090
38 K0160.3250X26 HANDWHEEL WITH SLOT ALUMINIUM, COMP:ALUMINIUM, D2=26, D1=250 5 hub with slot 8 250 26 49 ø32 x M12 x 100 1,705 28 50 29,3 84879090
39 K0160.3315X26 HANDWHEEL WITH SLOT ALUMINIUM, COMP:ALUMINIUM, D2=26, D1=315 5 hub with slot 8 315 26 54 ø32 x M12 x 100 2,625 33 56 29,3 84879090
40 K0160.3315X30 HANDWHEEL WITH SLOT ALUMINIUM, COMP:ALUMINIUM, D2=30, D1=315 5 hub with slot 8 315 30 54 ø32 x M12 x 100 2,625 33 56 33,3 84879090
41 K0160.3400X30 HANDWHEEL WITH SLOT ALUMINIUM, COMP:ALUMINIUM, D2=30, D1=400 5 hub with slot 8 400 30 65 ø36 x M16 x 112 4,310 38 63 33,3 84879090
42 K0160.3400X34 HANDWHEEL WITH SLOT ALUMINIUM, COMP:ALUMINIUM, D2=34, D1=400 5 hub with slot 10 400 34 65 ø36 x M16 x 112 4,310 38 63 37,3 84879090
43 K0160.3500X34 HANDWHEEL WITH SLOT ALUMINIUM, COMP:ALUMINIUM, D2=34, D1=500 5 hub with slot 10 500 34 79 ø36 x M16 x 112 6,340 45 72 37,3 84879090
44 K0160.3500X40 HANDWHEEL WITH SLOT ALUMINIUM, COMP:ALUMINIUM, D2=40, D1=500 5 hub with slot 12 500 40 79 ø36 x M16 x 112 6,340 45 72 43,3 84879090
Part Number
Description
Number of spokes
Version
B3 series 1
B3 series 2
D1
D2 series 1
D2 series 2
D3
fixed machine handle DIN 39 Form E
Approx. weight kg
L1
L3
T series 1
T series 2
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS