1

K0707 Grub screws with hexagon socket and flat point DIN 913 with LONG-LOK

Manufacturer KIPP
Description GRUB SCREW WITH HEXAGON SOCKET M06X20 STAINLESS STEEL, LONG-LOK
Part Number K0707.306X20
Product selection
Selector Part Number Description Version D D1 Approx. weight g Approx. weight kg L L1 Material Sortierung SW T Customs tariff number
1 K0707.306X20 GRUB SCREW WITH HEXAGON SOCKET M06X20 STAINLESS STEEL, LONG-LOK LONG-LOK M6 4 3,21 20 7 stainless steel 3 3,5
2 K0707.308X10 GRUB SCREW WITH HEXAGON SOCKET M08X10 STAINLESS STEEL, LONG-LOK LONG-LOK M8 5,5 2,52 10 3,5 stainless steel 4 5
3 K0707.308X12 GRUB SCREW WITH HEXAGON SOCKET M08X12 STAINLESS STEEL, LONG-LOK LONG-LOK M8 5,5 3,15 12 5 stainless steel 4 5
4 K0707.308X16 GRUB SCREW WITH HEXAGON SOCKET M08X16 STAINLESS STEEL, LONG-LOK LONG-LOK M8 5,5 5,37 16 8 stainless steel 4 5
5 K0707.308X20 GRUB SCREW WITH HEXAGON SOCKET M08X20 STAINLESS STEEL, LONG-LOK LONG-LOK M8 5,5 5,67 20 8 stainless steel 4 5
6 K0707.310X10 GRUB SCREW WITH HEXAGON SOCKET M10X10 STAINLESS STEEL, LONG-LOK LONG-LOK M10 7 4,38 10 5 stainless steel 5 6
7 K0707.310X12 GRUB SCREW WITH HEXAGON SOCKET M10X12 STAINLESS STEEL, LONG-LOK LONG-LOK M10 7 4,78 12 5 stainless steel 5 6
8 K0707.310X16 GRUB SCREW WITH HEXAGON SOCKET M10X16 STAINLESS STEEL, LONG-LOK LONG-LOK M10 7 6,78 16 9 stainless steel 5 6
9 K0707.310X20 GRUB SCREW WITH HEXAGON SOCKET M10X20 STAINLESS STEEL, LONG-LOK LONG-LOK M10 7 7,18 20 9 stainless steel 5 6
10 K0707.203X5 GRUB SCREW WITH HEXAGON SOCKET M03X5 STAINLESS STEEL, LONG-LOK LONG-LOK M3 2 5 2 steel 3 1,5 1,2 73181569
11 K0707.203X6 GRUB SCREW WITH HEXAGON SOCKET M03X6 STEEL, LONG-LOK LONG-LOK M3 2 0,22 6 3 steel 1,5 1,2
12 K0707.203X8 GRUB SCREW WITH HEXAGON SOCKET M03X8 STEEL, LONG-LOK LONG-LOK M3 2 0,30 8 4 steel 1,5 1,2
13 K0707.203X10 GRUB SCREW WITH HEXAGON SOCKET M03X10 STEEL, LONG-LOK LONG-LOK M3 2 10 4 steel 3 1,5 1,2 73181569
14 K0707.203X12 GRUB SCREW WITH HEXAGON SOCKET M03X12 STEEL, LONG-LOK LONG-LOK M3 2 0,46 12 4 steel 1,5 1,2
15 K0707.204X5 GRUB SCREW WITH HEXAGON SOCKET M04X5 STEEL, LONG-LOK LONG-LOK M4 2,5 0,30 5 2 steel 2 1,5
16 K0707.204X6 GRUB SCREW WITH HEXAGON SOCKET M04X6 STEEL, LONG-LOK LONG-LOK M4 2,5 6 2,5 steel 3 2 1,5 73181569
17 K0707.204X8 GRUB SCREW WITH HEXAGON SOCKET M04X8 STEEL, LONG-LOK LONG-LOK M4 2,5 0,54 8 3,5 steel 2 1,5
18 K0707.204X10 GRUB SCREW WITH HEXAGON SOCKET M04X10 STEEL, LONG-LOK LONG-LOK M4 2,5 10 5 steel 3 2 1,5 73181569
19 K0707.204X12 GRUB SCREW WITH HEXAGON SOCKET M04X12 STEEL, LONG-LOK LONG-LOK M4 2,5 0,86 12 5 steel 2 1,5
20 K0707.204X16 GRUB SCREW WITH HEXAGON SOCKET M04X16 STEEL, LONG-LOK LONG-LOK M4 2,5 1,18 16 5 steel 2 1,5
21 K0707.205X5 GRUB SCREW WITH HEXAGON SOCKET M05X5 STEEL, LONG-LOK LONG-LOK M5 3,5 0,44 5 2 steel 2,5 2
22 K0707.205X6 GRUB SCREW WITH HEXAGON SOCKET M05X6 STEEL, LONG-LOK LONG-LOK M5 3,5 6 3 steel 3 2,5 2 73181569
23 K0707.205X8 GRUB SCREW WITH HEXAGON SOCKET M05X8 STEEL, LONG-LOK LONG-LOK M5 3,5 0,80 8 3,5 steel 2,5 2
24 K0707.205X10 GRUB SCREW WITH HEXAGON SOCKET M05X10 STEEL, LONG-LOK LONG-LOK M5 3,5 1,04 10 3,5 steel 2,5 2
25 K0707.205X12 GRUB SCREW WITH HEXAGON SOCKET M05X12 STEEL, LONG-LOK LONG-LOK M5 3,5 12 5 steel 3 2,5 2 73181569
26 K0707.205X16 GRUB SCREW WITH HEXAGON SOCKET M05X16 STEEL, LONG-LOK LONG-LOK M5 3,5 1,76 16 6 steel 2,5 2
27 K0707.206X6 GRUB SCREW WITH HEXAGON SOCKET M06X6 STEEL, LONG-LOK LONG-LOK M6 4 0,76 6 2,5 steel 3 2
28 K0707.206X8 GRUB SCREW WITH HEXAGON SOCKET M06X8 STEEL, LONG-LOK LONG-LOK M6 4 8 3 steel 3 3 2 73181569
29 K0707.206X10 GRUB SCREW WITH HEXAGON SOCKET M06X10 STEEL, LONG-LOK LONG-LOK M6 4 1,46 10 3,5 steel 3 2
30 K0707.206X12 GRUB SCREW WITH HEXAGON SOCKET M06X12 STEEL, LONG-LOK LONG-LOK M6 4 12 5 steel 3 3 2 73181569
31 K0707.206X16 GRUB SCREW WITH HEXAGON SOCKET M06X16 STEEL, LONG-LOK LONG-LOK M6 4 2,51 16 7 steel 3 2
32 K0707.206X20 GRUB SCREW WITH HEXAGON SOCKET M06X20 STEEL, LONG-LOK LONG-LOK M6 4 3,21 20 7 steel 3 2
33 K0707.208X8 GRUB SCREW WITH HEXAGON SOCKET M08X8 STEEL, LONG-LOK LONG-LOK M8 5,5 8 3 steel 3 4 3 73181569
34 K0707.208X10 GRUB SCREW WITH HEXAGON SOCKET M08X10 STEEL, LONG-LOK LONG-LOK M8 5,5 2,52 10 3,5 steel 4 3
35 K0707.208X12 GRUB SCREW WITH HEXAGON SOCKET M08X12 STEEL, LONG-LOK LONG-LOK M8 5,5 3,15 12 5 steel 4 3
36 K0707.208X16 GRUB SCREW WITH HEXAGON SOCKET M08X16 STEEL, LONG-LOK LONG-LOK M8 5,5 16 8 steel 3 4 3 73181569
37 K0707.208X20 GRUB SCREW WITH HEXAGON SOCKET M08X20 STEEL, LONG-LOK LONG-LOK M8 5,5 5,67 20 8 steel 4 3
38 K0707.210X10 GRUB SCREW WITH HEXAGON SOCKET M10X10 STEEL, LONG-LOK LONG-LOK M10 7 10 5 steel 3 5 6 73181569
39 K0707.210X12 GRUB SCREW WITH HEXAGON SOCKET M10X12 STEEL, LONG-LOK LONG-LOK M10 7 4,78 12 5 steel 5 6
40 K0707.210X16 GRUB SCREW WITH HEXAGON SOCKET M10X16 STEEL, LONG-LOK LONG-LOK M10 7 6,78 16 9 steel 5 6
41 K0707.210X20 GRUB SCREW WITH HEXAGON SOCKET M10X20 STEEL, LONG-LOK LONG-LOK M10 7 20 9 steel 3 5 6 73181569
42 K0707.303X5 GRUB SCREW WITH HEXAGON SOCKET M03X5 STAINLESS STEEL, LONG-LOK LONG-LOK M3 2 0,19 5 2 stainless steel 1,5 2
43 K0707.303X6 GRUB SCREW WITH HEXAGON SOCKET M03X6 STAINLESS STEEL, LONG-LOK LONG-LOK M3 2 0,22 6 3 stainless steel 1,5 2
44 K0707.303X8 GRUB SCREW WITH HEXAGON SOCKET M03X8 STAINLESS STEEL, LONG-LOK LONG-LOK M3 2 0,30 8 4 stainless steel 1,5 2
45 K0707.303X12 GRUB SCREW WITH HEXAGON SOCKET M03X12 STAINLESS STEEL, LONG-LOK LONG-LOK M3 2 0,46 12 4 stainless steel 1,5 2
46 K0707.303X10 GRUB SCREW WITH HEXAGON SOCKET M03X10 STAINLESS STEEL, LONG-LOK LONG-LOK M3 2 0,40 10 4 stainless steel 1,5 2
47 K0707.304X5 GRUB SCREW WITH HEXAGON SOCKET M04X5 STAINLESS STEEL, LONG-LOK LONG-LOK M4 2,5 0,30 5 2 stainless steel 2 2,5
48 K0707.304X6 GRUB SCREW WITH HEXAGON SOCKET M04X6 STAINLESS STEEL, LONG-LOK LONG-LOK M4 2,5 0,51 6 2,5 stainless steel 2 2,5
49 K0707.304X8 GRUB SCREW WITH HEXAGON SOCKET M04X8 STAINLESS STEEL, LONG-LOK LONG-LOK M4 2,5 0,54 8 3,5 stainless steel 2 2,5
50 K0707.304X10 GRUB SCREW WITH HEXAGON SOCKET M04X10 STAINLESS STEEL, LONG-LOK LONG-LOK M4 2,5 0,81 10 5 stainless steel 2 2,5
51 K0707.304X12 GRUB SCREW WITH HEXAGON SOCKET M04X12 STAINLESS STEEL, LONG-LOK LONG-LOK M4 2,5 0,86 12 5 stainless steel 2 2,5
52 K0707.304X16 GRUB SCREW WITH HEXAGON SOCKET M04X16 STAINLESS STEEL, LONG-LOK LONG-LOK M4 2,5 1,18 16 5 stainless steel 2 2,5
53 K0707.305X5 GRUB SCREW WITH HEXAGON SOCKET M05X5 STAINLESS STEEL, LONG-LOK LONG-LOK M5 3,5 0,44 5 2 stainless steel 2,5 2
54 K0707.305X6 GRUB SCREW WITH HEXAGON SOCKET M05X6 STAINLESS STEEL, LONG-LOK LONG-LOK M5 3,5 0,51 6 3 stainless steel 2,5 3
55 K0707.305X8 GRUB SCREW WITH HEXAGON SOCKET M05X8 STAINLESS STEEL, LONG-LOK LONG-LOK M5 3,5 0,80 8 3,5 stainless steel 2,5 3
56 K0707.305X10 GRUB SCREW WITH HEXAGON SOCKET M05X10 STAINLESS STEEL, LONG-LOK LONG-LOK M5 3,5 1,04 10 3,5 stainless steel 2,5 3
57 K0707.305X12 GRUB SCREW WITH HEXAGON SOCKET M05X12 STAINLESS STEEL, LONG-LOK LONG-LOK M5 3,5 1,11 12 5 stainless steel 2,5 3
58 K0707.305X16 GRUB SCREW WITH HEXAGON SOCKET M05X16 STAINLESS STEEL, LONG-LOK LONG-LOK M5 3,5 1,76 16 6 stainless steel 2,5 3
59 K0707.306X6 GRUB SCREW WITH HEXAGON SOCKET M06X6 STAINLESS STEEL, LONG-LOK LONG-LOK M6 4 0,76 6 2,5 stainless steel 3 2
60 K0707.306X8 GRUB SCREW WITH HEXAGON SOCKET M06X8 STAINLESS STEEL, LONG-LOK LONG-LOK M6 4 0,82 8 3 stainless steel 3 3,5
61 K0707.306X10 GRUB SCREW WITH HEXAGON SOCKET M06X10 STAINLESS STEEL, LONG-LOK LONG-LOK M6 4 1,46 10 3,5 stainless steel 3 3,5
62 K0707.306X12 GRUB SCREW WITH HEXAGON SOCKET M06X12 STAINLESS STEEL, LONG-LOK LONG-LOK M6 4 1,52 12 5 stainless steel 3 3,5
63 K0707.306X16 GRUB SCREW WITH HEXAGON SOCKET M06X16 STAINLESS STEEL, LONG-LOK LONG-LOK M6 4 2,51 16 7 stainless steel 3 3,5
64 K0707.308X8 GRUB SCREW WITH HEXAGON SOCKET M08X8 STAINLESS STEEL, LONG-LOK LONG-LOK M8 5,5 2,42 8 3 stainless steel 4 5
Part Number
Description
Version
D
D1
Approx. weight g
Approx. weight kg
L
L1
Material
Sortierung
SW
T
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS