1

K0385 Round inserts, form K

Manufacturer KIPP
Description GRIPPERS AND INSERTS ROUND D2=10 POLYACETAL, FORM:K
Part Number K0385.10109
Product selection
Selector Part Number Description Version D2 G Approx. weight g L3 L4 Customs tariff number
1 K0385.10109 GRIPPERS AND INSERTS ROUND D2=10 POLYACETAL, FORM:K Round Inserts 10 M5 1 10 5 84662020
2 K0385.10129 GRIPPERS AND INSERTS ROUND D2=10 POLYACETAL, FORM:K 10 M5 1 12 6,4 84662020
3 K0385.12109 GRIPPERS AND INSERTS ROUND D2=12 POLYACETAL, FORM:K Round Inserts 12 M5 1,5 10 5 84662020
4 K0385.12129 GRIPPERS AND INSERTS ROUND D2=12 POLYACETAL, FORM:K 12 M5 1 12 6,4 84662020
5 K0385.16109 GRIPPERS AND INSERTS ROUND D2=16 POLYACETAL, FORM:K Round Inserts 16 M6 2,5 10 5 84662020
6 K0385.16129 GRIPPERS AND INSERTS ROUND D2=16 POLYACETAL, FORM:K 16 M6 3 12 6,4 84662020
7 K0385.20109 GRIPPERS AND INSERTS ROUND D2=20 POLYACETAL, FORM:K Round Inserts 20 M6 4,5 10 5 84662020
8 K0385.20129 GRIPPERS AND INSERTS ROUND D2=20 POLYACETAL, FORM:K 20 M6 5 12 6,4 84662020
9 K0385.25109 GRIPPERS AND INSERTS ROUND D2=25 POLYACETAL, FORM:K Round Inserts 25 M6 7 10 5 84662020
10 K0385.25129 GRIPPERS AND INSERTS ROUND D2=25 POLYACETAL, FORM:K 25 M6 8 12 6,4 84662020
Part Number
Description
Version
D2
G
Approx. weight g
L3
L4
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS