1

K0179 Handles, Form C

Manufacturer KIPP
Description GRIP ROD 10 STEEL, FORM:C, COMP:DUROPLAST, L=80
Part Number K0179.410X80
Product selection
Selector Part Number Description Version D D1 D3 L L1 L3 Customs tariff number
1 K0179.410X80 GRIP ROD 10 STEEL, FORM:C, COMP:DUROPLAST, L=80 steel 10 M8 25 80 13 38 84662098
2 K0179.410X100 GRIP ROD 10 STEEL, FORM:C, COMP:DUROPLAST, L=100 steel 10 M8 25 100 13 38 84662098
3 K0179.412X65 GRIP ROD 12 STEEL, FORM:C, COMP:DUROPLAST, L=65 steel 12 M10 30 65 15 46 84662098
4 K0179.412X80 GRIP ROD 12 STEEL, FORM:C, COMP:DUROPLAST, L=80 steel 12 M10 30 80 15 46 84662098
5 K0179.412X100 GRIP ROD 12 STEEL, FORM:C, COMP:DUROPLAST, L=100 steel 12 M10 30 100 15 46 84662098
6 K0179.412X125 GRIP ROD 12 STEEL, FORM:C, COMP:DUROPLAST, L=125 steel 12 M10 30 125 15 46 84662098
7 K0179.414X80 GRIP ROD 14 STEEL, FORM:C, COMP:DUROPLAST, L=80 steel 14 M12 35 80 16 53 84662098
8 K0179.414X100 GRIP ROD 14 STEEL, FORM:C, COMP:DUROPLAST, L=100 steel 14 M12 35 100 16 53 84662098
9 K0179.414X125 GRIP ROD 14 STEEL, FORM:C, COMP:DUROPLAST, L=125 steel 14 M12 35 125 16 53 84662098
10 K0179.414X160 GRIP ROD 14 STEEL, FORM:C, COMP:DUROPLAST, L=160 steel 14 M12 35 160 16 53 84662098
11 K0179.1410X50 GRIP ROD 10 STAINLESS STEEL, FORM:C, COMP:DUROPLAST, L=50 stainless steel 10 M8 25 50 13 38 84662098
12 K0179.1412X65 GRIP ROD 12 STAINLESS STEEL, FORM:C, COMP:DUROPLAST, L=65 stainless steel 12 M10 30 65 15 46 84662098
13 K0179.1408X35 GRIP ROD 8 STAINLESS STEEL, FORM:C, COMP:DUROPLAST, L=35 stainless steel 8 M6 20 35 9 30 84662098
14 K0179.1414X160 GRIP ROD 14 STAINLESS STEEL, FORM:C, COMP:DUROPLAST, L=160 stainless steel 14 M12 35 160 16 53 84662098
15 K0179.1414X100 GRIP ROD 14 STAINLESS STEEL, FORM:C, COMP:DUROPLAST, L=100 stainless steel 14 M12 35 100 16 53 84662098
16 K0179.1408X65 GRIP ROD 8 STAINLESS STEEL, FORM:C, COMP:DUROPLAST, L=65 stainless steel 8 M6 20 65 9 30 84662098
17 K0179.1410X65 GRIP ROD 10 STAINLESS STEEL, FORM:C, COMP:DUROPLAST, L=65 stainless steel 10 M8 25 65 13 38 84662098
18 K0179.1412X100 GRIP ROD 12 STAINLESS STEEL, FORM:C, COMP:DUROPLAST, L=100 stainless steel 12 M10 30 100 15 46 84662098
19 K0179.1410X80 GRIP ROD 10 STAINLESS STEEL, FORM:C, COMP:DUROPLAST, L=80 stainless steel 10 M8 25 80 13 38 84662098
20 K0179.1410X100 GRIP ROD 10 STAINLESS STEEL, FORM:C, COMP:DUROPLAST, L=100 stainless steel 10 M8 25 100 13 38 84662098
21 K0179.1412X125 GRIP ROD 12 STAINLESS STEEL, FORM:C, COMP:DUROPLAST, L=125 stainless steel 12 M10 30 125 15 46 84662098
22 K0179.1408X50 GRIP ROD 8 STAINLESS STEEL, FORM:C, COMP:DUROPLAST, L=50 stainless steel 8 M6 20 50 9 30 84662098
23 K0179.1412X80 GRIP ROD 12 STAINLESS STEEL, FORM:C, COMP:DUROPLAST, L=80 stainless steel 12 M10 30 80 15 46 84662098
24 K0179.1414X125 GRIP ROD 14 STAINLESS STEEL, FORM:C, COMP:DUROPLAST, L=125 stainless steel 14 M12 35 125 16 53 84662098
25 K0179.1414X80 GRIP ROD 14 STAINLESS STEEL, FORM:C, COMP:DUROPLAST, L=80 stainless steel 14 M12 35 80 16 53 84662098
26 K0179.408X35 GRIP ROD 8 STEEL, FORM:C, COMP:DUROPLAST, L=35 steel 8 M6 20 35 9 30 84662098
27 K0179.408X50 GRIP ROD 8 STEEL, FORM:C, COMP:DUROPLAST, L=50 steel 8 M6 20 50 9 30 84662098
28 K0179.408X65 GRIP ROD 8 STEEL, FORM:C, COMP:DUROPLAST, L=65 steel 8 M6 20 65 9 30 84662098
29 K0179.410X50 GRIP ROD 10 STEEL, FORM:C, COMP:DUROPLAST, L=50 steel 10 M8 25 50 13 38 84662098
30 K0179.410X65 GRIP ROD 10 STEEL, FORM:C, COMP:DUROPLAST, L=65 steel 10 M8 25 65 13 38 84662098
Part Number
Description
Version
D
D1
D3
L
L1
L3
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS