1

K0248 Control knobs Form C

Manufacturer KIPP
Description GRADUATED KNOB D=5 SIZE:1 THERMOPLASTIC, FORM:C, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY
Part Number K0248.3105
Product selection
Selector Part Number Description D D1 D2 D3 D4 Colour Approx. weight kg H H1 H2 T Customs tariff number
1 K0248.3105 GRADUATED KNOB D=5 SIZE:1 THERMOPLASTIC, FORM:C, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY 5 21 19 19 M3 anthracite grey 0,011 22 10,5 5 10 84662098
2 K0248.31055 GRADUATED KNOB D=5 SIZE:1 THERMOPLASTIC, FORM:C, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035 5 21 19 19 M3 light grey 0,011 22 10,5 5 10 84662098
3 K0248.31056 GRADUATED KNOB D=5 SIZE:1 THERMOPLASTIC, FORM:C, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 5 21 19 19 M3 traffic red 0,011 22 10,5 5 10 84662098
4 K0248.31057 GRADUATED KNOB D=5 SIZE:1 THERMOPLASTIC, FORM:C, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021 5 21 19 19 M3 bright yellow 0,011 22 10,5 5 10 84662098
5 K0248.3206 GRADUATED KNOB D=6 SIZE:2 THERMOPLASTIC, FORM:C, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY 6 26 23 23 M3 anthracite grey 0,023 26 12 6 10 84662098
6 K0248.32065 GRADUATED KNOB D=6 SIZE:2 THERMOPLASTIC, FORM:C, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035 6 26 23 23 M3 light grey 0,023 26 12 6 10 84662098
7 K0248.32066 GRADUATED KNOB D=6 SIZE:2 THERMOPLASTIC, FORM:C, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 6 26 23 23 M3 traffic red 0,023 26 12 6 10 84662098
8 K0248.32067 GRADUATED KNOB D=6 SIZE:2 THERMOPLASTIC, FORM:C, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021 6 26 23 23 M3 bright yellow 0,023 26 12 6 10 84662098
9 K0248.3308 GRADUATED KNOB D=8 SIZE:3 THERMOPLASTIC, FORM:C, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY 8 34 31 31 M4 anthracite grey 0,032 36 17,5 7 14 84662098
10 K0248.33085 GRADUATED KNOB D=8 SIZE:3 THERMOPLASTIC, FORM:C, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035 8 34 31 31 M4 light grey 0,032 36 17,5 7 14 84662098
11 K0248.33086 GRADUATED KNOB D=8 SIZE:3 THERMOPLASTIC, FORM:C, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 8 34 31 31 M4 traffic red 0,032 36 17,5 7 14 84662098
12 K0248.33087 GRADUATED KNOB D=8 SIZE:3 THERMOPLASTIC, FORM:C, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021 8 34 31 31 M4 bright yellow 0,032 36 17,5 7 14 84662098
Part Number
Description
D
D1
D2
D3
D4
Colour
Approx. weight kg
H
H1
H2
T
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS