1

K0157 Flat knobs with external thread

Manufacturer KIPP
Description FLAT KNOB FLAT M06 STEEL, D1=16
Part Number K0157.06010
Product selection
Selector Part Number Description D D1 D2 D3 Approx. weight kg H H1 H2 L1 Customs tariff number
1 K0157.06010 FLAT KNOB FLAT M06 STEEL, D1=16 M6 16 10 6 0,013 18 5 9 10 73181590
2 K0157.08014 FLAT KNOB FLAT M08 STEEL, D1=25 M8 25 14 10 0,048 29 9 13 14 73181590
3 K0157.10016 FLAT KNOB FLAT M10 STEEL, D1=32 M10 32 18 12 0,096 37 11 17 16 73181590
4 K0157.12018 FLAT KNOB FLAT M12 STEEL, D1=36 M12 36 20 13 0,135 42 12 20 18 73181590
Part Number
Description
D
D1
D2
D3
Approx. weight kg
H
H1
H2
L1
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS