1

K0704 Shoulder screws with slotted flat head DIN 923

Manufacturer KIPP
Description FLAT-HEAD SCREW WITH SLOT M06 STEEL, DIN923
Part Number K0704.06
Product selection
Selector Part Number Description B D1 D2 D3 Approx. weight g K L Customs tariff number
1 K0704.06 FLAT-HEAD SCREW WITH SLOT M06 STEEL, DIN923 9 M6 13 8 9 3,1 10 +0,15/+0,07 73181569
2 K0704.08 FLAT-HEAD SCREW WITH SLOT M08 STEEL, DIN923 11 M8 16 10 17 3,8 12 +0,2/+0,1 73181569
3 K0704.10 FLAT-HEAD SCREW WITH SLOT M10 STEEL, DIN923 13,5 M10 20 13 36 4,6 16 +0,2/+0,1 73181569
Part Number
Description
B
D1
D2
D3
Approx. weight g
K
L
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page