1

K0255 Five lobe grips with internal thread

Manufacturer KIPP
Description FIVE LOBE GRIP M08, COMP:STEEL, COMP:BLACK GREY RAL7021, D=50
Part Number K0255.5008
Product selection
Selector Part Number Description Version Version_1 D D1 D2 D3 Colour Approx. weight kg H H1 H2 T Customs tariff number
1 K0255.5008 FIVE LOBE GRIP M08, COMP:STEEL, COMP:BLACK GREY RAL7021, D=50 bush steel Internal thread 50 M8 22,2 28,2 anthracite grey 0,030 34,8 17,8 11,5 14 84662098
2 K0255.50085 FIVE LOBE GRIP M08, COMP:STEEL, COMP:GREY RAL7035, D=50 bush steel Internal thread 50 M8 22,2 28,2 light grey 0,030 34,8 17,8 11,5 14 84662098
3 K0255.50086 FIVE LOBE GRIP M08, COMP:STEEL, COMP:RED RAL3020, D=50 bush steel Internal thread 50 M8 22,2 28,2 traffic red 0,030 34,8 17,8 11,5 14 84662098
4 K0255.50087 FIVE LOBE GRIP M08, COMP:STEEL, COMP:YELLOW RAL1021, D=50 bush steel Internal thread 50 M8 22,2 28,2 bright yellow 0,030 34,8 17,8 11,5 14 84662098
5 K0255.5010 FIVE LOBE GRIP M10, COMP:STEEL, COMP:BLACK GREY RAL7021, D=50 bush steel Internal thread 50 M10 22,2 28,2 anthracite grey 0,020 34,8 17,8 11,5 14 84662098
6 K0255.50105 FIVE LOBE GRIP M10, COMP:STEEL, COMP:GREY RAL7035, D=50 bush steel Internal thread 50 M10 22,2 28,2 light grey 0,020 34,8 17,8 11,5 14 84662098
7 K0255.50106 FIVE LOBE GRIP M10, COMP:STEEL, COMP:RED RAL3020, D=50 bush steel Internal thread 50 M10 22,2 28,2 traffic red 0,020 34,8 17,8 11,5 14 84662098
8 K0255.50107 FIVE LOBE GRIP M10, COMP:STEEL, COMP:YELLOW RAL1021, D=50 bush steel Internal thread 50 M10 22,2 28,2 bright yellow 0,020 34,8 17,8 11,5 14 84662098
9 K0255.5012 FIVE LOBE GRIP M12, COMP:STEEL, COMP:BLACK GREY RAL7021, D=50 bush steel Internal thread 50 M12 22,2 28,2 anthracite grey 0,010 34,8 17,8 11,5 18 84662098
10 K0255.50125 FIVE LOBE GRIP M12, COMP:STEEL, COMP:GREY RAL7035, D=50 bush steel Internal thread 50 M12 22,2 28,2 light grey 0,010 34,8 17,8 11,5 18 84662098
11 K0255.50126 FIVE LOBE GRIP M12, COMP:STEEL, COMP:RED RAL3020, D=50 bush steel Internal thread 50 M12 22,2 28,2 traffic red 0,010 34,8 17,8 11,5 18 84662098
12 K0255.50127 FIVE LOBE GRIP M12, COMP:STEEL, COMP:YELLOW RAL1021, D=50 bush steel Internal thread 50 M12 22,2 28,2 bright yellow 0,010 34,8 17,8 11,5 18 84662098
13 K0255.6310 FIVE LOBE GRIP M10, COMP:STEEL, COMP:BLACK GREY RAL7021, D=63 bush steel Internal thread 63 M10 28 35,5 anthracite grey 0,070 44 22,5 14,5 14 84662098
14 K0255.63105 FIVE LOBE GRIP M10, COMP:STEEL, COMP:GREY RAL7035, D=63 bush steel Internal thread 63 M10 28 35,5 light grey 0,070 44 22,5 14,5 14 84662098
15 K0255.63106 FIVE LOBE GRIP M10, COMP:STEEL, COMP:RED RAL3020, D=63 bush steel Internal thread 63 M10 28 35,5 traffic red 0,070 44 22,5 14,5 14 84662098
16 K0255.63107 FIVE LOBE GRIP M10, COMP:STEEL, COMP:YELLOW RAL1021, D=63 bush steel Internal thread 63 M10 28 35,5 bright yellow 0,070 44 22,5 14,5 14 84662098
17 K0255.6312 FIVE LOBE GRIP M12, COMP:STEEL, COMP:BLACK GREY RAL7021, D=63 bush steel Internal thread 63 M12 28 35,5 anthracite grey 0,050 44 22,5 14,5 18 84662098
18 K0255.63125 FIVE LOBE GRIP M12, COMP:STEEL, COMP:GREY RAL7035, D=63 bush steel Internal thread 63 M12 28 35,5 light grey 0,050 44 22,5 14,5 18 84662098
19 K0255.63126 FIVE LOBE GRIP M12, COMP:STEEL, COMP:RED RAL3020, D=63 bush steel Internal thread 63 M12 28 35,5 traffic red 0,050 44 22,5 14,5 18 84662098
20 K0255.63127 FIVE LOBE GRIP M12, COMP:STEEL, COMP:YELLOW RAL1021, D=63 bush steel Internal thread 63 M12 28 35,5 bright yellow 0,050 44 22,5 14,5 18 84662098
21 K0255.6316 FIVE LOBE GRIP M16, COMP:STEEL, COMP:BLACK GREY RAL7021, D=63 bush steel Internal thread 63 M16 28 35,5 anthracite grey 0,040 44 22,5 14,5 18 84662098
22 K0255.63165 FIVE LOBE GRIP M16, COMP:STEEL, COMP:GREY RAL7035, D=63 bush steel Internal thread 63 M16 28 35,5 light grey 0,040 44 22,5 14,5 18 84662098
23 K0255.63166 FIVE LOBE GRIP M16, COMP:STEEL, COMP:RED RAL3020, D=63 bush steel Internal thread 63 M16 28 35,5 traffic red 0,040 44 22,5 14,5 18 84662098
24 K0255.63167 FIVE LOBE GRIP M16, COMP:STEEL, COMP:YELLOW RAL1021, D=63 bush steel Internal thread 63 M16 28 35,5 bright yellow 0,040 44 22,5 14,5 18 84662098
25 K0255.50081 FIVE LOBE GRIP M08, COMP:STAINLESS STEEL, COMP:BLACK GREY RAL7021, D=50 bush stainless steel Internal thread 50 M8 22,2 28,2 anthracite grey 0,030 34,8 17,8 11,5 14 84662098
26 K0255.500815 FIVE LOBE GRIP M08, COMP:STAINLESS STEEL, COMP:GREY RAL7035, D=50 bush stainless steel Internal thread 50 M8 22,2 28,2 light grey 0,030 34,8 17,8 11,5 14 84662098
27 K0255.500816 FIVE LOBE GRIP M08, COMP:STAINLESS STEEL, COMP:RED RAL3020, D=50 bush stainless steel Internal thread 50 M8 22,2 28,2 traffic red 0,030 34,8 17,8 11,5 14 84662098
28 K0255.500817 FIVE LOBE GRIP M08, COMP:STAINLESS STEEL, COMP:YELLOW RAL1021, D=50 bush stainless steel Internal thread 50 M8 22,2 28,2 bright yellow 0,030 34,8 17,8 11,5 14 84662098
29 K0255.50101 FIVE LOBE GRIP M10, COMP:STEEL, COMP:BLACK GREY RAL7021, D=50 bush stainless steel Internal thread 50 M10 22,2 28,2 anthracite grey 0,020 34,8 17,8 11,5 14 84662098
30 K0255.501015 FIVE LOBE GRIP M10, COMP:STAINLESS STEEL, COMP:GREY RAL7035, D=50 bush stainless steel Internal thread 50 M10 22,2 28,2 light grey 0,020 34,8 17,8 11,5 14 84662098
31 K0255.501016 FIVE LOBE GRIP M10, COMP:STAINLESS STEEL, COMP:RED RAL3020, D=50 bush stainless steel Internal thread 50 M10 22,2 28,2 traffic red 0,020 34,8 17,8 11,5 14 84662098
32 K0255.501017 FIVE LOBE GRIP M10, COMP:STAINLESS STEEL, COMP:YELLOW RAL1021, D=50 bush stainless steel Internal thread 50 M10 22,2 28,2 bright yellow 0,020 34,8 17,8 11,5 14 84662098
33 K0255.50121 FIVE LOBE GRIP M12, COMP:STAINLESS STEEL, COMP:BLACK GREY RAL7021, D=50 bush stainless steel Internal thread 50 M12 22,2 28,2 anthracite grey 0,010 34,8 17,8 11,5 18 84662098
34 K0255.501215 FIVE LOBE GRIP M12, COMP:STAINLESS STEEL, COMP:GREY RAL7035, D=50 bush stainless steel Internal thread 50 M12 22,2 28,2 light grey 0,010 34,8 17,8 11,5 18 84662098
35 K0255.501216 FIVE LOBE GRIP M12, COMP:STAINLESS STEEL, COMP:RED RAL3020, D=50 bush stainless steel Internal thread 50 M12 22,2 28,2 traffic red 0,010 34,8 17,8 11,5 18 84662098
36 K0255.501217 FIVE LOBE GRIP M12, COMP:STAINLESS STEEL, COMP:YELLOW RAL1021, D=50 bush stainless steel Internal thread 50 M12 22,2 28,2 bright yellow 0,010 34,8 17,8 11,5 18 84662098
37 K0255.63101 FIVE LOBE GRIP M10, COMP:STAINLESS STEEL, COMP:BLACK GREY RAL7021, D=63 bush stainless steel Internal thread 63 M10 28 35,5 anthracite grey 0,070 44 22,5 14,5 14 84662098
38 K0255.631015 FIVE LOBE GRIP M10, COMP:STAINLESS STEEL, COMP:GREY RAL7035, D=63 bush stainless steel Internal thread 63 M10 28 35,5 light grey 0,070 44 22,5 14,5 14 84662098
39 K0255.631016 FIVE LOBE GRIP M10, COMP:STAINLESS STEEL, COMP:RED RAL3020, D=63 bush stainless steel Internal thread 63 M10 28 35,5 traffic red 0,070 44 22,5 14,5 14 84662098
40 K0255.631017 FIVE LOBE GRIP M10, COMP:STAINLESS STEEL, COMP:YELLOW RAL1021, D=63 bush stainless steel Internal thread 63 M10 28 35,5 bright yellow 0,070 44 22,5 14,5 14 84662098
41 K0255.63121 FIVE LOBE GRIP M12, COMP:STAINLESS STEEL, COMP:BLACK GREY RAL7021, D=63 bush stainless steel Internal thread 63 M12 28 35,5 anthracite grey 0,050 44 22,5 14,5 18 84662098
42 K0255.631215 FIVE LOBE GRIP M12, COMP:STAINLESS STEEL, COMP:GREY RAL7035, D=63 bush stainless steel Internal thread 63 M12 28 35,5 light grey 0,050 44 22,5 14,5 18 84662098
43 K0255.631216 FIVE LOBE GRIP M12, COMP:STAINLESS STEEL, COMP:RED RAL3020, D=63 bush stainless steel Internal thread 63 M12 28 35,5 traffic red 0,050 44 22,5 14,5 18 84662098
44 K0255.631217 FIVE LOBE GRIP M12, COMP:STAINLESS STEEL, COMP:YELLOW RAL1021, D=63 bush stainless steel Internal thread 63 M12 28 35,5 bright yellow 0,050 44 22,5 14,5 18 84662098
Part Number
Description
Version
Version_1
D
D1
D2
D3
Colour
Approx. weight kg
H
H1
H2
T
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS