1

K1044 Fastening sets for straps and angles

Manufacturer KIPP
Description FASTENING SET M06, TYPE I
Part Number K1044.06
Product selection
Selector Part Number Description Version D L Slot width Typ
1 K1044.06 FASTENING SET M06, TYPE I Slot key without step M6 10 6 I
2 K1044.08 FASTENING SET M08, TYPE I Slot key with step M8 14 8 I
Part Number
Description
Version
D
L
Slot width
Typ
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS