1

K0754 Eccentric clamp module Form A

Manufacturer KIPP
Description ECCENTRIC CLAMPING MODULE STEEL, FORM:A, COMP:ALUMINIUM
Part Number K0754.00200808
Product selection
Selector Part Number Description A D H H1 H2 H3 H4 Hand force N L Clamping force F (kN)
1 K0754.00200808 ECCENTRIC CLAMPING MODULE STEEL, FORM:A, COMP:ALUMINIUM 52,3 20 73,5 36 8 8,5 34 100 28 2,5
Part Number
Description
A
D
H
H1
H2
H3
H4
Hand force N
L
Clamping force F (kN)
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS