1

K0275 Deltawheels

Manufacturer KIPP
Description DELTA WHEEL SIZE:1 THERMOPLASTIC, BLACK GREY RAL7021, SW=5
Part Number K0275.05005
Product selection
Selector Part Number Description D D1 Approx. weight kg H H1 Square socket SW Customs tariff number
1 K0275.05005 DELTA WHEEL SIZE:1 THERMOPLASTIC, BLACK GREY RAL7021, SW=5 50 12,5 0,010 10,0 7,3 5 84662098
2 K0275.050051 DELTA WHEEL SIZE:1 THERMOPLASTIC, GREEN RAL6032, SW=5 50 12,5 0,010 10,0 7,3 5 84662098
3 K0275.050052 DELTA WHEEL SIZE:1 THERMOPLASTIC, RED RAL3020, SW=5 50 12,5 0,010 10,0 7,3 5 84662098
4 K0275.050053 DELTA WHEEL SIZE:1 THERMOPLASTIC, YELLOW RAL1021, SW=5 50 12,5 0,010 10,0 7,3 5 84662098
5 K0275.050054 DELTA WHEEL SIZE:1 THERMOPLASTIC, BLUE RAL5017, SW=5 50 12,5 0,010 10,0 7,3 5 84662098
6 K0275.05006 DELTA WHEEL SIZE:1 THERMOPLASTIC, BLACK GREY RAL7021, SW=6 50 12,5 0,010 10,0 7,3 6 84662098
7 K0275.050061 DELTA WHEEL SIZE:1 THERMOPLASTIC, GREEN RAL6032, SW=6 50 12,5 0,010 10,0 7,3 6 84662098
8 K0275.050062 DELTA WHEEL SIZE:1 THERMOPLASTIC, RED RAL3020, SW=6 50 12,5 0,010 10,0 7,3 6 84662098
9 K0275.050063 DELTA WHEEL SIZE:1 THERMOPLASTIC, YELLOW RAL1021, SW=6 50 12,5 0,010 10,0 7,3 6 84662098
10 K0275.050064 DELTA WHEEL SIZE:1 THERMOPLASTIC, BLUE RAL5017, SW=6 50 12,5 0,010 10,0 7,3 6 84662098
11 K0275.06306 DELTA WHEEL SIZE:2 THERMOPLASTIC, BLACK GREY RAL7021, SW=6 63 15,8 0,019 12,6 9 6 84662098
12 K0275.063061 DELTA WHEEL SIZE:2 THERMOPLASTIC, GREEN RAL6032, SW=6 63 15,8 0,019 12,6 9 6 84662098
13 K0275.063062 DELTA WHEEL SIZE:2 THERMOPLASTIC, RED RAL3020, SW=6 63 15,8 0,019 12,6 9 6 84662098
14 K0275.063063 DELTA WHEEL SIZE:2 THERMOPLASTIC, YELLOW RAL1021, SW=6 63 15,8 0,019 12,6 9 6 84662098
15 K0275.063064 DELTA WHEEL SIZE:2 THERMOPLASTIC, BLUE RAL5017, SW=6 63 15,8 0,019 12,6 9 6 84662098
16 K0275.06307 DELTA WHEEL SIZE:2 THERMOPLASTIC, BLACK GREY RAL7021, SW=7 63 15,8 0,019 12,6 9 7 84662098
17 K0275.063071 DELTA WHEEL SIZE:2 THERMOPLASTIC, GREEN RAL6032, SW=7 63 15,8 0,019 12,6 9 7 84662098
18 K0275.063072 DELTA WHEEL SIZE:2 THERMOPLASTIC, RED RAL3020, SW=7 63 15,8 0,019 12,6 9 7 84662098
19 K0275.063073 DELTA WHEEL SIZE:2 THERMOPLASTIC, YELLOW RAL1021, SW=7 63 15,8 0,019 12,6 9 7 84662098
20 K0275.063074 DELTA WHEEL SIZE:2 THERMOPLASTIC, BLUE RAL5017, SW=7 63 15,8 0,019 12,6 9 7 84662098
21 K0275.08008 DELTA WHEEL SIZE:3 THERMOPLASTIC, BLACK GREY RAL7021, SW=8 80 20 0,040 16 12 8 84662098
22 K0275.080081 DELTA WHEEL SIZE:3 THERMOPLASTIC, GREEN RAL6032, SW=8 80 20 0,040 16 12 8 84662098
23 K0275.080082 DELTA WHEEL SIZE:3 THERMOPLASTIC, RED RAL3020, SW=8 80 20 0,040 16 12 8 84662098
24 K0275.080083 DELTA WHEEL D=80 SIZE:3 THERMOPLASTIC, YELLOW RAL1021, SW=8 80 20 0,040 16 12 8 84662098
25 K0275.080084 DELTA WHEEL SIZE:3 THERMOPLASTIC, BLUE RAL5017, SW=8 80 20 0,040 16 12 8 84662098
26 K0275.08009 DELTA WHEEL SIZE:3 THERMOPLASTIC, BLACK GREY RAL7021, SW=9 80 20 0,040 16 12 9 84662098
27 K0275.080091 DELTA WHEEL SIZE:3 THERMOPLASTIC, GREEN RAL6032, SW=9 80 20 0,040 16 12 9 84662098
28 K0275.080092 DELTA WHEEL SIZE:3 THERMOPLASTIC, RED RAL3020, SW=9 80 20 0,040 16 12 9 84662098
29 K0275.080093 DELTA WHEEL SIZE:3 THERMOPLASTIC, YELLOW RAL1021, SW=9 80 20 0,040 16 12 9 84662098
30 K0275.080094 DELTA WHEEL SIZE:3 THERMOPLASTIC, BLUE RAL5017, SW=9 80 20 0,040 16 12 9 84662098
Part Number
Description
D
D1
Approx. weight kg
H
H1
Square socket SW
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS