1

K0264 Cylindrical grips fold-down

Manufacturer KIPP
Description CYLINDER GRIP WITH ROLLER M04 THERMOPLASTIC, COMP:STEEL, L=35
Part Number K0264.104
Product selection
Selector Part Number Description A A1 D D1 D2 D3 Approx. weight kg H L L1 L2 T Customs tariff number
1 K0264.104 CYLINDER GRIP WITH ROLLER M04 THERMOPLASTIC, COMP:STEEL, L=35 8 4,3 M4 13 13 2,5 0,028 14,5 35 47 54,5 4,5 84662098
2 K0264.205 CYLINDER GRIP WITH ROLLER M05 THERMOPLASTIC, COMP:STEEL, L=44 10 5,3 M5 16 16 3,5 0,051 18 44 58 67 4,5 84662098
3 K0264.306 CYLINDER GRIP WITH ROLLER M06 THERMOPLASTIC, COMP:STEEL, L=55 12,5 6,5 M6 20 20 4,5 0,101 22,5 55 71,5 82 6 84662098
4 K0264.408 CYLINDER GRIP WITH ROLLER M08 THERMOPLASTIC, COMP:STEEL, L=70,5 16 9 M8 25 26 5,5 0,225 29 70,5 98,5 112,5 6,5 84662098
Part Number
Description
A
A1
D
D1
D2
D3
Approx. weight kg
H
L
L1
L2
T
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page