1

K0775 Cylindrical grips fold-down

Manufacturer KIPP
Description CYLINDER GRIP FOLD-DOWN M06 THERMOPLASTIC, COMP:STEEL, L=49
Part Number K0775.06200490
Product selection
Selector Part Number Description D D1 Approx. weight kg H L L1 L2 L3 SW
1 K0775.06200490 CYLINDER GRIP FOLD-DOWN M06 THERMOPLASTIC, COMP:STEEL, L=49 M6 20 0,039 24,5 49 53 63,0 9 10
2 K0775.08250690 CYLINDER GRIP FOLD-DOWN M08 THERMOPLASTIC, COMP:STEEL, L=70 M8 25 0,071 28,0 70 74 87,5 11 13
3 K0775.10260890 CYLINDER GRIP FOLD-DOWN M10 THERMOPLASTIC, COMP:STEEL, L=90 M10 26 0,160 34,0 90 96 114,0 16 17
Part Number
Description
D
D1
Approx. weight kg
H
L
L1
L2
L3
SW
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS