1

K0266 Crank handles with fold-away grip, without keyway

Manufacturer KIPP
Description CRANK HANDLE WITHOUT SLOT A=125 L=140 SIZE:3 THERMOPLASTIC, FOLD-DOWN, COMP:THERMOPLASTIC, D=12
Part Number K0266.1312
Product selection
Selector Part Number Description A A1 Version B D Approx. weight kg H H1 L L1 L2 Customs tariff number
1 K0266.1312 CRANK HANDLE WITHOUT SLOT A=125 L=140 SIZE:3 THERMOPLASTIC, FOLD-DOWN, COMP:THERMOPLASTIC, D=12 125 161 without keyway 36 12 0,370 44 18,5 140 83,5 19,5 84662098
2 K0266.1314 CRANK HANDLE WITHOUT SLOT A=125 L=140 SIZE:3 THERMOPLASTIC, FOLD-DOWN, COMP:THERMOPLASTIC, D=14 125 161 without keyway 36 14 0,370 44 18,5 140 83,5 19,5 84662098
3 K0266.1108 CRANK HANDLE WITHOUT SLOT A=80 L=85,5 SIZE:1 THERMOPLASTIC, FOLD-DOWN, COMP:THERMOPLASTIC, D=8 80 104 without keyway 24 8 0,100 29 13 85,5 49 13 84662098
4 K0266.1110 CRANK HANDLE WITHOUT SLOT A=80 L=85,5 SIZE:1 THERMOPLASTIC, FOLD-DOWN, COMP:THERMOPLASTIC, D=10 80 104 without keyway 24 10 0,100 29 13 85,5 49 13 84662098
5 K0266.1210 CRANK HANDLE WITHOUT SLOT A=100 L=105 SIZE:2 THERMOPLASTIC, FOLD-DOWN, COMP:THERMOPLASTIC, D=10 100 129 without keyway 29 10 0,190 36 13 105 59,5 16 84662098
6 K0266.1212 CRANK HANDLE WITHOUT SLOT A=100 L=105 SIZE:2 THERMOPLASTIC, FOLD-DOWN, COMP:THERMOPLASTIC, D=12 100 129 without keyway 29 12 0,190 36 13 105 59,5 16 84662098
Part Number
Description
A
A1
Version
B
D
Approx. weight kg
H
H1
L
L1
L2
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page