1

K0266 Crank handles with fold-away grip, with keyway

Manufacturer KIPP
Description CRANK HANDLE WITH SLOT A=80 L=85,5 SIZE:1 THERMOPLASTIC, FOLD-DOWN, COMP:THERMOPLASTIC, D=8
Part Number K0266.110802
Product selection
Selector Part Number Description A A1 Version B B3 D Approx. weight kg H H1 L L1 L2 T Customs tariff number
1 K0266.110802 CRANK HANDLE WITH SLOT A=80 L=85,5 SIZE:1 THERMOPLASTIC, FOLD-DOWN, COMP:THERMOPLASTIC, D=8 80 104 with keyway 24 2 8 0,100 29 13 85,5 49 13 9 84662098
2 K0266.111003 CRANK HANDLE WITH SLOT A=80 L=85,5 SIZE:1 THERMOPLASTIC, FOLD-DOWN, COMP:THERMOPLASTIC, D=10 80 104 with keyway 24 3 10 0,100 29 13 85,5 49 13 11,4 84662098
3 K0266.121003 CRANK HANDLE WITH SLOT A=100 L=105 SIZE:2 THERMOPLASTIC, FOLD-DOWN, COMP:THERMOPLASTIC, D=10 100 129 with keyway 29 3 10 0,190 36 13 105 59,5 16 11,4 84662098
4 K0266.121204 CRANK HANDLE WITH SLOT A=100 L=105 SIZE:2 THERMOPLASTIC, FOLD-DOWN, COMP:THERMOPLASTIC, D=12 100 129 with keyway 29 4 12 0,190 36 13 105 59,5 16 13,8 84662098
5 K0266.131204 CRANK HANDLE WITH SLOT A=125 L=140 SIZE:3 THERMOPLASTIC, FOLD-DOWN, COMP:THERMOPLASTIC, D=12 125 161 with keyway 36 4 12 0,370 44 18,5 140 83,5 19,5 13,8 84662098
6 K0266.131405 CRANK HANDLE WITH SLOT A=125 L=140 SIZE:3 THERMOPLASTIC, FOLD-DOWN, COMP:THERMOPLASTIC, D=14 125 161 with keyway 36 5 14 0,370 44 18,5 140 83,5 19,5 16,3 84662098
Part Number
Description
A
A1
Version
B
B3
D
Approx. weight kg
H
H1
L
L1
L2
T
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS