1

K0528 Compression latches with variable compression

Manufacturer KIPP
Description COMPRESSION LATCH VARIABLE COMP. STEEL, SQUARE
Part Number K0528.1709161
Product selection
Selector Part Number Description A Actuation Approx. weight kg L Customs tariff number
1 K0528.1709161 COMPRESSION LATCH VARIABLE COMP. STEEL, SQUARE 9 - 16 square 7 mm 0,111 40,5 83089000
2 K0528.1713201 COMPRESSION LATCH VARIABLE COMP. STEEL, SQUARE 13 - 20 square 7 mm 0,111 42,5 83089000
3 K0528.1717241 COMPRESSION LATCH VARIABLE COMP. STEEL, SQUARE 17 - 24 square 7 mm 0,111 44 83089000
4 K0528.1723301 COMPRESSION LATCH VARIABLE COMP. STEEL, SQUARE 23 - 30 square 7 mm 0,111 45 83089000
5 K0528.1729361 COMPRESSION LATCH VARIABLE COMP. STEEL, SQUARE 29 - 36 square 7 mm 0,111 43 83089000
6 K0528.1733401 COMPRESSION LATCH VARIABLE COMP. STEEL, SQUARE 33 - 40 square 7 mm 0,111 40,5 83089000
7 K0528.1737441 COMPRESSION LATCH VARIABLE COMP. STEEL, SQUARE 37 - 44 square 7 mm 0,111 37 83089000
8 K0528.4309161 COMPRESSION LATCH VARIABLE COMP. STEEL, DOUBLE LUG 3 MM 9 - 16 double bit 3 mm 0,111 40,5 83089000
9 K0528.4313201 COMPRESSION LATCH VARIABLE COMP. STEEL, DOUBLE LUG 3 MM 13 - 20 double bit 3 mm 0,111 42,5 83089000
10 K0528.4317241 COMPRESSION LATCH VARIABLE COMP. STEEL, DOUBLE LUG 3 MM 17 - 24 double bit 3 mm 0,111 44 83089000
11 K0528.4323301 COMPRESSION LATCH VARIABLE COMP. STEEL, DOUBLE LUG 3 MM 23 - 30 double bit 3 mm 0,111 45 83089000
12 K0528.4329361 COMPRESSION LATCH VARIABLE COMP. STEEL, DOUBLE LUG 3 MM 29 - 36 double bit 3 mm 0,111 43 83089000
13 K0528.4333401 COMPRESSION LATCH VARIABLE COMP. STEEL, DOUBLE LUG 3 MM 33 - 40 double bit 3 mm 0,111 40,5 83089000
14 K0528.4337441 COMPRESSION LATCH VARIABLE COMP. STEEL, DOUBLE LUG 3 MM 37 - 44 double bit 3 mm 0,111 37 83089000
15 K0528.4509161 COMPRESSION LATCH VARIABLE COMP. STEEL, DOUBLE LUG 5 MM 9 - 16 double bit 5 mm 0,112 40,5 83089000
16 K0528.4513201 COMPRESSION LATCH VARIABLE COMP. STEEL, DOUBLE LUG 5 MM 13 - 20 double bit 5 mm 0,112 42,5 83089000
17 K0528.4517241 COMPRESSION LATCH VARIABLE COMP. STEEL, DOUBLE LUG 5 MM 17 - 24 double bit 5 mm 0,112 44 83089000
18 K0528.4523301 COMPRESSION LATCH VARIABLE COMP. STEEL, DOUBLE LUG 5 MM 23 - 30 double bit 5 mm 0,112 45 83089000
19 K0528.4529361 COMPRESSION LATCH VARIABLE COMP. STEEL, DOUBLE LUG 5 MM 29 - 36 double bit 5 mm 0,112 43 83089000
20 K0528.4533401 COMPRESSION LATCH VARIABLE COMP. STEEL, DOUBLE LUG 5 MM 33 - 40 double bit 5 mm 0,112 40,5 83089000
21 K0528.4537441 COMPRESSION LATCH VARIABLE COMP. STEEL, DOUBLE LUG 5 MM 37 - 44 double bit 5 mm 0,112 37 83089000
22 K0528.5009161 COMPRESSION LATCH VARIABLE COMP. STEEL, WITH STAR GRIP, COMP:DUROPLAST 9 - 16 star grip 0,195 40,5 83089000
23 K0528.5013201 COMPRESSION LATCH VARIABLE COMP. STEEL, WITH STAR GRIP, COMP:DUROPLAST 13 - 20 star grip 0,195 42,5 83089000
24 K0528.5017241 COMPRESSION LATCH VARIABLE COMP. STEEL, WITH STAR GRIP, COMP:DUROPLAST 17 - 24 star grip 0,195 44 83089000
25 K0528.5023301 COMPRESSION LATCH VARIABLE COMP. STEEL, WITH STAR GRIP, COMP:DUROPLAST 23 - 30 star grip 0,195 45 83089000
26 K0528.5029361 COMPRESSION LATCH VARIABLE COMP. STEEL, WITH STAR GRIP, COMP:DUROPLAST 29 - 36 star grip 0,195 43 83089000
27 K0528.5033401 COMPRESSION LATCH VARIABLE COMP. STEEL, WITH STAR GRIP, COMP:DUROPLAST 33 - 40 star grip 0,195 40,5 83089000
28 K0528.5037441 COMPRESSION LATCH VARIABLE COMP. STEEL, WITH STAR GRIP, COMP:DUROPLAST 37 - 44 star grip 0,195 37 83089000
Part Number
Description
A
Actuation
Approx. weight kg
L
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS