1

K0733 Clevis joints DIN 71752

Manufacturer KIPP
Description CLEVIS JOINT M12x1,25 FREE-CUTTING STEEL
Part Number K0733.12148
Product selection
Selector Part Number Description A Version B D1 D2 D3 G Approx. weight g L1 L2 L3 Material Sortierung Customs tariff number
1 K0733.12148 CLEVIS JOINT M12x1,25 FREE-CUTTING STEEL 24 RH thread 12 12 M12x1,25 20 48 180,0 86 72 18 steel 12 73269098
2 K0733.1428 CLEVIS JOINT M14 FREE-CUTTING STEEL 27 RH thread 14 14 M14 24 28 190,0 72 56 22,5 steel 13 87089997
3 K0733.1632 CLEVIS JOINT M16 FREE-CUTTING STEEL 32 RH thread 16 16 M16 26 32 300,0 83 64 24 steel 14 87089997
4 K0733.16132 CLEVIS JOINT M16x1,5 FREE-CUTTING STEEL 32 RH thread 16 16 M16x1,5 26 32 300,0 83 64 24 steel 15 73269098
5 K0733.0510 CLEVIS JOINT M05 FREE-CUTTING STEEL 10 RH thread 5 5 M5 9 10 10,0 26 20 7,5 steel 1 87089997
6 K0733.0612 CLEVIS JOINT M06 FREE-CUTTING STEEL 12 RH thread 6 6 M6 10 12 16,0 31 24 9 steel 2 87089997
7 K0733.0816 CLEVIS JOINT M08 FREE-CUTTING STEEL 16 RH thread 8 8 M8 14 16 38,0 42 32 12 steel 3 87089997
8 K0733.0832 CLEVIS JOINT M08 FREE-CUTTING STEEL 16 RH thread 8 8 M8 14 32 55,0 58 48 12 steel 4 87089997
9 K0733.1020 CLEVIS JOINT M10 FREE-CUTTING STEEL 20 RH thread 10 10 M10 18 20 80,0 52 40 15 steel 5 87089997
10 K0733.10120 CLEVIS JOINT M10x1,25 FREE-CUTTING STEEL 20 RH thread 10 10 M10x1,25 18 20 80,0 52 40 15 steel 6 73269098
11 K0733.1040 CLEVIS JOINT M10 FREE-CUTTING STEEL 20 RH thread 10 10 M10 18 40 120,0 72 60 15 steel 7 87089997
12 K0733.10140 CLEVIS JOINT M10x1,25 FREE-CUTTING STEEL 20 RH thread 10 10 M10x1,25 18 40 120,0 72 60 15 steel 8 73269098
13 K0733.1224 CLEVIS JOINT M12 FREE-CUTTING STEEL 24 RH thread 12 12 M12 20 24 125,0 62 48 18 steel 9 87089997
14 K0733.12124 CLEVIS JOINT M12x1,25 FREE-CUTTING STEEL 24 RH thread 12 12 M12x1,25 20 24 125,0 62 48 18 steel 10 73269098
15 K0733.1248 CLEVIS JOINT M12 FREE-CUTTING STEEL 24 RH thread 12 12 M12 20 48 180,0 86 72 18 steel 11 87089997
Part Number
Description
A
Version
B
D1
D2
D3
G
Approx. weight g
L1
L2
L3
Material
Sortierung
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page