1

K0270 Clamping lever with push button external thread, metal parts stainless-steel

Manufacturer KIPP
Description CLAMPING LEVER WITH PUSH BUTTON M05X10 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020
Part Number K0270.71105X10
Product selection
Selector Part Number Description A A1 B D D1 D2 Colour H H1 H2 H3 H4 L X No. of teeth
1 K0270.71105X10 CLAMPING LEVER WITH PUSH BUTTON M05X10 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 40 47 7,5 10 13 14,5 Black grey 25,5 4 15 30 33,5 10 M5 16
2 K0270.71105X15 CLAMPING LEVER WITH PUSH BUTTON M05X15 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 40 47 7,5 10 13 14,5 Black grey 25,5 4 15 30 33,5 15 M5 16
3 K0270.71105X20 CLAMPING LEVER WITH PUSH BUTTON M05X20 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 40 47 7,5 10 13 14,5 Black grey 25,5 4 15 30 33,5 20 M5 16
4 K0270.71105X25 CLAMPING LEVER WITH PUSH BUTTON M05X25 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 40 47 7,5 10 13 14,5 Black grey 25,5 4 15 30 33,5 25 M5 16
5 K0270.72105X10 CLAMPING LEVER WITH PUSH BUTTON M05X10 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 Orange 25,5 4 15 30 33,5 10 M5 16
6 K0270.72105X15 CLAMPING LEVER WITH PUSH BUTTON M05X15 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 Orange 25,5 4 15 30 33,5 15 M5 16
7 K0270.72105X20 CLAMPING LEVER WITH PUSH BUTTON M05X20 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 Orange 25,5 4 15 30 33,5 20 M5 16
8 K0270.72105X25 CLAMPING LEVER WITH PUSH BUTTON M05X25 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 Orange 25,5 4 15 30 33,5 25 M5 16
9 K0270.73105X10 CLAMPING LEVER WITH PUSH BUTTON M05X10 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 Traffic red 25,5 4 15 30 33,5 10 M5 16
10 K0270.73105X15 CLAMPING LEVER WITH PUSH BUTTON M05X15 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 Traffic red 25,5 4 15 30 33,5 15 M5 16
11 K0270.73105X20 CLAMPING LEVER WITH PUSH BUTTON M05X20 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 Traffic red 25,5 4 15 30 33,5 20 M5 16
12 K0270.73105X25 CLAMPING LEVER WITH PUSH BUTTON M05X25 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 Traffic red 25,5 4 15 30 33,5 25 M5 16
13 K0270.71106X10 CLAMPING LEVER WITH PUSH BUTTON M06X10 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 40 47 7,5 10 13 14,5 Black grey 25,5 4 15 30 33,5 10 M6 16
14 K0270.71106X15 CLAMPING LEVER WITH PUSH BUTTON M06X15 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 40 47 7,5 10 13 14,5 Black grey 25,5 4 15 30 33,5 15 M6 16
15 K0270.71106X20 CLAMPING LEVER WITH PUSH BUTTON M06X20 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 40 47 7,5 10 13 14,5 Black grey 25,5 4 15 30 33,5 20 M6 16
16 K0270.71106X25 CLAMPING LEVER WITH PUSH BUTTON M06X25 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 40 47 7,5 10 13 14,5 Black grey 25,5 4 15 30 33,5 25 M6 16
17 K0270.71106X30 CLAMPING LEVER WITH PUSH BUTTON M06X30 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 40 47 7,5 10 13 14,5 Black grey 25,5 4 15 30 33,5 30 M6 16
18 K0270.71106X40 CLAMPING LEVER WITH PUSH BUTTON M06X40 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 40 47 7,5 10 13 14,5 Black grey 25,5 4 15 30 33,5 40 M6 16
19 K0270.71106X50 CLAMPING LEVER WITH PUSH BUTTON M06X50 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 40 47 7,5 10 13 14,5 Black grey 25,5 4 15 30 33,5 50 M6 16
20 K0270.73106X25 CLAMPING LEVER WITH PUSH BUTTON M06X25 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 Traffic red 25,5 4 15 30 33,5 25 M6 16
21 K0270.73106X30 CLAMPING LEVER WITH PUSH BUTTON M06X30 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 Traffic red 25,5 4 15 30 33,5 30 M6 16
22 K0270.73106X40 CLAMPING LEVER WITH PUSH BUTTON M06X40 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 Traffic red 25,5 4 15 30 33,5 40 M6 16
23 K0270.73106X50 CLAMPING LEVER WITH PUSH BUTTON M06X50 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 Traffic red 25,5 4 15 30 33,5 50 M6 16
24 K0270.71206X15 CLAMPING LEVER WITH PUSH BUTTON M06X15 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 65 75 9,5 13,5 18 19,5 Black grey 29,5 6,5 17,5 41,5 45,5 15 M6 20
25 K0270.71206X20 CLAMPING LEVER WITH PUSH BUTTON M06X20 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 65 75 9,5 13,5 18 19,5 Black grey 29,5 6,5 17,5 41,5 45,5 20 M6 20
26 K0270.71206X25 CLAMPING LEVER WITH PUSH BUTTON M06X25 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 65 75 9,5 13,5 18 19,5 Black grey 29,5 6,5 17,5 41,5 45,5 25 M6 20
27 K0270.71206X30 CLAMPING LEVER WITH PUSH BUTTON M06X30 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 65 75 9,5 13,5 18 19,5 Black grey 29,5 6,5 17,5 41,5 45,5 30 M6 20
28 K0270.71206X40 CLAMPING LEVER WITH PUSH BUTTON M06X40 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 65 75 9,5 13,5 18 19,5 Black grey 29,5 6,5 17,5 41,5 45,5 40 M6 20
29 K0270.71206X50 CLAMPING LEVER WITH PUSH BUTTON M06X50 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 65 75 9,5 13,5 18 19,5 Black grey 29,5 6,5 17,5 41,5 45,5 50 M6 20
30 K0270.73206X25 CLAMPING LEVER WITH PUSH BUTTON M06X25 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Traffic red 29,5 6,5 17,5 41,5 45,5 25 M6 20
31 K0270.73206X30 CLAMPING LEVER WITH PUSH BUTTON M06X30 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Traffic red 29,5 6,5 17,5 41,5 45,5 30 M6 20
32 K0270.73206X40 CLAMPING LEVER WITH PUSH BUTTON M06X40 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Traffic red 29,5 6,5 17,5 41,5 45,5 40 M6 20
33 K0270.73206X50 CLAMPING LEVER WITH PUSH BUTTON M06X50 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Traffic red 29,5 6,5 17,5 41,5 45,5 50 M6 20
34 K0270.73206X60 CLAMPING LEVER WITH PUSH BUTTON M06X60 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Traffic red 29,5 6,5 17,5 41,5 45,5 60 M6 20
35 K0270.71208X15 CLAMPING LEVER WITH PUSH BUTTON M08X15 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 65 75 9,5 13,5 18 19,5 Black grey 29,5 6,5 17,5 41,5 45,5 15 M8 20
36 K0270.71208X20 CLAMPING LEVER WITH PUSH BUTTON M08X20 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 65 75 9,5 13,5 18 19,5 Black grey 29,5 6,5 17,5 41,5 45,5 20 M8 20
37 K0270.71208X25 CLAMPING LEVER WITH PUSH BUTTON M08X25 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 65 75 9,5 13,5 18 19,5 Black grey 29,5 6,5 17,5 41,5 45,5 25 M8 20
38 K0270.71208X30 CLAMPING LEVER WITH PUSH BUTTON M08X30 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 65 75 9,5 13,5 18 19,5 Black grey 29,5 6,5 17,5 41,5 45,5 30 M8 20
39 K0270.71208X40 CLAMPING LEVER WITH PUSH BUTTON M08X40 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 65 75 9,5 13,5 18 19,5 Black grey 29,5 6,5 17,5 41,5 45,5 40 M8 20
40 K0270.73208X20 CLAMPING LEVER WITH PUSH BUTTON M08X20 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Traffic red 29,5 6,5 17,5 41,5 45,5 20 M8 20
41 K0270.73208X25 CLAMPING LEVER WITH PUSH BUTTON M08X25 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Traffic red 29,5 6,5 17,5 41,5 45,5 25 M8 20
42 K0270.73208X30 CLAMPING LEVER WITH PUSH BUTTON M08X30 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Traffic red 29,5 6,5 17,5 41,5 45,5 30 M8 20
43 K0270.73208X40 CLAMPING LEVER WITH PUSH BUTTON M08X40 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Traffic red 29,5 6,5 17,5 41,5 45,5 40 M8 20
44 K0270.73208X50 CLAMPING LEVER WITH PUSH BUTTON M08X50 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Traffic red 29,5 6,5 17,5 41,5 45,5 50 M8 20
45 K0270.73208X60 CLAMPING LEVER WITH PUSH BUTTON M08X60 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Traffic red 29,5 6,5 17,5 41,5 45,5 60 M8 20
46 K0270.71210X20 CLAMPING LEVER WITH PUSH BUTTON M10X20 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 65 75 9,5 13,5 18 19,5 Black grey 29,5 6,5 17,5 41,5 45,5 20 M10 20
47 K0270.71210X25 CLAMPING LEVER WITH PUSH BUTTON M10X25 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 65 75 9,5 13,5 18 19,5 Black grey 29,5 6,5 17,5 41,5 45,5 25 M10 20
48 K0270.71210X30 CLAMPING LEVER WITH PUSH BUTTON M10X30 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 65 75 9,5 13,5 18 19,5 Black grey 29,5 6,5 17,5 41,5 45,5 30 M10 20
49 K0270.71210X40 CLAMPING LEVER WITH PUSH BUTTON M10X40 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 65 75 9,5 13,5 18 19,5 Black grey 29,5 6,5 17,5 41,5 45,5 40 M10 20
50 K0270.73210X30 CLAMPING LEVER WITH PUSH BUTTON M10X30 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Traffic red 29,5 6,5 17,5 41,5 45,5 30 M10 20
51 K0270.73210X40 CLAMPING LEVER WITH PUSH BUTTON M10X40 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Traffic red 29,5 6,5 17,5 41,5 45,5 40 M10 20
52 K0270.73210X50 CLAMPING LEVER WITH PUSH BUTTON M10X50 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Traffic red 29,5 6,5 17,5 41,5 45,5 50 M10 20
53 K0270.73210X60 CLAMPING LEVER WITH PUSH BUTTON M10X60 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Traffic red 29,5 6,5 17,5 41,5 45,5 60 M10 20
54 K0270.71308X20 CLAMPING LEVER WITH PUSH BUTTON M08X20 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 80 91,5 11 16 21,5 23 Black grey 38,5 10 24 53,5 58 20 M8 22
55 K0270.71308X25 CLAMPING LEVER WITH PUSH BUTTON M08X25 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 80 91,5 11 16 21,5 23 Black grey 38,5 10 24 53,5 58 25 M8 22
56 K0270.71308X30 CLAMPING LEVER WITH PUSH BUTTON M08X30 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 80 91,5 11 16 21,5 23 Black grey 38,5 10 24 53,5 58 30 M8 22
57 K0270.71308X40 CLAMPING LEVER WITH PUSH BUTTON M08X40 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 80 91,5 11 16 21,5 23 Black grey 38,5 10 24 53,5 58 40 M8 22
58 K0270.71308X50 CLAMPING LEVER WITH PUSH BUTTON M08X50 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 80 91,5 11 16 21,5 23 Black grey 38,5 10 24 53,5 58 50 M8 22
59 K0270.71308X60 CLAMPING LEVER WITH PUSH BUTTON M08X60 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 80 91,5 11 16 21,5 23 Black grey 38,5 10 24 53,5 58 60 M8 22
60 K0270.73308X50 CLAMPING LEVER WITH PUSH BUTTON M08X50 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Traffic red 38,5 10 24 53,5 58 50 M8 22
61 K0270.73308X60 CLAMPING LEVER WITH PUSH BUTTON M08X60 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Traffic red 38,5 10 24 53,5 58 60 M8 22
62 K0270.71310X20 CLAMPING LEVER WITH PUSH BUTTON M10X20 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 80 91,5 11 16 21,5 23 Black grey 38,5 10 24 53,5 58 20 M10 22
63 K0270.71310X25 CLAMPING LEVER WITH PUSH BUTTON M10X25 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 80 91,5 11 16 21,5 23 Black grey 38,5 10 24 53,5 58 25 M10 22
64 K0270.71310X30 CLAMPING LEVER WITH PUSH BUTTON M10X30 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 80 91,5 11 16 21,5 23 Black grey 38,5 10 24 53,5 58 30 M10 22
65 K0270.71310X40 CLAMPING LEVER WITH PUSH BUTTON M10X40 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 80 91,5 11 16 21,5 23 Black grey 38,5 10 24 53,5 58 40 M10 22
66 K0270.71310X50 CLAMPING LEVER WITH PUSH BUTTON M10X50 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 80 91,5 11 16 21,5 23 Black grey 38,5 10 24 53,5 58 50 M10 22
67 K0270.71310X60 CLAMPING LEVER WITH PUSH BUTTON M10X60 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 80 91,5 11 16 21,5 23 Black grey 38,5 10 24 53,5 58 60 M10 22
68 K0270.72310X20 CLAMPING LEVER WITH PUSH BUTTON M10X20 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Orange 38,5 10 24 53,5 58 20 M10 22
69 K0270.72310X25 CLAMPING LEVER WITH PUSH BUTTON M10X25 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Orange 38,5 10 24 53,5 58 25 M10 22
70 K0270.71412X25 CLAMPING LEVER WITH PUSH BUTTON M12X25 SIZE:4 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 95 109 13 19 25,5 27,5 Black grey 44,6 10 26 61 66 25 M12 24
71 K0270.71412X30 CLAMPING LEVER WITH PUSH BUTTON M12X30 SIZE:4 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 95 109 13 19 25,5 27,5 Black grey 44,6 10 26 61 66 30 M12 24
72 K0270.71412X40 CLAMPING LEVER WITH PUSH BUTTON M12X40 SIZE:4 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 95 109 13 19 25,5 27,5 Black grey 44,6 10 26 61 66 40 M12 24
73 K0270.71412X50 CLAMPING LEVER WITH PUSH BUTTON M12X50 SIZE:4 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 95 109 13 19 25,5 27,5 Black grey 44,6 10 26 61 66 50 M12 24
74 K0270.71412X60 CLAMPING LEVER WITH PUSH BUTTON M12X60 SIZE:4 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 95 109 13 19 25,5 27,5 Black grey 44,6 10 26 61 66 60 M12 24
75 K0270.72412X25 CLAMPING LEVER WITH PUSH BUTTON M12X25 SIZE:4 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 95 109 13 19 25,5 27,5 Orange 44,6 10 26 61 66 25 M12 24
76 K0270.72412X30 CLAMPING LEVER WITH PUSH BUTTON M12X30 SIZE:4 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 95 109 13 19 25,5 27,5 Orange 44,6 10 26 61 66 30 M12 24
77 K0270.72412X40 CLAMPING LEVER WITH PUSH BUTTON M12X40 SIZE:4 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 95 109 13 19 25,5 27,5 Orange 44,6 10 26 61 66 40 M12 24
78 K0270.72412X50 CLAMPING LEVER WITH PUSH BUTTON M12X50 SIZE:4 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 95 109 13 19 25,5 27,5 Orange 44,6 10 26 61 66 50 M12 24
79 K0270.72412X60 CLAMPING LEVER WITH PUSH BUTTON M12X60 SIZE:4 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 95 109 13 19 25,5 27,5 Orange 44,6 10 26 61 66 60 M12 24
80 K0270.72516X40 CLAMPING LEVER WITH PUSH BUTTON M16X40 SIZE:5 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 110 126 15,5 23 30 32,5 Orange 50,6 12 33 72 77 40 M16 26
81 K0270.72516X50 CLAMPING LEVER WITH PUSH BUTTON M16X50 SIZE:5 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 110 126 15,5 23 30 32,5 Orange 50,6 12 33 72 77 50 M16 26
82 K0270.72516X60 CLAMPING LEVER WITH PUSH BUTTON M16X60 SIZE:5 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 110 126 15,5 23 30 32,5 Orange 50,6 12 33 72 77 60 M16 26
83 K0270.73516X30 CLAMPING LEVER WITH PUSH BUTTON M16X30 SIZE:5 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 110 126 15,5 23 30 32,5 Traffic red 50,6 12 33 72 77 30 M16 26
84 K0270.73516X40 CLAMPING LEVER WITH PUSH BUTTON M16X40 SIZE:5 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 110 126 15,5 23 30 32,5 Traffic red 50,6 12 33 72 77 40 M16 26
85 K0270.73516X50 CLAMPING LEVER WITH PUSH BUTTON M16X50 SIZE:5 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 110 126 15,5 23 30 32,5 Traffic red 50,6 12 33 72 77 50 M16 26
86 K0270.73516X60 CLAMPING LEVER WITH PUSH BUTTON M16X60 SIZE:5 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 110 126 15,5 23 30 32,5 Traffic red 50,6 12 33 72 77 60 M16 26
87 K0270.72106X10 CLAMPING LEVER WITH PUSH BUTTON M06X10 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 Orange 25,5 4 15 30 33,5 10 M6 16
88 K0270.72106X15 CLAMPING LEVER WITH PUSH BUTTON M06X15 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 Orange 25,5 4 15 30 33,5 15 M6 16
89 K0270.72106X20 CLAMPING LEVER WITH PUSH BUTTON M06X20 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 Orange 25,5 4 15 30 33,5 20 M6 16
90 K0270.72106X25 CLAMPING LEVER WITH PUSH BUTTON M06X25 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 Orange 25,5 4 15 30 33,5 25 M6 16
91 K0270.72106X30 CLAMPING LEVER WITH PUSH BUTTON M06X30 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 Orange 25,5 4 15 30 33,5 30 M6 16
92 K0270.72106X40 CLAMPING LEVER WITH PUSH BUTTON M06X40 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 Orange 25,5 4 15 30 33,5 40 M6 16
93 K0270.72106X50 CLAMPING LEVER WITH PUSH BUTTON M06X50 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 Orange 25,5 4 15 30 33,5 50 M6 16
94 K0270.73106X10 CLAMPING LEVER WITH PUSH BUTTON M06X10 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 Traffic red 25,5 4 15 30 33,5 10 M6 16
95 K0270.73106X15 CLAMPING LEVER WITH PUSH BUTTON M06X15 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 Traffic red 25,5 4 15 30 33,5 15 M6 16
96 K0270.73106X20 CLAMPING LEVER WITH PUSH BUTTON M06X20 SIZE:1 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 Traffic red 25,5 4 15 30 33,5 20 M6 16
97 K0270.71206X60 CLAMPING LEVER WITH PUSH BUTTON M06X60 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 65 75 9,5 13,5 18 19,5 Black grey 29,5 6,5 17,5 41,5 45,5 60 M6 20
98 K0270.72206X15 CLAMPING LEVER WITH PUSH BUTTON M06X15 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Orange 29,5 6,5 17,5 41,5 45,5 15 M6 20
99 K0270.72206X20 CLAMPING LEVER WITH PUSH BUTTON M06X20 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Orange 29,5 6,5 17,5 41,5 45,5 20 M6 20
100 K0270.72206X25 CLAMPING LEVER WITH PUSH BUTTON M06X25 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Orange 29,5 6,5 17,5 41,5 45,5 25 M6 20
101 K0270.72206X30 CLAMPING LEVER WITH PUSH BUTTON M06X30 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Orange 29,5 6,5 17,5 41,5 45,5 30 M6 20
102 K0270.72206X40 CLAMPING LEVER WITH PUSH BUTTON M06X40 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Orange 29,5 6,5 17,5 41,5 45,5 40 M6 20
103 K0270.72206X50 CLAMPING LEVER WITH PUSH BUTTON M06X50 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Orange 29,5 6,5 17,5 41,5 45,5 50 M6 20
104 K0270.72206X60 CLAMPING LEVER WITH PUSH BUTTON M06X60 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Orange 29,5 6,5 17,5 41,5 45,5 60 M6 20
105 K0270.73206X15 CLAMPING LEVER WITH PUSH BUTTON M06X15 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Traffic red 29,5 6,5 17,5 41,5 45,5 15 M6 20
106 K0270.73206X20 CLAMPING LEVER WITH PUSH BUTTON M06X20 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Traffic red 29,5 6,5 17,5 41,5 45,5 20 M6 20
107 K0270.71208X50 CLAMPING LEVER WITH PUSH BUTTON M08X50 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 65 75 9,5 13,5 18 19,5 Black grey 29,5 6,5 17,5 41,5 45,5 50 M8 20
108 K0270.71208X60 CLAMPING LEVER WITH PUSH BUTTON M08X60 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 65 75 9,5 13,5 18 19,5 Black grey 29,5 6,5 17,5 41,5 45,5 60 M8 20
109 K0270.72208X15 CLAMPING LEVER WITH PUSH BUTTON M08X15 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Orange 29,5 6,5 17,5 41,5 45,5 15 M8 20
110 K0270.72208X20 CLAMPING LEVER WITH PUSH BUTTON M08X20 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Orange 29,5 6,5 17,5 41,5 45,5 20 M8 20
111 K0270.72208X25 CLAMPING LEVER WITH PUSH BUTTON M08X25 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Orange 29,5 6,5 17,5 41,5 45,5 25 M8 20
112 K0270.72208X30 CLAMPING LEVER WITH PUSH BUTTON M08X30 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Orange 29,5 6,5 17,5 41,5 45,5 30 M8 20
113 K0270.72208X40 CLAMPING LEVER WITH PUSH BUTTON M08X40 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Orange 29,5 6,5 17,5 41,5 45,5 40 M8 20
114 K0270.72208X50 CLAMPING LEVER WITH PUSH BUTTON M08X50 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Orange 29,5 6,5 17,5 41,5 45,5 50 M8 20
115 K0270.72208X60 CLAMPING LEVER WITH PUSH BUTTON M08X60 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Orange 29,5 6,5 17,5 41,5 45,5 60 M8 20
116 K0270.73208X15 CLAMPING LEVER WITH PUSH BUTTON M08X15 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Traffic red 29,5 6,5 17,5 41,5 45,5 15 M8 20
117 K0270.71210X50 CLAMPING LEVER WITH PUSH BUTTON M10X50 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 65 75 9,5 13,5 18 19,5 Black grey 29,5 6,5 17,5 41,5 45,5 50 M10 20
118 K0270.71210X60 CLAMPING LEVER WITH PUSH BUTTON M10X60 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 65 75 9,5 13,5 18 19,5 Black grey 29,5 6,5 17,5 41,5 45,5 60 M10 20
119 K0270.72210X20 CLAMPING LEVER WITH PUSH BUTTON M10X20 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Orange 29,5 6,5 17,5 41,5 45,5 20 M10 20
120 K0270.72210X25 CLAMPING LEVER WITH PUSH BUTTON M10X25 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Orange 29,5 6,5 17,5 41,5 45,5 25 M10 20
121 K0270.72210X30 CLAMPING LEVER WITH PUSH BUTTON M10X30 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Orange 29,5 6,5 17,5 41,5 45,5 30 M10 20
122 K0270.72210X40 CLAMPING LEVER WITH PUSH BUTTON M10X40 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Orange 29,5 6,5 17,5 41,5 45,5 40 M10 20
123 K0270.72210X50 CLAMPING LEVER WITH PUSH BUTTON M10X50 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Orange 29,5 6,5 17,5 41,5 45,5 50 M10 20
124 K0270.72210X60 CLAMPING LEVER WITH PUSH BUTTON M10X60 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Orange 29,5 6,5 17,5 41,5 45,5 60 M10 20
125 K0270.73210X20 CLAMPING LEVER WITH PUSH BUTTON M10X20 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Traffic red 29,5 6,5 17,5 41,5 45,5 20 M10 20
126 K0270.73210X25 CLAMPING LEVER WITH PUSH BUTTON M10X25 SIZE:2 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 Traffic red 29,5 6,5 17,5 41,5 45,5 25 M10 20
127 K0270.72308X20 CLAMPING LEVER WITH PUSH BUTTON M08X20 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Orange 38,5 10 24 53,5 58 20 M8 22
128 K0270.72308X25 CLAMPING LEVER WITH PUSH BUTTON M08X25 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Orange 38,5 10 24 53,5 58 25 M8 22
129 K0270.72308X30 CLAMPING LEVER WITH PUSH BUTTON M08X30 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Orange 38,5 10 24 53,5 58 30 M8 22
130 K0270.72308X40 CLAMPING LEVER WITH PUSH BUTTON M08X40 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Orange 38,5 10 24 53,5 58 40 M8 22
131 K0270.72308X50 CLAMPING LEVER WITH PUSH BUTTON M08X50 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Orange 38,5 10 24 53,5 58 50 M8 22
132 K0270.72308X60 CLAMPING LEVER WITH PUSH BUTTON M08X60 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Orange 38,5 10 24 53,5 58 60 M8 22
133 K0270.73308X20 CLAMPING LEVER WITH PUSH BUTTON M08X20 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Traffic red 38,5 10 24 53,5 58 20 M8 22
134 K0270.73308X25 CLAMPING LEVER WITH PUSH BUTTON M08X25 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Traffic red 38,5 10 24 53,5 58 25 M8 22
135 K0270.73308X30 CLAMPING LEVER WITH PUSH BUTTON M08X30 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Traffic red 38,5 10 24 53,5 58 30 M8 22
136 K0270.73308X40 CLAMPING LEVER WITH PUSH BUTTON M08X40 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Traffic red 38,5 10 24 53,5 58 40 M8 22
137 K0270.72310X30 CLAMPING LEVER WITH PUSH BUTTON M10X30 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Orange 38,5 10 24 53,5 58 30 M10 22
138 K0270.72310X40 CLAMPING LEVER WITH PUSH BUTTON M10X40 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Orange 38,5 10 24 53,5 58 40 M10 22
139 K0270.72310X50 CLAMPING LEVER WITH PUSH BUTTON M10X50 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Orange 38,5 10 24 53,5 58 50 M10 22
140 K0270.72310X60 CLAMPING LEVER WITH PUSH BUTTON M10X60 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Orange 38,5 10 24 53,5 58 60 M10 22
141 K0270.73310X20 CLAMPING LEVER WITH PUSH BUTTON M10X20 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Traffic red 38,5 10 24 53,5 58 20 M10 22
142 K0270.73310X25 CLAMPING LEVER WITH PUSH BUTTON M10X25 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Traffic red 38,5 10 24 53,5 58 25 M10 22
143 K0270.73310X30 CLAMPING LEVER WITH PUSH BUTTON M10X30 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Traffic red 38,5 10 24 53,5 58 30 M10 22
144 K0270.73310X40 CLAMPING LEVER WITH PUSH BUTTON M10X40 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Traffic red 38,5 10 24 53,5 58 40 M10 22
145 K0270.73310X50 CLAMPING LEVER WITH PUSH BUTTON M10X50 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Traffic red 38,5 10 24 53,5 58 50 M10 22
146 K0270.73310X60 CLAMPING LEVER WITH PUSH BUTTON M10X60 SIZE:3 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 Traffic red 38,5 10 24 53,5 58 60 M10 22
147 K0270.73412X25 CLAMPING LEVER WITH PUSH BUTTON M12X25 SIZE:4 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 95 109 13 19 25,5 27,5 Traffic red 44,6 10 26 61 66 25 M12 24
148 K0270.73412X30 CLAMPING LEVER WITH PUSH BUTTON M12X30 SIZE:4 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 95 109 13 19 25,5 27,5 Traffic red 44,6 10 26 61 66 30 M12 24
149 K0270.73412X40 CLAMPING LEVER WITH PUSH BUTTON M12X40 SIZE:4 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 95 109 13 19 25,5 27,5 Traffic red 44,6 10 26 61 66 40 M12 24
150 K0270.73412X50 CLAMPING LEVER WITH PUSH BUTTON M12X50 SIZE:4 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 95 109 13 19 25,5 27,5 Traffic red 44,6 10 26 61 66 50 M12 24
151 K0270.73412X60 CLAMPING LEVER WITH PUSH BUTTON M12X60 SIZE:4 PLASTIC, COMP:STAINLESS STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 95 109 13 19 25,5 27,5 Traffic red 44,6 10 26 61 66 60 M12 24
152 K0270.71516X30 CLAMPING LEVER WITH PUSH BUTTON M16X30 SIZE:5 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 110 126 15,5 23 30 32,5 Black grey 50,6 12 33 72 77 30 M16 26
153 K0270.71516X40 CLAMPING LEVER WITH PUSH BUTTON M16X40 SIZE:5 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 110 126 15,5 23 30 32,5 Black grey 50,6 12 33 72 77 40 M16 26
154 K0270.71516X50 CLAMPING LEVER WITH PUSH BUTTON M16X50 SIZE:5 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 110 126 15,5 23 30 32,5 Black grey 50,6 12 33 72 77 50 M16 26
155 K0270.71516X60 CLAMPING LEVER WITH PUSH BUTTON M16X60 SIZE:5 PLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 110 126 15,5 23 30 32,5 Black grey 50,6 12 33 72 77 60 M16 26
156 K0270.72516X30 CLAMPING LEVER WITH PUSH BUTTON M16X30 SIZE:5 PLASTIC, COMP:STAINLESS STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 110 126 15,5 23 30 32,5 Orange 50,6 12 33 72 77 30 M16 26
Part Number
Description
A
A1
B
D
D1
D2
Colour
H
H1
H2
H3
H4
L
X
No. of teeth
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS