1

K0269 Clamping levers with push button internal thread

Manufacturer KIPP
Description CLAMPING LEVER WITH PUSH BUTTON M04 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020
Part Number K0269.71104
Product selection
Selector Part Number Description A A1 B D D1 D2 Colour H H1 H2 H3 H4 T X No. of teeth
1 K0269.71104 CLAMPING LEVER WITH PUSH BUTTON M04 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 40 47 7,5 10 13 14,5 black grey 25,5 4 15 30 33,5 9 M4 16
2 K0269.72208 CLAMPING LEVER WITH PUSH BUTTON M08 SIZE:2 PLASTIC, COMP:STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 orange 29,5 6,5 17,5 41,5 45,5 12 M8 20
3 K0269.73208 CLAMPING LEVER WITH PUSH BUTTON M08 SIZE:2 PLASTIC, COMP:STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 traffic red 29,5 6,5 17,5 41,5 45,5 12 M8 20
4 K0269.71308 CLAMPING LEVER WITH PUSH BUTTON M08 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 80 91,5 11 16 21,5 23 black grey 38,5 10 24 53,5 58 14 M8 22
5 K0269.72308 CLAMPING LEVER WITH PUSH BUTTON M08 SIZE:3 PLASTIC, COMP:STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 orange 38,5 10 24 53,5 58 14 M8 22
6 K0269.73308 CLAMPING LEVER WITH PUSH BUTTON M08 SIZE:3 PLASTIC, COMP:STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 traffic red 38,5 10 24 53,5 58 14 M8 22
7 K0269.71310 CLAMPING LEVER WITH PUSH BUTTON M10 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 80 91,5 11 16 21,5 23 black grey 38,5 10 24 53,5 58 14 M10 22
8 K0269.72310 CLAMPING LEVER WITH PUSH BUTTON M10 SIZE:3 PLASTIC, COMP:STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 orange 38,5 10 24 53,5 58 14 M10 22
9 K0269.73310 CLAMPING LEVER WITH PUSH BUTTON M10 SIZE:3 PLASTIC, COMP:STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 80 91,5 11 16 21,5 23 traffic red 38,5 10 24 53,5 58 14 M10 22
10 K0269.71410 CLAMPING LEVER WITH PUSH BUTTON M10 SIZE:4 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 95 109 13 19 25,5 27,5 black grey 44,6 10 26 61 66 17 M10 24
11 K0269.72410 CLAMPING LEVER WITH PUSH BUTTON M10 SIZE:4 PLASTIC, COMP:STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 95 109 13 19 25,5 27,5 orange 44,6 10 26 61 66 17 M10 24
12 K0269.73410 CLAMPING LEVER WITH PUSH BUTTON M10 SIZE:4 PLASTIC, COMP:STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 95 109 13 19 25,5 27,5 traffic red 44,6 10 26 61 66 17 M10 24
13 K0269.72104 CLAMPING LEVER WITH PUSH BUTTON M04 SIZE:1 PLASTIC, COMP:STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 orange 25,5 4 15 30 33,5 9 M4 16
14 K0269.73104 CLAMPING LEVER WITH PUSH BUTTON M04 SIZE:1 PLASTIC, COMP:STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 traffic red 25,5 4 15 30 33,5 9 M4 16
15 K0269.71105 CLAMPING LEVER WITH PUSH BUTTON M05 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 40 47 7,5 10 13 14,5 black grey 25,5 4 15 30 33,5 9 M5 16
16 K0269.72105 CLAMPING LEVER WITH PUSH BUTTON M05 SIZE:1 PLASTIC, COMP:STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 orange 25,5 4 15 30 33,5 9 M5 16
17 K0269.73105 CLAMPING LEVER WITH PUSH BUTTON M05 SIZE:1 PLASTIC, COMP:STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 traffic red 25,5 4 15 30 33,5 9 M5 16
18 K0269.71106 CLAMPING LEVER WITH PUSH BUTTON M06 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 40 47 7,5 10 13 14,5 black grey 25,5 4 15 30 33,5 9 M6 16
19 K0269.72106 CLAMPING LEVER WITH PUSH BUTTON M06 SIZE:1 PLASTIC, COMP:STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 orange 25,5 4 15 30 33,5 9 M6 16
20 K0269.73106 CLAMPING LEVER WITH PUSH BUTTON M06 SIZE:1 PLASTIC, COMP:STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 40 47 7,5 10 13 14,5 traffic red 25,5 4 15 30 33,5 9 M6 16
21 K0269.71206 CLAMPING LEVER WITH PUSH BUTTON M06 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 65 75 9,5 13,5 18 19,5 black grey 29,5 6,5 17,5 41,5 45,5 12 M6 20
22 K0269.72206 CLAMPING LEVER WITH PUSH BUTTON M06 SIZE:2 PLASTIC, COMP:STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 orange 29,5 6,5 17,5 41,5 45,5 12 M6 20
23 K0269.73206 CLAMPING LEVER WITH PUSH BUTTON M06 SIZE:2 PLASTIC, COMP:STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 65 75 9,5 13,5 18 19,5 traffic red 29,5 6,5 17,5 41,5 45,5 12 M6 20
24 K0269.71208 CLAMPING LEVER WITH PUSH BUTTON M08 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 65 75 9,5 13,5 18 19,5 black grey 29,5 6,5 17,5 41,5 45,5 12 M8 20
25 K0269.71412 CLAMPING LEVER WITH PUSH BUTTON M12 SIZE:4 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 95 109 13 19 25,5 27,5 black grey 44,6 10 26 61 66 17 M12 24
26 K0269.72412 CLAMPING LEVER WITH PUSH BUTTON M12 SIZE:4 PLASTIC, COMP:STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 95 109 13 19 25,5 27,5 orange 44,6 10 26 61 66 17 M12 24
27 K0269.73412 CLAMPING LEVER WITH PUSH BUTTON M12 SIZE:4 PLASTIC, COMP:STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 95 109 13 19 25,5 27,5 traffic red 44,6 10 26 61 66 17 M12 24
28 K0269.71512 CLAMPING LEVER WITH PUSH BUTTON M12 SIZE:5 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 110 126 15,5 23 30 32,5 black grey 50,6 12 33 72 77 23 M12 26
29 K0269.72512 CLAMPING LEVER WITH PUSH BUTTON M12 SIZE:5 PLASTIC, COMP:STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 110 126 15,5 23 30 32,5 orange 50,6 12 33 72 77 23 M12 26
30 K0269.73512 CLAMPING LEVER WITH PUSH BUTTON M12 SIZE:5 PLASTIC, COMP:STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 110 126 15,5 23 30 32,5 traffic red 50,6 12 33 72 77 23 M12 26
31 K0269.71516 CLAMPING LEVER WITH PUSH BUTTON M16 SIZE:5 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020 110 126 15,5 23 30 32,5 black grey 50,6 12 33 72 77 23 M16 26
32 K0269.72516 CLAMPING LEVER WITH PUSH BUTTON M16 SIZE:5 PLASTIC, COMP:STEEL, ORANGE RAL2004, COMP:BLACK GREY RAL7021 110 126 15,5 23 30 32,5 orange 50,6 12 33 72 77 23 M16 26
33 K0269.73516 CLAMPING LEVER WITH PUSH BUTTON M16 SIZE:5 PLASTIC, COMP:STEEL, RED RAL3020, COMP:BLACK GREY RAL7021 110 126 15,5 23 30 32,5 traffic red 50,6 12 33 72 77 23 M16 26
Part Number
Description
A
A1
B
D
D1
D2
Colour
H
H1
H2
H3
H4
T
X
No. of teeth
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page