1

K0252 Clamping lever ECO external thread

Manufacturer KIPP
Description CLAMPING LEVER TOUCAN M04X10 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021
Part Number K0252.1041X10
Product selection
Selector Part Number Description A A1 B D D1 D2 Colour H H1 H2 H3 H4 L T X No. of teeth
1 K0252.1041X10 CLAMPING LEVER TOUCAN M04X10 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 47,9 55 13 10 12,6 14,1 anthracite grey 21,7 5 11,3 32 29,1 10 - M4 12
2 K0252.1041X15 CLAMPING LEVER TOUCAN M04X15 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 47,9 55 13 10 12,6 14,1 anthracite grey 21,7 5 11,3 32 29,1 15 - M4 12
3 K0252.1041X20 CLAMPING LEVER TOUCAN M04X20 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 47,9 55 13 10 12,6 14,1 anthracite grey 21,7 5 11,3 32 29,1 20 - M4 12
4 K0252.1051X10 CLAMPING LEVER TOUCAN M05X10 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 47,9 55 13 10 12,6 14,1 anthracite grey 21,7 5 11,3 32 29,1 10 - M5 12
5 K0252.1051X15 CLAMPING LEVER TOUCAN M05X15 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 47,9 55 13 10 12,6 14,1 anthracite grey 21,7 5 11,3 32 29,1 15 - M5 12
6 K0252.1051X20 CLAMPING LEVER TOUCAN M05X20 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 47,9 55 13 10 12,6 14,1 anthracite grey 21,7 5 11,3 32 29,1 20 - M5 12
7 K0252.1051X25 CLAMPING LEVER TOUCAN M05X25 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 47,9 55 13 10 12,6 14,1 anthracite grey 21,7 5 11,3 32 29,1 25 - M5 12
8 K0252.2051X10 CLAMPING LEVER TOUCAN M05X10 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 64,5 74 17,5 13,5 17 19 anthracite grey 28 5,5 14 41,9 38 10 - M5 12
9 K0252.2051X15 CLAMPING LEVER TOUCAN M05X15 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 64,5 74 17,5 13,5 17 19 anthracite grey 28 5,5 14 41,9 38 15 - M5 12
10 K0252.2051X20 CLAMPING LEVER TOUCAN M05X20 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 64,5 74 17,5 13,5 17 19 anthracite grey 28 5,5 14 41,9 38 20 - M5 12
11 K0252.2051X25 CLAMPING LEVER TOUCAN M05X25 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 64,5 74 17,5 13,5 17 19 anthracite grey 28 5,5 14 41,9 38 25 - M5 12
12 K0252.2051X30 CLAMPING LEVER TOUCAN M05X30 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 64,5 74 17,5 13,5 17 19 anthracite grey 28 5,5 14 41,9 38 30 - M5 12
13 K0252.2051X40 CLAMPING LEVER TOUCAN M05X40 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 64,5 74 17,5 13,5 17 19 anthracite grey 28 5,5 14 41,9 38 40 - M5 12
14 K0252.2061X10 CLAMPING LEVER TOUCAN M06X10 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 64,5 74 17,5 13,5 17 19 anthracite grey 28 5,5 14 41,9 38 10 - M6 12
15 K0252.2061X15 CLAMPING LEVER TOUCAN M06X15 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 64,5 74 17,5 13,5 17 19 anthracite grey 28 5,5 14 41,9 38 15 - M6 12
16 K0252.2061X20 CLAMPING LEVER TOUCAN M06X20 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 64,5 74 17,5 13,5 17 19 anthracite grey 28 5,5 14 41,9 38 20 - M6 12
17 K0252.2061X25 CLAMPING LEVER TOUCAN M06X25 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 64,5 74 17,5 13,5 17 19 anthracite grey 28 5,5 14 41,9 38 25 - M6 12
18 K0252.2061X30 CLAMPING LEVER TOUCAN M06X30 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 64,5 74 17,5 13,5 17 19 anthracite grey 28 5,5 14 41,9 38 30 - M6 12
19 K0252.2061X40 CLAMPING LEVER TOUCAN M06X40 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 64,5 74 17,5 13,5 17 19 anthracite grey 28 5,5 14 41,9 38 40 - M6 12
20 K0252.2081X10 CLAMPING LEVER TOUCAN M08X10 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 64,5 74 17,5 13,5 17 19 anthracite grey 28 5,5 14 41,9 38 10 - M8 12
21 K0252.2081X15 CLAMPING LEVER TOUCAN M08X15 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 64,5 74 17,5 13,5 17 19 anthracite grey 28 5,5 14 41,9 38 15 - M8 12
22 K0252.2081X20 CLAMPING LEVER TOUCAN M08X20 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 64,5 74 17,5 13,5 17 19 anthracite grey 28 5,5 14 41,9 38 20 - M8 12
23 K0252.2081X25 CLAMPING LEVER TOUCAN M08X25 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 64,5 74 17,5 13,5 17 19 anthracite grey 28 5,5 14 41,9 38 25 - M8 12
24 K0252.2081X30 CLAMPING LEVER TOUCAN M08X30 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 64,5 74 17,5 13,5 17 19 anthracite grey 28 5,5 14 41,9 38 30 - M8 12
25 K0252.2081X40 CLAMPING LEVER TOUCAN M08X40 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 64,5 74 17,5 13,5 17 19 anthracite grey 28 5,5 14 41,9 38 40 - M8 12
26 K0252.3081X20 CLAMPING LEVER TOUCAN M08X20 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 81,1 93 22 17 20,4 23,9 anthracite grey 40,7 10 23,1 58,1 53,3 20 - M8 12
27 K0252.3081X25 CLAMPING LEVER TOUCAN M08X25 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 81,1 93 22 17 20,4 23,9 anthracite grey 40,7 10 23,1 58,1 53,3 25 - M8 12
28 K0252.3081X30 CLAMPING LEVER TOUCAN M08X30 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 81,1 93 22 17 20,4 23,9 anthracite grey 40,7 10 23,1 58,1 53,3 30 - M8 12
29 K0252.3081X40 CLAMPING LEVER TOUCAN M08X40 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 81,1 93 22 17 20,4 23,9 anthracite grey 40,7 10 23,1 58,1 53,3 40 - M8 12
30 K0252.3081X50 CLAMPING LEVER TOUCAN M08X50 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 81,1 93 22 17 20,4 23,9 anthracite grey 40,7 10 23,1 58,1 53,3 50 - M8 12
31 K0252.3081X60 CLAMPING LEVER TOUCAN M08X60 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 81,1 93 22 17 20,4 23,9 anthracite grey 40,7 10 23,1 58,1 53,3 60 - M8 12
32 K0252.3101X20 CLAMPING LEVER TOUCAN M10X20 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 81,1 93 22 17 20,4 23,9 anthracite grey 40,7 10 23,1 58,1 53,3 20 - M10 12
33 K0252.3101X25 CLAMPING LEVER TOUCAN M10X25 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 81,1 93 22 17 20,4 23,9 anthracite grey 40,7 10 23,1 58,1 53,3 25 - M10 12
34 K0252.3101X30 CLAMPING LEVER TOUCAN M10X30 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 81,1 93 22 17 20,4 23,9 anthracite grey 40,7 10 23,1 58,1 53,3 30 - M10 12
35 K0252.3101X40 CLAMPING LEVER TOUCAN M10X40 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 81,1 93 22 17 20,4 23,9 anthracite grey 40,7 10 23,1 58,1 53,3 40 - M10 12
36 K0252.3101X50 CLAMPING LEVER TOUCAN M10X50 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 81,1 93 22 17 20,4 23,9 anthracite grey 40,7 10 23,1 58,1 53,3 50 - M10 12
37 K0252.3101X60 CLAMPING LEVER TOUCAN M10X60 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 81,1 93 22 17 20,4 23,9 anthracite grey 40,7 10 23,1 58,1 53,3 60 - M10 12
Part Number
Description
A
A1
B
D
D1
D2
Colour
H
H1
H2
H3
H4
L
T
X
No. of teeth
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS